DWL@DWL10000878062
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.8.1.1 | * | 06.10.2026 | 14 МБ | EXE | AS6_HW_X20cCM4810.exe | |
| Описание |
V6.0 HW Upgrade (X20cCM4810) Revision information X20cCM4810 Version 1.8.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel descriptionchanged: no Configuration description changed: yes Firmware changed: no Version 1.8.0.0: ID: 766250 Support for hardware variant 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59376_1.fw(101), 1\59376_2.fw(103) Version 1.7.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.6.2.0: ID: 679020 AS Version >= 4.3.0 and AR Version >= A4.34 required Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59376_1.fw(101) Version 1.6.0.0: ID: 647130 X20cCM4810 support Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59376_1.fw(101) |
|||||