DWL@DWL10000878027
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.3.1.1 | * | 06.10.2026 | 1 МБ | EXE | AS6_HW_X20BC0073.exe | |
| Описание |
V6.0 HW Upgrade (X20BC0073) Revision information X20BC0073 Version 1.3.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: 679470 New firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7965a1.fw(18), 1\7965a2.fw(18), 1\7965a3.fw(110) Version 1.1.0.0: ID: 652265 New firmware version 140 and hardware variant 3 FW support for new multiboot controller and hardware redesign Channel description changed:No Configuration description changed: No Firmware changed: Yes ID: 653005 Module documentation revised Data sheet V2.40 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7965a1.fw(18), 1\7965a2.fw(18), 1\7965a3.fw(100) Version 1.0.5.0: ID: 570430 Module documentation revised Data sheet V2.38 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7965a1.fw(18), 1\7965a2.fw(18) Version 1.0.4.0: ID: 486055 Module documentation revised Data sheet V2.32 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7965a1.fw(18), 1\7965a2.fw(18) Version 1.0.3.1: ID: 209385 Correct bitmap Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\7965a1.fw(18), 1\7965a2.fw(18) Version 1.0.3.0: ID: 206800 Correction - X20DC2395 firmware update with a defect firmware doesn't work on the BC0073 Correction - X20DC2395 firmware update with a defect firmware doesn't work on the BC0073 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7965a1.fw(18), 1\7965a2.fw(18) Version 1.0.2.0: ID: 186785 Correction - firmware update X2X modules Firmware V16, correction - firmware update X2X modules Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7965a1.fw(16), 1\7965a2.fw(16) Version 1.0.1.0: ID: 187145 Optimization - firmware update X2X-link modules Optimization - firmware updateX2X-link modules, new FW V14 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7965a1.fw(14), 1\7965a2.fw(14) |
|||||