DWL@DWL10000877987
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.6.2.1 | * | 06.10.2026 | 3 МБ | EXE | AS6_HW_X20AI2438.exe | |
| Описание |
V6.0 HW Upgrade (X20AI2438) Revision information X20AI2438 Version 1.6.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.6.2.0: ID: 601570 Replacement of the interfacecard in AS Replace HW Modul" works correktly Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\45993_1.fw(130), 1\45993_2.fw(130) Version 1.6.0.0: ID: 764065 Fix: X20AI2438, X20AO2438: within HART 7 DTM used extended commands failed. If the extendend commands format was used, the modules returned a timeout error message. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 765405 Error correction of the hwx file There was an error, thatthe filter of InputMTU_UIF and OutputMTU_UIF had the incorrect filter value. As effect of that the OCTET datapoints wheren´t visible, Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45993_1.fw(130), 1\45993_2.fw(130) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 719010 Adaptation of the configuration description Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 719665 Product improvement Corrected error response in connection with theASHart library Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45993_1.fw(120),1\45993_2.fw(120) Version 1.3.0.0: ID: 596785 Adaptations for fieldbus support in AS4. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 662775 Product improvement Improved behavior in the event of interferencewith the carrier detect signal. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 711225 New documentation 1.32 available. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45993_1.fw(110), 1\45993_2.fw(110) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.1.0: ID: 603819 APROL: missing attribute for channel-Parameter with "Sig_*" inserted Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45993_1.fw(100), 1\45993_2.fw(100) Version 1.1.0.0: ID: 562740 Improved reset behavior In rare cases, analog value measurement does not start after a reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 571600 Module documentation revised Data sheet V1.24 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45993_1.fw(100), 1\45993_2.fw(100) Version 1.0.8.1: ID: 536345 Module documentation revised Data sheet V1.21 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45993_1.fw(40), 1\45993_2.fw(90) Version 1.0.8.0: ID: 519095 De-/Activation of subtitution mode revised The feature "subtitution mode" can be deactivated completely. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 529665 Module documentation revised Data sheet V 1.20 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45993_1.fw(40), 1\45993_2.fw(90) Version 1.0.7.0: ID: 464800 Ecad data (EPlan) corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 466820 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channeldescription changed: No Configuration description changed: Yes Firmware changed: No ID: 476495 DTM diagnose revised DTM diagnosis function can be used on cyclic data transfer as well. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 497215 Module documentation revised Data sheetV 1.11 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45993_1.fw(40), 1\45993_2.fw(90) Version 1.0.6.5: ID: 466820 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 476495 DTM diagnose revised DTM diagnosis function can be used on cyclic data transfer as well. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 497215 Module documentation revised Data sheet V1.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45993_1.fw(40), 1\45993_2.fw(90) Version 1.0.6.0: ID: 434345 Correction hwx/hwc wrong MaxInSize-declaration Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45993_1.fw(40), 1\45993_2.fw(90) Version 1.0.4.2: ID: 402900 Multiplexed mode revised FIO datapionts for multiplexed mode corrected. Channel description changed:Yes Configuration description changed: No Firmware changed: No Firmware: 1\45993_1.fw(40), 1\45993_2.fw(90) Version 1.0.4.0: ID: 366205 Compilation of homogeneous Channel Description/Channels section Module family: "HART" (20Ax243x) - Adaption of Descriptions andorder of registers (IO-Mapping) - Adaption of asynchronous HART communication --> Asynchronous request of data points PvSampleTime adapted to documentation. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 368295 Parameter ID adapted to DPS driver Anpassung of Parameter ID "Taskclass" to DPS stream Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45993_1.fw(40), 1\45993_2.fw(90) Version 1.0.3.1: ID: 366205 Compilation of homogeneous Channel Description/Channels section Module family: "HART" (20Ax243x) - Adaption of Descriptions and order of registers (IO-Mapping) - Adaption of asynchronous HART communication --> Asynchronous request of data points PvSampleTime adapted to documentation. Channel description changed:Yes Configuration description changed: No Firmware changed: No ID: 368295 Parameter ID adapted to DPS driver Anpassung of Parameter ID "Taskclass" to DPS stream Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware:1\45993_1.fw(40), 1\45993_2.fw(90) Version 1.0.3.0: ID: 324125 Default settings in bus controller model corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 324390 Correct functionality on SG3 CPU's Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 327660 Enhancement english online-help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45993_1.fw(40), 1\45993_2.fw(90) Version 1.0.1.3: ID: 243085 Support X20AI2438 Enhancement DTM interface Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 316025 Corretions for AS4 DTM Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45993_1.fw(40), 1\45993_2.fw(86) Version 1.0.0.2: ID: 243085 Support X20AI2438 German online help added Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45993_1.fw(40), 1\45993_2.fw(83) Version 1.0.0.0: ID: 243085 Support X20AI2438 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45993_2.fw(81), 1\45993_1.fw(40) |
|||||