DWL@DWL10000877981
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.2.2.1 | * | 06.10.2026 | 2 МБ | EXE | AS6_HW_X20AI1744-10.exe | |
| Описание |
V6.0 HW Upgrade (X20AI1744-10) Revision information X20AI1744-10 Version 1.2.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for AutomationStudio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed:no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: 639710 Data sheet V 1.01 Channel description changed: No Configuration description changed: No Firmwarechanged: No Firmware: 1\61863_3.fw(140) Version 1.0.1.0: ID: 603799 APROL: missing attribute for channel-parameter with "Sig_*" inserted Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61863_3.fw(140) Version 1.0.0.0: ID: 547120 support for X20AI1744-10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61863_3.fw(140) |
|||||