DWL@DWL10000879061
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.1.1.1 | * | 12.10.2026 | 485 кБ | EXE | AS6_HW_5LS197.6.exe | |
| Описание |
V6.0 HW Upgrade (5LS197.6) Revision information 5LS197.6 Version 1.1.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 686310 Corrected handling of RTR objects Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\6523_0.pci(25), 1\6523a0.fw(130) Version 1.0.3.0: ID: 229075 CAN transmitter blockade after cable un-/plugged corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\6523_0.pci(25), 1\6523a0.fw(122) Version 1.0.2.0: ID: 224450 CAN TransmitQueue Reset command corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\6523_0.pci(25), 1\6523a0.fw(120) Version 1.0.1.0: ID: 173255 On modules delivered between August 1, 2007 and January24, 2008, this can result in read errors from the battery buffered SRAM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\6523_0.pci(25), 1\6523a0.fw(117) |
|||||