DWL@DWL10000878771
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.1.0.1 | * | 09.10.2026 | 4 МБ | EXE | AS6_HW_5ACCKPS0.215C-000.exe | |
| Описание |
V6.0 HW Upgrade (5ACCKPS0.215C-000) Revision information 5ACCKPS0.215C-000 Version 2.1.0.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmwarepackage contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. This ensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.1.0.0: ID: 642290 Major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configurationdescription changed: Yes Firmware changed: Yes Firmware: 1\61217_1.fw(570) Version 1.10.10.0: ID: 638080 Bugfixing and optimizing New firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61217_1.fw(330) Version 1.10.1.0: ID: 620855 Support of AS Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61217_1.fw(322) |
|||||