DWL@DWL10000809710
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.0.3.1 | * | 19.08.2026 | 333 кБ | EXE | AS6_HW_5AC901.ICAN-00.exe | |
| Описание |
V6.0 HW Upgrade (5AC901.ICAN-00) Revision information 5AC901.ICAN-00 Version 2.0.3.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.0.3.0: ID: AQAJ-8920 English description of the IF corrected. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 2.0.2.0: ID: 603874 Enhancements for APROL Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 650760 Support for IOMapping (ModuleOK) and ModuleSupervised Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Version 2.0.1.0: ID:586110 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC 3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.2: ID: 369010 5AC901.ICAN-00 can be used in both IF option slots It is with the following versions of Automation Runtime possible to use oneor two modules of type 5AC901.ICAN-00 at Automation PC 910 or Panel PC900: U4.02; E4.05; H4.06; E4.08. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 348360 Support for 5AC901.ICAN-00 Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.0.3.0 | * | 31.01.2025 | 630 кБ | EXE | AS6_HW_5AC901.ICAN-00.exe | |
| Описание |
V6.0 HW Upgrade (5AC901.ICAN-00) Revision information 5AC901.ICAN-00 Version 2.0.3.0: ID: AQAJ-8920 English description of the IF corrected. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 2.0.2.0: ID: 603874 Enhancements for APROL Channel description changed: Yes Configuration description changed: No Firmware changed: No ID:650760 Support for IOMapping (ModuleOK) and Module Supervised Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Version 2.0.1.0: ID: 586110 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC 3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.2: ID: 369010 5AC901.ICAN-00 can be used in both IF option slots It is with the following versions of Automation Runtime possible to use oneor two modulesof type 5AC901.ICAN-00 at Automation PC 910 or Panel PC 900: U4.02; E4.05;H4.06; E4.08. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 348360 Support for 5AC901.ICAN-00 Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||