DWL@DWL10000526688
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.0.2.0 | * | 15.06.2018 | 892 кБ | EXE | AS4_HW_X90AT910.04-00.exe | |
| Описание |
V4.3 HW Upgrade (X90AT910.04-00) Revision information X90AT910.04-00 Version 1.0.2.0: ID: 592870 Onboard temperature sensor will generate wrong values when temperature is below 0 °C Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60451_2.fw(101) Version 1.0.1.0: ID: 555515 Rework help files Important Remark: To use the Help, a minimimum Revision 4.3.5.24 of the Automation Studio Main Help is required. Otherwise, the upgrade is installed butthe help pages are empty. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60451_2.fw(100) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.0.1.0 | * | 20.02.2018 | 892 кБ | EXE | AS4_HW_X90AT910.04-00.exe | |
| Описание |
V4.3 HW Upgrade (X90AT910.04-00) Revision information X90AT910.04-00 Version 1.0.1.0: ID: 555515 Rework help files Important Remark: To use the Help, a minimimum Revision 4.3.5.24 of the Automation Studio Main Help is required. Otherwise, the upgrade is installed butthe help pages are empty. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60451_2.fw(100) |
|||||