DWL@DWL10000543058
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.4.2.0 | * | 07.09.2022 | 471 кБ | EXE | AS4_HW_5PPC2100.BY01-000.exe | |
| Описание |
V4.1 HW Upgrade (5PPC2100.BY01-000) Revision information 5PPC2100.BY01-000 Version 1.4.2.0: ID: 752525 New MTCX version V01.25 New MTCX version V01.25 with following changes: - Support for new HW monitor types. - Internal changes/optimizations for the function test. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(125) Version 1.4.1.0: ID: 732185 New MTCX version V01.22 New MTCX version V01.22 with following changes. - Optimization of the communication interface tothe local display (only applies to PPC2100). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(122) Version 1.4.0.0: ID: 667175 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 683005 Necessary HWX changes, starting with AS 4.8. Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2100, mixed operation of the current and older HWX upgrades is not recommended: PPC2100 system unit: V1.4.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58658_0.fw(121) Version 1.3.1.0: ID: 639525 New MTCX version V01.21 New MTCX versionV01.21 with following changes. - Bugfix: Sporadically, incorrect key codes are generated by an internal panel keyboard of a customized Automation Panel. The key and LED matix is not affected by this behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(121) Version 1.3.0.0: ID: 626080 New MTCX version V01.14 New MTCX version V01.14 with following changes. - Optimized internal keyboard syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(114) Version 1.2.9.0: ID: 590855 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a resistive single touch panel andMTCX V01.11. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(113) Version 1.2.8.0: ID: 577795 Problems with resistive touch The problems with the touch are fixed with the switch back to the MtcX version V1.10. Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\58658_0.fw(110) Version1.2.7.0: ID: 571415 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. - Support for Customer Panel Interface A. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(111) Version 1.2.6.0: ID: 549960 / Support ID: 400226806, 400224179 Bugfix for VC4 internal datapoints The internaldata points of VC4 and illuminated ring keys are working again from Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(110) Version 1.2.5.0: ID: 507800 Serial number for5PPC2100 and 5PC901 read incorrectly by function block andSDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 537345 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(110) Version 1.2.4.0: ID: 497504 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5PPC2100.BY48-00x variants with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(108) Version 1.2.3.0: ID: 474570 Bugfix for the New Project Wizard The Panel PC 2100 is available in the hardware catalogue again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(107) Version 1.2.2.0: ID: 469235 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Support for 5PPC2100.BYxx-002 variants. - Bugfix: Run Led was not cleared in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 469450 PPC2100 system unit as terminal for AS 4.2.x It was possible to select a PPC2100 system unit as terminal without a display unit. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58658_0.fw(107) Version 1.2.1.0: ID: 458275 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(106) Version 1.2.0.0: ID: 445050 / Support ID: 400162304 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.2.0: ID: 437160/ Support ID: 400155067 Bugfix #3 for Modbus TCP with ARwin The Bugfix #2 included in HW Upgrade V1.1.1.0, causes a malfunction using Modbus TCP Master. - From ARwin version G4.10 on the PPC2100 can be used as Modbus TCPslave. - Modbus TCP Master can be used with ARwin version smaller G4.10. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.1.0: ID: 435115 / Support ID: 400153203 Bugfix for Modbus TCP with ARwin The PPC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435750 / Support ID: 400155067 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.0.0: ID: 427950 Support of terminal mode forthe PPC2100 To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433835 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(103) Version 1.0.2.0: ID: 424240 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HW calibration changed for TS on PPC2100 to optimize production prozess (no impact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(102) Version 1.0.1.1: ID: 408410 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correct value for the CPU temperature is shown in SDM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(100) Version 1.0.1.0: ID: 407935 New MTCX FW V01.00 f. APC2100/PPC2100 New MTCX FW V01.00 f. APC2100/PPC2100 with following changes: - Bugfix: Legacy CAN. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 407940 Bugfix: PowerOnHours and OperatingHours Channel description changed: No Configuration description changed: No Firmware changed: No ID: 407945 Battery Status removed from IO Mapping Battery Status removed from IO Mapping, because no battery is available on APC2100/PPC2100. Channel description changed: No Configuration descriptionchanged: No Firmware changed: No ID: 407950 Bugfix: CPU temperature shown in SDM Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 1\58658_0.fw(100) Version 1.0.0.0: ID: 403635 First official version - The Panel PC 2100 is supported by the Automation Studio version 4.1.4.0. To configure Panel PC 2100 as a target, it is mandatory to use the last upgrade version of display unit 5AP923* or 5AP933*. - For creating of a CFast for Panel PC 2100 with Automation Studio 4.1.4.0 itis mandatory to use the Process Visualization Interface (PVI) in version 4.15or newer. This component can be obtained separately from the hompage www.br-automation.com. - The Panel PC 2100 is supported by Automation Runtime Embedded (ARemb) and Automation Runtime Windows (ARwin) version A4.10. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio. - To generate a visualization for the Panel PC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio. - A terminal configuration for Panel PC 2100 is only possible with AutomationStudio 4.1.5.0 or newer. This limitation is valid for both: as configuration as Visual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT). Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58658_0.fw(20) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.4.1.0 | * | 24.08.2021 | 470 кБ | EXE | AS4_HW_5PPC2100.BY01-000.exe | |
| Описание |
V4.1 HW Upgrade (5PPC2100.BY01-000) Revision information 5PPC2100.BY01-000.BY01-000 Version 1.4.1.0: ID: 732185 New MTCX version V01.22 New MTCX version V01.22 with following changes. - Optimization of the communication interface to the local display (only applies to PPC2100). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(122) Version 1.4.0.0: ID: 667175 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 683005 Necessary HWX changes, starting with AS 4.8. Starting with AS 4.8 following HWX upgrades (or newer) are recommendedfor PPC2100, mixed operation of the current and older HWX upgrades is not recommended: PPC2100 system unit: V1.4.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware:1\58658_0.fw(121) Version 1.3.1.0: ID: 639525 New MTCX version V01.21 New MTCX version V01.21 with following changes. - Bugfix: Sporadically, incorrect key codes are generated by an internal panel keyboard of a customized Automation Panel. The key and LED matix is not affected by this behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(121) Version 1.3.0.0: ID: 626080 New MTCX version V01.14 New MTCX version V01.14 with following changes. - Optimized internal keyboard syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(114) Version 1.2.9.0: ID: 590855 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a resistive single touch panel andMTCX V01.11. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(113) Version 1.2.8.0: ID: 577795 Problems with resistive touch The problems with the touch are fixed with the switch back to the MtcX version V1.10. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(110) Version 1.2.7.0: ID: 571415 New MTCXversion V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. - Support for Customer Panel Interface A. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(111) Version 1.2.6.0: ID: 549960 / Support ID: 400226806, 400224179 Bugfix for VC4 internal datapoints The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(110) Version 1.2.5.0: ID: 507800 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 537345 New MTCX version V01.10 New MTCX version V01.10 with following changes. -Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(110) Version 1.2.4.0: ID: 497504 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5PPC2100.BY48-00x variants with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(108) Version 1.2.3.0: ID: 474570 Bugfix for the New Project Wizard The Panel PC 2100 is available in the hardware catalogue again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(107) Version 1.2.2.0: ID: 469235 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Support for 5PPC2100.BYxx-002 variants. - Bugfix: Run Led was not cleared in standby mode. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 469450 PPC2100 system unit as terminal for AS 4.2.x It was possible to select a PPC2100 system unit as terminal without a display unit. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58658_0.fw(107) Version 1.2.1.0: ID: 458275 New MTCX version V01.06 New MTCXversion V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadically as SDL deviceat simultaneous PowerOn of the APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(106) Version 1.2.0.0: ID: 445050 / Support ID: 400162304 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of AutomationStudio! Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.2.0: ID: 437160 / Support ID: 400155067 Bugfix #3 forModbus TCP with ARwin The Bugfix #2 included in HW Upgrade V1.1.1.0, causes a malfunction using Modbus TCP Master. - From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. - Modbus TCP Master can be used with ARwin version smaller G4.10. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.1.0: ID: 435115 / Support ID: 400153203 Bugfix for Modbus TCP with ARwin The PPC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435750 / Support ID: 400155067 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.0.0: ID: 427950 Support of terminal mode for the PPC2100 To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433835 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.:AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(103) Version 1.0.2.0: ID: 424240 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HW calibration changed for TS on PPC2100 to optimize production prozess (no impact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(102) Version 1.0.1.1: ID: 408410 Bugfix: CPU temperature in SDM Starting with ARC4.10 the correct value for the CPU temperature is shown inSDM. Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(100) Version 1.0.1.0: ID: 407935 New MTCX FW V01.00 f. APC2100/PPC2100 New MTCX FW V01.00 f. APC2100/PPC2100 with following changes: - Bugfix: Legacy CAN. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 407940 Bugfix: PowerOnHours and OperatingHours Channel description changed: No Configuration description changed: No Firmware changed: No ID: 407945 Battery Status removed from IO Mapping Battery Status removed from IO Mapping, because no battery is available on APC2100/PPC2100. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 407950 Bugfix: CPU temperature shown in SDM Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(100) Version 1.0.0.0: ID: 403635 First official version - The Panel PC 2100 is supported by the Automation Studio version 4.1.4.0. To configure Panel PC 2100 as a target, it is mandatory to use the last upgrade version of display unit 5AP923* or 5AP933*. - For creating of a CFast for Panel PC 2100 with Automation Studio 4.1.4.0 itis mandatory to use the Process Visualization Interface (PVI) in version 4.15or newer. This component can be obtained separately from the hompage www.br-automation.com. - The Panel PC 2100 is supported by Automation Runtime Embedded (ARemb) and Automation Runtime Windows (ARwin) version A4.10. Thiscomponent can be installed by using Tools/ Upgrades... dialogue of the Automation Studio. - To generate a visualization for the Panel PC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. Thiscomponent can beinstalled by using Tools/ Upgrades... dialogue of the Automation Studio. - A terminal configuration for Panel PC 2100 is only possiblewith Automation Studio 4.1.5.0 or newer. This limitation is valid for both: as configuration as Visual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT). Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58658_0.fw(20) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.4.0.0 | * | 08.04.2020 | 466 кБ | EXE | AS4_HW_5PPC2100.BY01-000.exe | |
| Описание |
V4.1 HW Upgrade (5PPC2100.BY01-000) Revision information 5PPC2100.BY01-000 Version 1.4.0.0: ID: 667175 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 683005 Necessary HWX changes, starting with AS 4.8. Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2100, mixed operation of the current and older HWX upgrades is not recommended: PPC2100 system unit: V1.4.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed:No Firmware: 1\58658_0.fw(121) Version 1.3.1.0: ID: 639525 New MTCX version V01.21 New MTCX version V01.21 with following changes. - Bugfix: Sporadically, incorrect key codes are generated by an internal panel keyboard of a customized Automation Panel. The key and LED matix is not affected by this behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(121) Version 1.3.0.0: ID: 626080 New MTCX version V01.14 New MTCX version V01.14 with following changes. - Optimized internal keyboard syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(114) Version 1.2.9.0: ID: 590855 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a resistive single touch panel andMTCX V01.11. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(113) Version 1.2.8.0: ID: 577795 Problems with resistive touch The problems with the touch arefixed with the switch back to the MtcX version V1.10. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(110) Version 1.2.7.0: ID: 571415 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. - Support for Customer Panel Interface A. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\58658_0.fw(111) Version 1.2.6.0: ID: 549960 / Support ID: 400226806, 400224179 Bugfix for VC4 internal datapoints The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(110) Version 1.2.5.0: ID: 507800 Serial number for 5PPC2100 and 5PC901 readincorrectly by function block andSDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 537345 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronizationbyte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(110) Version 1.2.4.0: ID: 497504 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5PPC2100.BY48-00x variants with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(108) Version 1.2.3.0: ID: 474570 Bugfix for the New Project Wizard The Panel PC 2100 is available in the hardware catalogue again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(107) Version 1.2.2.0: ID: 469235 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Support for 5PPC2100.BYxx-002 variants. - Bugfix: Run Led was not cleared in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 469450 PPC2100 system unit as terminal for AS 4.2.x It was possible to select a PPC2100 system unit as terminal without a display unit. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58658_0.fw(107) Version 1.2.1.0: ID: 458275 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(106) Version 1.2.0.0: ID: 445050 / Support ID: 400162304 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.2.0: ID: 437160 / Support ID: 400155067 Bugfix #3 for Modbus TCP with ARwin The Bugfix #2 included in HW Upgrade V1.1.1.0, causes a malfunction using Modbus TCP Master. - From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. - Modbus TCP Master can be used with ARwin version smaller G4.10. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.1.0: ID: 435115/ Support ID: 400153203 Bugfix for Modbus TCP with ARwin The PPC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435750 / Support ID: 400155067 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.0.0: ID: 427950 Support of terminal mode for the PPC2100 To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433835 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlightLED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(103) Version 1.0.2.0: ID: 424240 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HW calibration changed for TS on PPC2100 to optimize production prozess (no impact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\58658_0.fw(102) Version 1.0.1.1: ID: 408410 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correct value for the CPU temperature is shown inSDM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(100) Version 1.0.1.0: ID: 407935 New MTCX FW V01.00 f. APC2100/PPC2100 New MTCX FW V01.00 f. APC2100/PPC2100 with following changes: - Bugfix: Legacy CAN. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 407940 Bugfix: PowerOnHours and OperatingHours Channel description changed: No Configuration description changed: No Firmware changed: No ID: 407945 Battery Status removed from IO Mapping Battery Status removed from IO Mapping, because no battery is available on APC2100/PPC2100. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 407950 Bugfix: CPU temperature shown in SDM Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(100) Version 1.0.0.0: ID: 403635 First official version - The Panel PC 2100 is supported by the Automation Studio version 4.1.4.0. To configure Panel PC 2100 as a target, it is mandatory to use the last upgrade version of display unit 5AP923* or 5AP933*. - For creating of a CFast for Panel PC 2100 with Automation Studio 4.1.4.0 itis mandatory to use the Process Visualization Interface (PVI) in version 4.15or newer. This component can be obtained separatelyfrom the hompage www.br-automation.com. - The Panel PC 2100 is supported by Automation Runtime Embedded (ARemb) and Automation Runtime Windows (ARwin) version A4.10. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio. - To generate a visualization for the PanelPC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. This component can beinstalled by using Tools/ Upgrades... dialogue of the Automation Studio. - A terminal configuration for Panel PC 2100 is only possible with AutomationStudio 4.1.5.0 or newer. This limitation isvalid for both: as configuration as Visual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT). Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58658_0.fw(20) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.3.1.0 | * | 03.06.2019 | 500 кБ | EXE | AS4_HW_5PPC2100.BY01-000.exe | |
| Описание |
V4.1 HW Upgrade (5PPC2100.BY01-000) Revision information 5PPC2100.BY01-000 Version 1.3.1.0: ID: 639525 New MTCX version V01.21 New MTCX version V01.21 with following changes. - Bugfix: Sporadically, incorrect key codes are generated by an internal panel keyboard of a customized Automation Panel. The key and LED matix is not affected by this behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(121) Version 1.3.0.0: ID: 626080 New MTCX version V01.14 New MTCX version V01.14 with following changes. - Optimized internal keyboard syncronization. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\58658_0.fw(114) Version 1.2.9.0: ID: 590855 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a resistive single touch panel andMTCX V01.11. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(113) Version 1.2.8.0: ID: 577795 Problems with resistive touch The problems with the touch are fixed with the switch back to the MtcX version V1.10. Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(110) Version 1.2.7.0: ID: 571415 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. - Support for Customer Panel Interface A. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(111) Version 1.2.6.0: ID: 549960 / Support ID: 400226806, 400224179 Bugfix for VC4 internal datapoints The internal data points of VC4 and illuminated ring keys are workingagain from Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(110) Version 1.2.5.0: ID: 507800 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 537345 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(110) Version 1.2.4.0: ID: 497504 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5PPC2100.BY48-00x variants with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(108) Version 1.2.3.0: ID: 474570 Bugfixfor the New Project Wizard The Panel PC 2100 is available in the hardware catalogue again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(107) Version 1.2.2.0: ID: 469235 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Support for 5PPC2100.BYxx-002 variants. - Bugfix: Run Led was not cleared in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 469450 PPC2100 system unit as terminal for AS 4.2.x It was possible to select a PPC2100 system unit as terminal without a display unit. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58658_0.fw(107) Version 1.2.1.0: ID: 458275 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(106) Version 1.2.0.0: ID: 445050 / Support ID: 400162304 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.2.0: ID: 437160 / Support ID: 400155067 Bugfix #3 for Modbus TCP with ARwin The Bugfix #2 included in HW Upgrade V1.1.1.0, causes a malfunction using Modbus TCP Master. - From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. - Modbus TCP Master can be used with ARwin version smaller G4.10. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.1.0: ID: 435115 / Support ID: 400153203 Bugfix for Modbus TCP with ARwin The PPC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435750 / Support ID: 400155067 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.0.0: ID: 427950 Supportof terminal mode for the PPC2100 To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433835 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(103) Version 1.0.2.0: ID: 424240 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HW calibrationchanged for TS on PPC2100 to optimize production prozess (noimpact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(102) Version 1.0.1.1: ID: 408410 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correct value for the CPU temperature is shown in SDM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(100) Version 1.0.1.0: ID: 407935 New MTCX FW V01.00 f. APC2100/PPC2100 New MTCX FW V01.00 f. APC2100/PPC2100 with following changes: - Bugfix: Legacy CAN. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 407940 Bugfix: PowerOnHours and OperatingHours Channel description changed: No Configuration description changed: No Firmware changed: No ID: 407945 Battery Status removed from IO Mapping Battery Status removed from IO Mapping, because no battery is available on APC2100/PPC2100. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 407950 Bugfix: CPU temperature shown in SDM Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(100) Version 1.0.0.0: ID: 403635 First official version - The Panel PC 2100 is supported by the Automation Studio version 4.1.4.0. To configure Panel PC 2100 as a target, it is mandatoryto use the last upgradeversion of display unit 5AP923* or 5AP933*. - Forcreating of a CFast for Panel PC 2100 with Automation Studio 4.1.4.0 it is mandatory to use the Process Visualization Interface (PVI) in version 4.15 or newer. This component can be obtained separately from the hompage www.br-automation.com. - The Panel PC 2100 is supported by Automation Runtime Embedded (ARemb) and Automation Runtime Windows (ARwin) version A4.10. This component canbe installed by using Tools/ Upgrades... dialogue of the Automation Studio. - To generate a visualization for the Panel PC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. This component canbeinstalled by using Tools/ Upgrades... dialogue of the Automation Studio. - A terminal configuration for Panel PC 2100 is only possible with AutomationStudio 4.1.5.0 or newer. This limitation is valid for both: as configuration as Visual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT). Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58658_0.fw(20) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.3.0.0 | * | 13.02.2019 | 498 кБ | EXE | AS4_HW_5PPC2100.BY01-000.exe | |
| Описание |
V4.1 HW Upgrade (5PPC2100.BY01-000) Revision information 5PPC2100.BY01-000 Version 1.3.0.0: ID: 626080 New MTCX version V01.14 New MTCX version V01.14 with following changes. - Optimized internal keyboard syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(114) Version 1.2.9.0: ID: 590855 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a resistive single touch panel andMTCX V01.11. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(113) Version 1.2.8.0: ID: 577795 Problems with resistive touch The problems with the touch are fixed with the switch back to the MtcX version V1.10. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(110) Version 1.2.7.0: ID: 571415 New MTCXversion V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. - Support for Customer Panel Interface A. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(111) Version 1.2.6.0: ID: 549960 / Support ID: 400226806, 400224179 Bugfix for VC4 internal datapoints The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(110) Version 1.2.5.0: ID: 507800 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 537345 New MTCX version V01.10 New MTCX version V01.10 with following changes. -Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(110) Version 1.2.4.0: ID: 497504 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5PPC2100.BY48-00x variants with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(108) Version 1.2.3.0: ID: 474570 Bugfix for the New Project Wizard The Panel PC 2100 is available in the hardware catalogue again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(107) Version 1.2.2.0: ID: 469235 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Support for 5PPC2100.BYxx-002 variants. - Bugfix: Run Led was not cleared in standby mode. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 469450 PPC2100 system unit as terminal for AS 4.2.x It was possible to select a PPC2100 system unit as terminal without a display unit. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58658_0.fw(107) Version 1.2.1.0: ID: 458275 New MTCX version V01.06 New MTCXversion V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadically as SDL deviceat simultaneous PowerOn of the APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(106) Version 1.2.0.0: ID: 445050 / Support ID: 400162304 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of AutomationStudio! Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.2.0: ID: 437160 / Support ID: 400155067 Bugfix #3 forModbus TCP with ARwin The Bugfix #2 included in HW Upgrade V1.1.1.0, causes a malfunction using Modbus TCP Master. - From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. - Modbus TCP Master can be used with ARwin version smaller G4.10. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.1.0: ID: 435115 / Support ID: 400153203 Bugfix for Modbus TCP with ARwin The PPC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435750 / Support ID: 400155067 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.0.0: ID: 427950 Support of terminal mode for the PPC2100 To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433835 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.:AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(103) Version 1.0.2.0: ID: 424240 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HW calibration changed for TS on PPC2100 to optimize production prozess (no impact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(102) Version 1.0.1.1: ID: 408410 Bugfix: CPU temperature in SDM Starting with ARC4.10 the correct value for the CPU temperature is shown inSDM. Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(100) Version 1.0.1.0: ID: 407935 New MTCX FW V01.00 f. APC2100/PPC2100 New MTCX FW V01.00 f. APC2100/PPC2100 with following changes: - Bugfix: Legacy CAN. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 407940 Bugfix: PowerOnHours and OperatingHours Channel description changed: No Configuration description changed: No Firmware changed: No ID: 407945 Battery Status removed from IO Mapping Battery Status removed from IO Mapping, because no battery is available on APC2100/PPC2100. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 407950 Bugfix: CPU temperature shown in SDM Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(100) Version 1.0.0.0: ID: 403635 First official version - The Panel PC 2100 is supported by the Automation Studio version 4.1.4.0. To configure Panel PC 2100 as a target, it is mandatory to use the last upgrade version of display unit 5AP923* or 5AP933*. - For creating of a CFast for Panel PC 2100 with Automation Studio 4.1.4.0 itis mandatory to use the Process Visualization Interface (PVI) in version 4.15or newer. This component can be obtained separately from the hompage www.br-automation.com. - The Panel PC 2100 is supported by Automation Runtime Embedded (ARemb) and Automation Runtime Windows (ARwin) version A4.10. Thiscomponent can be installed by using Tools/ Upgrades... dialogue of the Automation Studio. - To generate a visualization for the Panel PC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. Thiscomponent can beinstalled by using Tools/ Upgrades... dialogue of the Automation Studio. - A terminal configuration for Panel PC 2100 is only possiblewith Automation Studio 4.1.5.0 or newer. This limitation is valid for both: as configuration as Visual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT). Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58658_0.fw(20) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.2.9.0 | * | 14.05.2018 | 491 кБ | EXE | AS4_HW_5PPC2100.BY01-000.exe | |
| Описание |
V4.1 HW Upgrade (5PPC2100.BY01-000) Revision information 5PPC2100.BY01-000 Version 1.2.9.0: ID: 590855 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a resistive single touch panel andMTCX V01.11. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\58658_0.fw(113) Version 1.2.8.0: ID: 577795 Problems with resistive touch The problems with the touch are fixed with the switchback to the MtcX version V1.10. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(110) Version 1.2.7.0: ID: 571415 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Supportfor B&R Hypervisor. - Support for Customer Panel Interface A. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(111) Version 1.2.6.0: ID: 549960 / Support ID: 400226806, 400224179 Bugfix for VC4 internal datapoints The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(110) Version 1.2.5.0: ID: 507800 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 537345 New MTCXversion V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(110) Version 1.2.4.0: ID: 497504 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5PPC2100.BY48-00x variants with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(108) Version 1.2.3.0: ID: 474570 Bugfix for the New Project Wizard The Panel PC 2100 is available in the hardware catalogue again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(107) Version 1.2.2.0: ID: 469235 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Support for 5PPC2100.BYxx-002 variants. -Bugfix: Run Led was not cleared in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 469450 PPC2100 system unit as terminal for AS 4.2.x Itwas possible to select a PPC2100 system unit as terminal without a display unit. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58658_0.fw(107) Version 1.2.1.0: ID: 458275 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. -Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(106) Version 1.2.0.0: ID: 445050 / Support ID: 400162304 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.2.0: ID: 437160 / Support ID: 400155067 Bugfix #3 for Modbus TCP with ARwin The Bugfix #2 included in HW Upgrade V1.1.1.0, causes a malfunction using Modbus TCP Master. - From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. - Modbus TCP Master can be used withARwin version smaller G4.10. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.1.0: ID: 435115 / Support ID: 400153203 Bugfix for Modbus TCP with ARwin The PPC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435750 / Support ID: 400155067 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10on the PPC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.0.0: ID: 427950 Support of terminal mode for the PPC2100 To configure the PPC2100 as aterminal it is mandatory to use the AutomationStudio in version 4.1.6 or 4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433835 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(103) Version 1.0.2.0: ID: 424240 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HW calibration changed for TS on PPC2100 to optimize production prozess (no impactfor customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(102) Version 1.0.1.1: ID: 408410 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correct value for the CPU temperature is shown in SDM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(100) Version 1.0.1.0: ID: 407935 New MTCX FW V01.00 f. APC2100/PPC2100 New MTCX FW V01.00 f. APC2100/PPC2100 with following changes: - Bugfix: Legacy CAN. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 407940 Bugfix: PowerOnHours and OperatingHours Channel description changed: No Configuration description changed: No Firmware changed: No ID: 407945 Battery Status removed from IO Mapping Battery Status removed from IO Mapping, because nobattery is available on APC2100/PPC2100. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 407950 Bugfix: CPU temperature shown in SDM Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 1\58658_0.fw(100) Version 1.0.0.0: ID: 403635 First official version - The Panel PC 2100 is supported by the Automation Studio version 4.1.4.0. To configure Panel PC 2100 as a target, it ismandatory to use the last upgradeversion of display unit 5AP923* or 5AP933*. - For creating of a CFast for Panel PC 2100 with Automation Studio 4.1.4.0 itis mandatory to use the Process Visualization Interface (PVI) in version 4.15or newer. This component can be obtained separately from the hompage www.br-automation.com. - The Panel PC 2100 is supported by Automation Runtime Embedded (ARemb) and Automation Runtime Windows (ARwin) version A4.10. This component can be installed by using Tools/ Upgrades... dialogue of the AutomationStudio. - To generate a visualization for the Panel PC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. This component can be installed by using Tools/ Upgrades... dialogue of the AutomationStudio. - A terminal configuration for Panel PC 2100 is only possible with AutomationStudio 4.1.5.0 or newer. This limitation is valid for both: as configuration as Visual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT). Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58658_0.fw(20) |
|||||