DWL@DWL10000447995
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.6.0.0 | * | 23.07.2021 | 5 МБ | EXE | AS4_HW_X20IF10D3-1.exe | |
| Описание |
V4.0 HW Upgrade (X20IF10D3-1) Revision information X20IF10D3-1 Version 1.6.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.5.1.0: ID: 721880 Expansion: Operation behind an X20(c)EM* possible The module can now also be operated on an X20(c)EM* Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42780a1.fw(37), 1\42780_1.fw(13) Version 1.5.0.0: ID: 483005 Module documentation revised Data sheet V1.32 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 627905 Replacement of the interfacecard in AS "ReplaceHW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 699710 / Support ID: 400300763 eipaSetIpParameter and eipaStartBusComm replace thefaulty eipaSetIpConfig. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42780a1.fw(37), 1\42780_1.fw(13) Version 1.4.0.0: ID: 495745 / Support ID: 400196482, 400196463 New FW with correct product Name Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(35), 1\42780_1.fw(12) Version 1.3.0.0: ID: 478625 / Support ID: 400184813 New FW provided. BootP request can be disabled again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42780a1.fw(30), 1\42780_1.fw(12) Version 1.2.7.0: ID: 472535 / Support ID: 400181183 variables can not be connected on a channel with a blank at the end of the name. Add Validated = "true" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.6.0: ID: 469140 netX configuration module name can bedefined for X20IF10D3-1 in AS 4 at SGCCPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.5.0: ID: 466790 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466805 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.4.0: ID: 357125 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 456700 hwx-File Correction Loading object in Hardware difference doesn't work, if Modul (X20IF1043-1) is placed in the Target Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.3.0: ID: 431545 / Support ID: 400152373 Configuration problem on expandable buscontroller. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes ID: 441425 / Support ID: 400158693 Configuration problem on expandable buscontroller. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.2.0: ID: 338155 Image in the SystemDesigner got conformed. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 381130 / Support ID: 400129535 Behaviour for unicast-telegrams changed (TTL) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(21), 1\42780_1.fw(12) Version 1.2.1.0: ID: 296840 New firmware: ODVA certification (fixed version) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(19), 1\42780_1.fw(12) Version 1.2.0.0: ID: 283620 New firmware: ODVA certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(19), 1\42780_1.fw(12) Version 1.1.1.0: ID: 255005 / Support ID: 400059600 Ethernet IP communication doesn't work via explicit messaging Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42780a1.fw(16), 1\42780_1.fw(12) Version 1.0.1.0: ID: 239195 Interface module EtherNet/IP adapter, first version Interface module EtherNet/IP adapter, first version Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(13), 1\42780_1.fw(12) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.5.0.0 | * | 15.09.2020 | 5 МБ | EXE | AS4_HW_X20IF10D3-1.exe | |
| Описание |
V4.0 HW Upgrade (X20IF10D3-1) Revision information X20IF10D3-1 Version 1.5.0.0: ID: 483005 Module documentation revised Data sheet V1.32 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 627905 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 699710 / Support ID: 400300763 eipaSetIpParameter and eipaStartBusComm replace the faulty eipaSetIpConfig. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42780a1.fw(37), 1\42780_1.fw(13) Version 1.4.0.0: ID: 495745 / Support ID: 400196482, 400196463 NewFW with correct product Name Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(35), 1\42780_1.fw(12) Version 1.3.0.0: ID: 478625 / Support ID: 400184813 New FW provided. BootP request can be disabled again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42780a1.fw(30), 1\42780_1.fw(12) Version 1.2.7.0: ID: 472535 / Support ID: 400181183 variables can not be connected on a channel with a blank at the end of the name. Add Validated = "true" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.6.0: ID: 469140 netX configuration module name can be defined for X20IF10D3-1 in AS 4 at SGC CPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.5.0: ID: 466790 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466805 Add ModulOKin I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.4.0: ID: 357125 Dynamic configuration The name of the generated netX module can be freely assigned inorder to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 456700 hwx-File Correction Loading objectin Hardware difference doesn't work, if Modul (X20IF1043-1) is placed in the Target Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.3.0: ID: 431545 / Support ID: 400152373 Configuration problem on expandable buscontroller. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 441425 / Support ID: 400158693 Configuration problem on expandable buscontroller. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.2.0: ID: 338155 Image in the SystemDesigner got conformed. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 381130 / Support ID: 400129535 Behaviour for unicast-telegrams changed (TTL) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(21), 1\42780_1.fw(12) Version 1.2.1.0: ID: 296840 New firmware: ODVA certification (fixed version) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(19), 1\42780_1.fw(12) Version 1.2.0.0: ID: 283620 New firmware: ODVA certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(19), 1\42780_1.fw(12) Version 1.1.1.0: ID: 255005/ Support ID: 400059600 Ethernet IP communication doesn't work via explicit messaging Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42780a1.fw(16), 1\42780_1.fw(12) Version 1.0.1.0: ID: 239195 Interface module EtherNet/IP adapter, first version Interface module EtherNet/IP adapter, first version Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(13),1\42780_1.fw(12) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.4.0.0 | * | 20.09.2016 | 988 кБ | EXE | AS4_HW_X20IF10D3-1.exe | |
| Описание |
V4.0 HW Upgrade (X20IF10D3-1) Revision information X20IF10D3-1 Version 1.4.0.0: ID: 495745 / Support ID: 400196482, 400196463 New FW with correct product Name Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(35), 1\42780_1.fw(12) Version 1.3.0.0: ID: 478625 /Support ID: 400184813 New FW provided. BootP request can be disabled again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42780a1.fw(30), 1\42780_1.fw(12) Version 1.2.7.0: ID: 472535 / Support ID: 400181183 variables can not be connected on a channel with a blank at the end of thename. Add Validated = "true" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware:1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.6.0: ID: 469140 netX configuration module name can be defined for X20IF10D3-1 in AS 4 at SGC CPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.5.0: ID: 466790 FDT/DTM Cycle Timechange Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466805 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.4.0: ID: 357125 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channeldescription changed: No Configuration description changed: No Firmware changed: No ID: 456700 hwx-File Correction Loading object in Hardware difference doesn't work, if Modul (X20IF1043-1) is placed in the Target Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.3.0: ID: 431545 / Support ID: 400152373 Configuration problem on expandable buscontroller. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 441425 / Support ID: 400158693 Configuration problem on expandable buscontroller. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.2.0: ID: 338155 Image in the SystemDesigner got conformed. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 381130 / Support ID: 400129535 Behaviour for unicast-telegrams changed (TTL) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(21), 1\42780_1.fw(12) Version 1.2.1.0: ID: 296840 New firmware: ODVAcertification (fixed version) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(19), 1\42780_1.fw(12) Version 1.2.0.0: ID: 283620 New firmware: ODVA certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(19), 1\42780_1.fw(12) Version 1.1.1.0: ID: 255005 / Support ID: 400059600 Ethernet IP communication doesn't work via explicit messaging Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42780a1.fw(16), 1\42780_1.fw(12) Version 1.0.1.0: ID: 239195 Interface module EtherNet/IP adapter, first version Interface module EtherNet/IP adapter, first version Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(13), 1\42780_1.fw(12) |
|||||