DWL@DWL10000301356
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.3.0.0 | * | 23.07.2021 | 3 МБ | EXE | AS4_HW_X20IF1051-1.exe | |
| Описание |
V4.0 HW Upgrade (X20IF1051-1) Revision information X20IF1051-1 Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.4.0: ID: 483045 Module documentation revised Data sheet V2.03 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 627875 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 721830 Expansion: Operation behind an X20(c)EM* possible :The module can now also be operated on an X20(c)EM* Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42764a1.fw(27), 1\42764_1.fw(12) Version 1.2.3.0: ID: 468905 netX configuration module name can be defined for X20IF1053-1 in AS 4 at SGC CPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42764a1.fw(27), 1\42764_1.fw(12) Version 1.2.2.0: ID: 466750 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466755 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42764a1.fw(27), 1\42764_1.fw(12) Version 1.2.1.1: ID: 382890 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42764a1.fw(27), 1\42764_1.fw(12) Version1.2.0.0: ID: 283605 New firmware: ODVA certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42764a1.fw(27), 1\42764_1.fw(12) Version 1.1.0.0: ID: 257360 Vendor ID changed Module notifiesnow with the B&R Vendor ID Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42764a1.fw(21), 1\42764_1.fw(12) Version 1.0.2.0: ID: 240715 X20 Interface Device Net Master, Configuration of netX cycle time X20 Interface Device Net Master, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmwarechanged: No Firmware: 1\42764a1.fw(17), 1\42764_1.fw(12) Version 1.0.1.0: ID: 235835 Interface module DeviceNet master, first version Interface module DeviceNet master, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42764a1.fw(17), 1\42764_1.fw(12) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.2.3.0 | * | 07.03.2016 | 863 кБ | EXE | AS4_HW_X20IF1051-1.exe | |
| Описание |
V4.0 HW Upgrade (X20IF1051-1) Revision information X20IF1051-1 Version 1.2.3.0: ID: 468905 netX configuration module name can be defined for X20IF1053-1 in AS 4 at SGC CPU Channel description changed:No Configuration description changed: Yes Firmware changed: No Firmware: 1\42764a1.fw(27), 1\42764_1.fw(12) Version 1.2.2.0: ID: 466750 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466755 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed:No Firmware: 1\42764a1.fw(27), 1\42764_1.fw(12) Version 1.2.1.1: ID: 382890 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configurationdescription changed: Yes Firmware changed: No Firmware: 1\42764a1.fw(27), 1\42764_1.fw(12) Version 1.2.0.0: ID: 283605 New firmware: ODVA certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42764a1.fw(27), 1\42764_1.fw(12) Version 1.1.0.0: ID: 257360 Vendor ID changed Module notifies now with the B&R Vendor ID Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42764a1.fw(21), 1\42764_1.fw(12) Version 1.0.2.0: ID: 240715 X20 Interface Device Net Master, Configuration of netX cycle time X20 Interface Device Net Master, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42764a1.fw(17), 1\42764_1.fw(12) Version 1.0.1.0: ID: 235835 Interface module DeviceNet master, first version Interface module DeviceNet master, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42764a1.fw(17), 1\42764_1.fw(12) |
|||||