DWL@DWL10000433594

Версия Язык
Операционная система
Дата
Размер
Тип Загрузка
2.2.1.1 * 24.11.2023 633 кБ EXE AS4_HW_8EAC0122.003-1.exe
Описание V4.0 HW Upgrade (8EAC0122.003-1)

Revision information 8EAC0122.003-1

Version 2.2.1.1:

ID: 778165
HW Upgrade for 8EAC0122.003-1: Save interface type default value
Store the default value of the interface type.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.2.0.0:

ID: 549215
Supportof motion system mapp Motion
HWX file extended for usage with motion system mapp Motion.
Channel description changed: no
Configuration descriptionchanged: no
Firmware changed: no

Version 1.0.0.2:

ID: 516725
ACOPOS P3 with 8EAC0122.003-1: Error in encoder configuration
If an encoder interface on the 8EAC0122.003-1 is enabled with a higher index as the maximum number of axes for the associated ACOPOS P3 module, then a faulty encoderconfiguration was sent.
Configured encoders of all axes of all modules were not configured. If this type of configuration is detected, an error is now output (AS 4.3.3 or higher).

For AS versions older than 4.3.3, the indexshould not be greater than the maximum number of axes.
Channel descriptionchanged: no
Configuration description changed: no
Firmware changed: no

Version 1.0.0.1:

ID: 480280
8EAC0122.003-1: Encoder parameters not transferred
Only the encoder parameters up to the first encoder set as "Not used" are transferred. If the encoder for the second axis is set to "Not used", for example, then the encoder parameters for the third and any subsequent axes are also not transferred.
Channel description changed: no
Configuration description changed: no
Firmware changed: no
Версия Язык
Операционная система
Дата
Размер
Тип Загрузка
2.2.0.0 * 01.09.2017 287 кБ EXE AS4_HW_8EAC0122.003-1.exe
Описание V4.0 HW Upgrade (8EAC0122.003-1)

Revision information 8EAC0122.001-1

Version 2.2.0.0:

ID: 549215
Support of motion system mapp Motion
HWX file extended for usage with motion system mapp Motion.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.2:

ID: 485175
HW upgrade was available for wrong AS versions
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Loading
Вернутся к списку

Укажите страну и язык

B&R Logo