DWL@DWL10000778074
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.3.0.2 | * | 06.03.2024 | 573 кБ | EXE | AS4_HW_8BVIxxxxxxDS.xxx-1.exe | |
| Описание |
V4.0 HW Upgrade (8BVIxxxxxxDS.xxx-1) Revision information 8BVIxxxxxxDS.xxx-1 Version 2.3.0.2: ID: 782175 Support of new 8BVIxxxxxxDS.xxx-1 and 8BVIxxxxxxSS.xxx-1 upgrades -ACP10 version no restriction -mapp Motion version no restriction -Automation Studio version AS 4.0.11.x Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.3.0.1: ID: 679890 Parameter Supervision removed because it is without an effect Channel description changed: no Configuration description changed: yes Firmware changed: no ID: 682270 Parameter "SdcEnabled" initialized incorrectly Data type ofparameter was changed to STRING and inital value to "off". Channel description changed: no Configuration description changed: yes Firmware changed: no ID: 682445 Add-on for usage of automatic DNA configuration Feature add-on "DNA Configuration automatic" from Automation Studio 4.9 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.3.0.0: ID: 600400 Misconfigurationof mapp Motion axis assignment not detected in Automation Studio mapp Motion axes can be assigned to a drive multiple times. This error is notrecognized until runtime. Corrected in combination with: - mapp Motion V5.4.0 - Automation Studio V4.4.4 Channel description changed: no Configuration description changed: no Firmware changed: no Version 2.2.0.0: ID: 549265 Support of motion system mapp Motion HWX file extended forusage with motion system mapp Motion. Channel description changed: no Configuration description changed: no Firmware changed: no |
|||||