DWL@DWL10000305090
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.0.3.0 | * | 22.02.2016 | 1 МБ | EXE | AS3.0_HW_X20IF10G3-1.exe | |
| Описание |
V3.0 HW Upgrade (X20IF10G3-1) Revision information X20IF10G3-1 Version 1.0.3.0: ID: 466860 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466865 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42796a1.fw(17), 1\42796_1.fw(12) Version 1.0.2.0: ID: 431390 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42796a1.fw(17), 1\42796_1.fw(12) Version 1.0.1.1: ID: 390390 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42796a1.fw(17), 1\42796_1.fw(12) Version1.0.0.1: ID: 270365 Support X20IF10G3-1 First version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42796a1.fw(17), 1\42796_1.fw(12) |
|||||