DWL@DWL10000308413
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.12.0.0 | * | 28.01.2021 | 1 МБ | EXE | AS3.0_HW_X20cIF1082-2.exe | |
| Описание |
V3.0 HW Upgrade (X20cIF1082-2) Revision information X20cIF1082-2-2 Version 1.12.0.0: ID: 705090 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(36364), 1\57910_1.pci(36357), 1\57910a0.epl(142), 1\57910a1.epl(142) Version 1.11.1.0: ID: 692870 Support HW variant 1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 694020 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57910_0.pci(36108), 1\57910_1.pci(36101), 1\57910a0.epl(141), 1\57910a1.epl(141) Version 1.10.0.0: ID: 652270 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 652495 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(36108), 1\57910a0.epl(141) Version 1.9.0.0: ID: 636515 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(35340),1\57910a0.epl(138) Version 1.8.0.0: ID: 591130 Documentation updated Version 1.23 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 603475/ Support ID: 400250890 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration"Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 608220 Cannot connect hardware module to PLK2 interface of X20IF1082-2 in Ethernetmode in AS Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57910_0.pci(34825), 1\57910a0.epl(136) Version 1.7.0.0: ID: 568875 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(34313), 1\57910a0.epl(134) Version 1.6.0.0: ID: 539755 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(33545), 1\57910a0.epl(131) Version 1.5.0.0: ID: 504060 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504205 Documentation updated version 1.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.2.0.0: ID: 443865 / Support ID: 400154848 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.1.0.0: ID: 417940 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 417945 / Support ID: 400135055 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424020 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out ofan SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424060 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32521), 1\57910a0.epl(127) Version 1.0.0.0: ID: 334965 Support X20cIF1082-2 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(31496), 1\57910a0.epl(123) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.7.0.0 | * | 02.02.2018 | 1 МБ | EXE | AS3.0_HW_X20cIF1082-2.exe | |
| Описание |
V3.0 HW Upgrade (X20cIF1082-2) Revision information X20cIF1082-2 Version 1.7.0.0: ID: 568875 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(34313), 1\57910a0.epl(134) Version 1.6.0.0: ID: 539755 / Support ID: 400204420 POWERLINKV2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames weresent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(33545), 1\57910a0.epl(131) Version 1.5.0.0: ID: 504060 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504205 Documentation updated version 1.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.2.0.0: ID: 443865 / Support ID: 400154848 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.1.0.0: ID: 417940 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 417945 / Support ID: 400135055 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424020 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezingof the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424060 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32521), 1\57910a0.epl(127) Version 1.0.0.0: ID: 334965 Support X20cIF1082-2 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(31496), 1\57910a0.epl(123) |
|||||