DWL@DWL10000075488

Версия Язык
Операционная система
Дата
Размер
Тип Загрузка
1.5.0 * 18.05.2016 4 МБ ZIP ModbusTCP_Toolbox_V1.5.0.zip
Описание ModbusTCP Toolbox

The ModbusTCP Toolbox is available as a free download and allows configuration data that has been data created B&R FieldbusDESIGNER to be loaded to the bus controller.

It also provides extensive module diagnostics and allows a firmware update to be carried out.

The application is based on Microsoft's .NET framework. The installation program 'Setup.exe' checks if this framework is available on the PC and will download it from the internet if not.
If there is no online connection available, the .NET framework 2.0 must be installed manually.

The installer 'ModbusTCP Toolbox.msi' must then be executed instead of 'Setup.exe'.
Loading
Вернутся к списку

Укажите страну и язык

B&R Logo