Описание
Integrated safety technology offers considerable advantages over hard-wired safety technology. The main focus is to make the safety technology in the machine expandable and easy to maintain.
B&R safety technology is now fully integrated into mapp Technology. mapp Safety makes it easier than ever to design, maintain and troubleshoot safety applications. In addition, mapp Safety automatically communicates with other mapp components, such as the user role and audit systems.
- Introduction to "Smart Safe Reaction"
- mapp Safety concept
- Configuring the safety application in Automation Studio
- Programming simple safety applications in SafeDESIGNER
- Integrating the safety application into the functional application
- Commissioning and testing a safety application
- Service and diagnostics of safety applications

Предоставляемые документы
TM515 – Programming and commissioning safety applications with mapp Safety
TM515 - Programming and commissioning safety applications with mapp Safety
Learning objectives and content
- mapp Safety concept
- Installation, licensing and help documentation
- Understanding how a sample application works
- Creating the initial mapp Safety project
- Configuring the safety application in Automation Studio
- Configuration of the safety application in SafeDESIGNER
- Implementing a sample application
- Installation and commissioning
- Operating a mapp Safety HMI application
- Safe machine options
- Service and diagnostics of safety applications
- TM515TRE.472-GER
- TM515TRE.472-ENG
Требуется
Артикул
SEM515.1
ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.
Место проведения мероприятия
B&R HQ: Poznań
ul. Małachowskiego 10
61-129 Poznań
Польша
Организатор
B&R HQ: Poznań
ul. Małachowskiego 10
61-129 Poznań
Польша
Телефон:
+48 / 61 8460 - 500
Дополнительная информация
С: 12.10.2026
Начало: 09:00
По: 12.10.2026
конец: 16:00
Свободные места:
Продолжительность:
6 часов
Язык: Польский