Описание
At B&R, motion control goes hand in hand with servo drives, motors and the mapp Motion software package.
This is the basis for other motion and robotic trainings.
- Requirements
- Automation Studio
- Contents
- Name all components in a drive system and explain how they work
- Select the appropriate drive hardware for your application from the B&R product portfolio
- Describe the PLCopen motion control standard and learn to understand the mapp Motion concept that is based on it
- Configure a single axis in Automation Studio and create applications for controlling single axes
- Use mapp Cockpit for axis commissioning and diagnostics
- Use various diagnostic tools for B&R drive technology in a targeted manner
- Simulate a drive system or parts of it
Артикул
VCL-0415-0
ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.
Место проведения мероприятия
B&R Online (IT)
Remote Lecture
Италия
Организатор
Automation Academy Italia
Via Ruggero Leoncavallo
20020 Cesate
Италия
Телефон:
+ 39 / 029320581
Дополнительная информация
С: 01.12.2026
Начало: 09:30
По: 03.12.2026
конец: 16:30
Свободные места:
Продолжительность:
3 День
Язык: Итальянский