Save energy and increase performance
B&R introduces new stepper motor module from the X20 series With the X20SM1436-1 module, B&R has added to its portfolio a new X20 module for direct control of stepper motors . The module can be used to [...] to operate stepper motors with operating voltages from 18 to 60 VDC at rated currents up to 2.5 A. In addition, the integrated current reduction function increases performance and reduces energy consumption [...] inputs. Three of them can be configured as ABR encoder inputs with a counter frequency of 50 kHz for 4x evaluation. In addition, all digital inputs have open circuit monitoring, which increases operational