Número do material Descrição
X20SC0402 X20 safe digital mixed module, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 2 safe type B2 digital outputs, 24 VDC, 0.2 A, OSSD <10 µs
X20SC0806 X20 safe digital mixed module, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 6 safe type B2 digital outputs, 24 VDC, 0.2 A, OSSD <10 µs
X20SC0842 X20 safe digital mixed module, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 4 safe type A digital outputs, 24 VDC, 3 A, OSSD <500 µs, 2 safe type B2 digital outputs, 24 VDC, 50 mA, OSSD <500 µs
X20SC2212 X20 safe digital mixed module, 6 safe type A digital inputs, configurable input filter, 6 pulse outputs, 24 VDC, 2 safe type B1 digital outputs, 24 VDC, 0.5 A, OSSD <500 µs
X20SC2432 X20 safe digital mixed module, 2 safe type A digital inputs, configurable input filter, 2 pulse outputs, 24 VDC, 2 relays with 1 normally open contact each, 48 VAC / 6 A, 24 VDC / 6 A

Por favor escolha o país e o idioma

B&R Logo