Número do material Descrição
X20SI2100 X20 safe digital input module, 2 safe type A digital inputs, configurable input filter, 2 pulse outputs, 24 VDC
X20SI4100 X20 safe digital input module, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC
X20SI4110 X20 safe digital input module, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, single-width
X20SI8110 X20 safe digital input module, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, single-width
X20SI9100 X20 safe digital input module, 20 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC

Por favor escolha o país e o idioma

B&R Logo