Número do material Descrição
X67DM1321 X67 digital mixed module, 8 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz
X67DM1321.L08 X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M8 connectors, high-density module
X67DM1321.L12 X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module
X67DM1321.L12-1 X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, pinning variant, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module
X67DM9321 X67 digital mixed module, 8 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, X2X Link address switch
X67DM9321.L12 X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, X2X Link address switch, high-density module
X67DM9331.L12 X67 digital mixed module, 8 channels configurable as inputs or outputs, 24 VDC, 2 A, configurable input filter, single-channel sensor/actuator supply monitoring, M12 connectors, X2X Link address switch, high-density module
X67DO1332 X67 digital output module, 8 outputs, 24 VDC, 2 A, readable output status
X67DO9332.L12 X67 digital output module, 8 outputs, 24 VDC, 2 A, single-channel actuator power supply monitoring, M12 connectors, X2X Link address switch, high-density module
X67DV1311.L08 X67 digital valve control module, 16 digital outputs, 24 VDC, 0.1 A, 1 M16 connection, 16 digital inputs, 24 VDC, sink, configurable input filter, M8 connectors, high-density module
X67MM2436 X67 PWM motor module, I/O power supply 24-38.5 VDC ±25%, 2 PWM motor bridges, 3 A continuous current, 5 A peak current, 2x 3 digital inputs 24 VDC, sink, configurable as incremental encoder
X67SM2436 X67 stepper motor module, I/O power supply 24-38.5 VDC ±25%, max. 8 A, 2 motor connections, 3 A continuous current, 5 A peak current, 2x 3 digital inputs 24 VDC, sink, configurable as incremental encoder, NetTime function
X67SM4320 X67 stepper motor module, I/O power supply 24 VDC ±25%, 4 motor connections, 1 A continuous current, 1.5 A peak current, NetTime function
X67UM1352 X67 universal mixed module, 1 input for evaluating full-bridge strain gauge, 24-bit, 4 digital inputs 24 VDC, sink, 1 digital output, 0.5 A, source, 1 digital output, 1 A, source

Por favor escolha o país e o idioma

B&R Logo