SafeMOTION provides integrated safety functions directly in the drive system, ensuring that movements such as speed, position or direction are safely monitored at all times. These safety functions can be configured and implemented in Automation Studio using SafeDESIGNER.

  • Contents
  • Describe the integrated safe motion control concept
  • Name available safety functions and how they are used (STO, SS1, etc.)
  • Add and configure a safe drive in Automation Studio
  • Explain the relationship between standard and safety applications
  • Identify function blocks in the openSAFETY library and explain the procedure for developing safety functions
  • Explain the procedure for commissioning and maintenance

Learning format

Digital
Classroom
Online

Duration

2 days The duration and contents may vary depending on the country.

Order number

S5LT-TR2-0545-0 The order number may vary depending on the country.

Booking

Dates and registration

Por favor escolha o país e o idioma

B&R Logo