General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL | cTÜV SÜDus NRTL |
Materiaalnummer:
VSC123Q25.062P-000Omschrijving:
- Machine vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - With inference accelerator - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - Lens 16 mm, F4 with adjustable focus - LED 16x red/green/blue/lime - Standard LED optics - Polished glass and high AR coating with polarizing filter
| Automation Studio HW Upgrades | Versie (Datum) | Download |
|---|---|---|
| V6.0 HW Upgrade (VSC123Q25.062P-000) | EXE / 17 MB |
| Certificaten | Versie (Datum) | Download |
|---|---|---|
| EU Declaration Machine Vision System | PDF / 192 KB |
| Documentatie | Versie (Datum) | Download |
|---|---|---|
| Smart Camera User's Manual | PDF / 13 MB |
| M-CAD (Mechan. Templates) | Versie (Datum) | Download |
|---|---|---|
| 3D File STEP Camera S-Mount | STP / 27 MB |