General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cTÜV SÜDus No. U10 041745 0020 Per UL 61010-2-201 |
Materiaalnummer:
VSC122005.053P-000Omschrijving:
- Machine vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - Lens 12 mm, F4 with adjustable focus - Base plate without LED - No LED optics - Polished glass on both sides and high AR coating with diffuser
| Automation Studio HW Upgrades | Versie (Datum) | Download |
|---|---|---|
| V4.7 HW Upgrade (VSC122005.053P-000) | EXE / 15 MB | |
| V6.0 HW Upgrade (VSC122005.053P-000) | EXE / 15 MB |
| Certificaten | Versie (Datum) | Download |
|---|---|---|
| EU Declaration Machine Vision System | PDF / 192 KB |
| Documentatie | Versie (Datum) | Download |
|---|---|---|
| Smart Camera User's Manual | PDF / 12 MB |
| M-CAD (Mechan. Templates) | Versie (Datum) | Download |
|---|---|---|
| 3D File STEP Camera S-Mount | STP / 27 MB |