Materiaalnummer Omschrijving
0RMSM.A3G-10 GSM/3G puck antenna Frequencies: 880-960/1710-2170 MHz, SMA connector (male), 2.5 m cable, Screw or hole mounting, IP67, compatible with 0RMSM1x35
0RMSM.A3G-20 GSM/3G mini antenna Frequencies: 824-960/1710-2170 MHz, SMA connector (male), 3 m cable, magnetic attachment, compatible with 0RMSM1x35
0RMSM.AMB-10 GSM/3G/LTE broadband antenna Frequencies: 750-1250, 1650-2700 MHz, male SMA connector, 3 m cable, screw and hole installation, compatible with 0RMSM1x35, base plate needed for optimal amplification, IP67
0RMSM.AMB-20 GSM/3G/LTE broadband antenna Frequencies: 750-1250, 1650-2700 MHz, male SMA connector, 5 m cable, screw and hole installation, compatible with 0RMSM1x35, base plate needed for optimal amplification, IP67
0RMSM.AWIFI-10 Wi-Fi puck antenna, 2.4 & 5 GHz, compatible with 0RMSM1x45, 2 m cable

Graag land en taal kiezen

B&R Logo