Omschrijving
After delivery of a machine, it is serviced by the machine manufacturer or end user. Errors or machine downtime could occur because of various factors. The diagnostics optionsLED status indicators, System Diagnostics Manager and the Runtime Utility Center are used for diagnostics in the control system environment. Automation Studio is not covered in this seminar. If diagnostics via Automation Studio is required, we recommend attending a longer version of this seminar: "SEM920.3 - Training: Diagnostics and service with Automation Studio" in the control system environment or on the B&R controller can quickly provide an overview. B&R's website and user's manuals provide valuable information.
Objectives and content
- B&R system overview and topologies
- Typical sources of errors on machines
- Serial numbers and model numbers
- Maintenance guidelines for B&R systems
- Ordering replacement parts and contacting the manufacturer
- System Diagnostics Manager
Saving the system dump and logger - Runtime Utility Center
Backing up and restoring CompactFlash
Online connection and instruction lists - Module replacement and documentation
- B&R website functions
- Exercise examples and their application
Documents provided
![]() |
Modelnummer
SEM920.2
Meld je nu aan Voor prijsinformatie kunt u contact opnemen met uw Sales Engineer.
Plaats
B&R HQ: Pune
Mumbai-Pune Road
Wakdewadi
411003 Pune
Indië
Organisator
B&R HQ: Pune
Mumbai-Pune Road
Wakdewadi
411003 Pune
Indië
Telefoon:
+91 / 20 4147 - 8999
Aanvullende informatie
Van: 28-09-2026
Start: 09:30
Tot: 29-09-2026
Einde: 17:30
Duur:
2 Dagen
Taal: Engels