Omschrijving

Safe drive applications can be easily programmed using PLCopen-compatible function blocks from B&R with SafeDESIGNER in Automation Studio.

This allows the implementation of safety levels up to Cat. 4 / PL e / SIL 3.
This allows fixed wiring to be replaced by safe data transfer via the existing machine bus system. Flexibly configured or programmed safety behavior can be adapted optimally to various safety situations.

Safe Operating Stop, Safely Limited Speed and Safe Homing are important functions for a safe machine.

  • Operating principle of safe motion control
  • Setting up and configuring safe axes
  • SafeMOTION safety functions
  • Using PLCopen safety function blocks
  • Integrated diagnostics functions in SafeDESIGNER
  • Overview of homing modes
  • Commissioning and maintenance
  • Automation Help ad user's manuals

Verstrekte trainingsdocumenten

TM540 – Integrated Safe Motion Control

Safe drive applications can be easily programmed using PLCopen-compatible function blocks from B&R with SafeDESIGNER in Automation Studio.

This allows the implementation of safety levels up to Cat. 4 / PL e / SIL 3.
This allows fixed wiring to be replaced by safe data transfer via the existing machine bus system. Flexibly configured or programmed safety behavior can be adapted optimally to various safety situations.

Safe Operating Stop, Safely Limited Speed and Safe Homing are important functions for a safe machine.

Learning objectives and contents

  • Operating principle of safe motion control
  • Setting up and configuring safe axes
  • SafeMOTION safety functions
  • Using PLCopen safety function blocks
  • Integrated diagnostics functions in SafeDESIGNER
  • Overview of homing modes
  • Commissioning and maintenance
  • Automation Help ad user's manuals

Name

Model number

TM540 – Integrated Safe Motion Control

TM540TRE.433-GER

TM540TRE.433-ENG

Vereisten

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

SEM415.3 - Training Geïntegreerde motion control: mapp Axis

De B&R-aandrijfoplossing biedt flexibele, krachtige hulpmiddelen voor het aansturen van drives. Deze oplossingen worden geconfigureerd, in gebruik genomen en gediagnosticeerd met behulp van Automation Studio.

Er zijn verschillende aandrijfcomponenten en -functies beschikbaar.

Dankzij het gebruik van PLCopen-compatibele mapp Motion-componenten worden ze naadloos geïntegreerd in de machinetoepassing.

  • Het concept achter de B&R-aandrijfoplossing
  • Bedrading en diagnose
  • Begeleiding in Automation Help
  • Testomgevingen en inbedrijfstelling
  • Controleconcepten en autotuning
  • Simulatie-opties voor een drive
  • Voorbereiding van informatie voor ondersteuningsaanvragen
  • Navigeren Automation Help
  • mapp Technologie - Motion control: Basisfuncties
  • Motion control: Basisfuncties - PLCopen
  • Bewegingssequenties programmeren
  • PLCopen-toestandsdiagram
  • Foutafhandeling in de applicatie
SEM515.2 - Automation Studio Training: Geïntegreerde veiligheidstechnologie met mapp Safety

Geïntegreerde veiligheidstechnieken bieden aanzienlijke voordelen boven conventionele oplossingen met bedrade componenten. De aandacht gaat hieruit naar de mogelijkheden van het uitbreiden en onderhouden van deze oplossingen op een machine.

B&R veiligheidstechnologie is nu volledig geïntegreerd in mapp technologie. mapp Safety maakt het eenvoudiger dan ooit om veiligheidstoepassingen te ontwerpen, te onderhouden en problemen op te lossen. Bovendien communiceert mapp Safety automatisch met andere mapp-componenten, zoals de gebruikersrol en auditsystemen.

  • Inleiding "Smart Safe Reaction"
  • mapp Safety concept
  • De veiligheidstoepassing configureren in Automation Studio
  • De veiligheidstoepassing configureren in SafeDESIGNER SafeDESIGNER is een functie in Automation Studio om veiligheidstoepassingen te maken en te configureren.
  • Veiligheidsprincipes
  • Werken met veiligheidsfuncties
  • Berekening van de veiligheidsreactietijd
  • Eenvoudige veiligheidstoepassingen programmeren
  • De veiligheidsapplicatie integreren in de functionele applicatie
  • Een veiligheidsapplicatie in bedrijf stellen en testen
Modelnummer

SEM540.2

Meld je nu aan Voor prijsinformatie kunt u contact opnemen met uw Sales Engineer.

Plaats

B&R HQ: Odense
Rolundvej
5260 Odense
Denemarken

Organisator

B&R HQ: Odense
Rolundvej
5260 Odense
Denemarken

Telefoon:
+45 / 6315 3080

Aanvullende informatie

Van: 05-05-2026
Start: 08:00


Tot: 06-05-2026
Einde: 16:00


Boekingsstatus:
Duur: 2 Dagen

Taal: Deens