DWL@DWL10000319745
| Versie | Taal | Besturingssysteem | Datum | Grootte | Type | Download |
|---|---|---|---|---|---|---|
| 2.0.1.0 | * | 11-12-2019 | 3 MB | EXE | AS3.0_HW_X20DS438A.exe | |
| Omschrijving |
V3.0 HW Upgrade (X20DS438A) Revision information X20DS438A Version 2.0.1.0: ID: 667890 / Support ID: 400302845 Correction for Automation Studio 3 The parameter CfO_BaudratePrescaler can be written with Library AsIoAcc. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(133), 1\51904_2.fw(133) Version 1.10.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.1.0: ID: 624905 / Support ID: 400272653, 400274350, 400283589, 400284410 Confusing warnung message eliminated In several versions of AutomationStudio, a confusing warnung message could occur. The message was eliminated because it was without any significance for using the module. Channel description changed: No Configuration description changed: Yes Firmwarechanged: No ID: 634315 Module documentation revised Data sheet V1.50 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\51904_1.fw(133), 1\51904_2.fw(133) Version 1.9.0.0: ID: 632205 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(133), 1\51904_2.fw(133) Version 1.8.0.0: ID: 595770 / Support ID: 400250484 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 609975 / Support ID: 400255526 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures inAutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614450 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(132), 1\51904_2.fw(132) Version 1.7.0.0: ID: 547450 / Support ID: 400225108 Up-/Download behavior of paramerterserver revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 572050 / Support ID: 400236989 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(126) Version 1.6.1.1: ID: 539295 / Support ID: 400210434, 400214126, 400215356 SDM view revised. Configured IO-Link devices are shown in SDM view when they are detected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(125) Version 1.6.1.0: ID: 539295 / Support ID: 400210434, 400214126, 400215356 SDM view revised. Configured IO-Link devices are shown in SDM view when they are detected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(125) Version 1.6.0.2: ID: 525050 / Support ID: 400211010 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(125) Version 1.5.1.0: ID: 509920 / Support ID: 400204349 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(122) Version 1.5.0.1: ID: 492720 / Support ID: 400194261 Continuous product improvement Timeout behavior for DTM access revised; Very slow IO-Link devices can be used as well. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(122) Version 1.4.0.0: ID: 489215 / Support ID: 400189158 Firmware revised for use with AsIoLink library If channel mode of module is handled by "ioLinkSetMode" function, the module will report correctly the new channel status. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(119) Version 1.3.0.1: ID: 466810 Supportfor module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 477820 / Support ID: 400184659 Continuous product improvement Initializing of output buffer (>25 Byte) revised Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 485700 / Support ID: 400189158 Initializing of IO-Link slaves revised. IO-Link devices (V1.1) without ISDU support can be used. Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\51904_1.fw(118) Version1.2.1.0: ID: 456930 Module documentation revised DatasheetV1.13 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(116) Version 1.2.0.0: ID: 449425 / Support ID: 400163205 Compatibility extended Additional frame type implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(116) Version 1.1.0.0: ID: 443965 Compatibility extended - parameter server Changes of parameter server enables user to implement this functionality ona wider range of OI-Link devices Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\51904_1.fw(111) Version1.0.4.0: ID: 442295 Correction Documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(111) Version 1.0.3.0: ID: 429915 Corrections online-help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(111) Version 1.0.2.0: ID: 416640 Parameter server revised The behavior for automatic mode can be configured more detailed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(111) Version 1.0.1.0: ID: 379430 / Support ID: 400144171 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 383385 Support X20DS438A for SGC-CPU Adaptions for Usage with SGC-CPU. Adaptions in documentation (German). Channeldescription changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 398770 Parameter server revised Manual configuration for parameter server was added. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\51904_1.fw(108) Version 1.0.0.9: ID: 383680 adaptations of help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(104) Version 1.0.0.7: ID: 380930 HWC-file adaptations Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\51904_1.fw(104) Version 1.0.0.5: ID: 369095 Support X20DS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Versie | Taal | Besturingssysteem | Datum | Grootte | Type | Download |
| 1.9.1.0 | * | 02-04-2019 | 6 MB | EXE | AS3.0_HW_X20DS438A.exe | |
| Omschrijving |
V3.0 HW Upgrade (X20DS438A) Revision information X20DS438A Version 1.9.1.0: ID: 624905 / Support ID: 400272653, 400274350, 400283589, 400284410 Confusing warnung message eliminated In several versionsof AutomationStudio, a confusing warnung message could occur. The message waseliminated because it was without any significance for using the module. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 634315 Module documentation revised Data sheet V1.50 Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 1\51904_1.fw(133), 1\51904_2.fw(133) Version 1.9.0.0: ID: 632205 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(133), 1\51904_2.fw(133) Version 1.8.0.0: ID: 595770 / Support ID: 400250484 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 609975 / Support ID: 400255526 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures inAutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614450 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(132), 1\51904_2.fw(132) Version 1.7.0.0: ID: 547450 / Support ID: 400225108 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 572050 / Support ID: 400236989 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(126) Version 1.6.1.1: ID: 539295 / Support ID: 400210434, 400214126, 400215356 SDM view revised. Configured IO-Link devices are shown in SDM view when they are detected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(125) Version 1.6.1.0: ID: 539295 / Support ID: 400210434, 400214126, 400215356 SDM view revised. Configured IO-Link devices are shown in SDM view when they are detected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(125) Version 1.6.0.2: ID: 525050 / Support ID: 400211010 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(125) Version 1.5.1.0: ID: 509920 / Support ID: 400204349 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(122) Version 1.5.0.1: ID: 492720 / Support ID: 400194261 Continuous product improvement Timeout behavior for DTM access revised; Very slow IO-Link devices can be used as well. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(122) Version 1.4.0.0: ID: 489215 / Support ID: 400189158 Firmware revised for use with AsIoLink library If channel mode of module is handled by "ioLinkSetMode" function, the module will report correctly the new channel status. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(119) Version 1.3.0.1: ID: 466810 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 477820 / Support ID: 400184659 Continuous product improvement Initializing of output buffer (>25 Byte) revised Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 485700 / Support ID: 400189158 Initializing of IO-Link slaves revised. IO-Link devices (V1.1) without ISDU supportcan be used. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(118) Version 1.2.1.0: ID: 456930 Module documentation revised Datasheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(116) Version 1.2.0.0: ID: 449425 / Support ID: 400163205 Compatibility extended Additional frame type implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(116) Version 1.1.0.0: ID: 443965 Compatibility extended - parameter server Changes of parameter server enables user to implement this functionality ona wider range of OI-Link devices Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(111) Version 1.0.4.0: ID: 442295 Correction Documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(111) Version 1.0.3.0: ID: 429915 Corrections online-help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(111) Version 1.0.2.0: ID: 416640 Parameter server revised The behavior for automatic mode can be configured more detailed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(111) Version 1.0.1.0: ID: 379430 / Support ID: 400144171 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 383385 Support X20DS438A for SGC-CPU Adaptions for Usage with SGC-CPU. Adaptions in documentation (German). Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 398770 Parameter server revised Manual configuration for parameter server was added. Channel description changed: Yes Configuration description changed: Yes Firmwarechanged: Yes Firmware: 1\51904_1.fw(108) Version 1.0.0.9: ID: 383680 adaptations of help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(104) Version 1.0.0.7: ID: 380930 HWC-file adaptations Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\51904_1.fw(104) Version 1.0.0.5: ID: 369095 Support X20DS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Versie | Taal | Besturingssysteem | Datum | Grootte | Type | Download |
| 1.9.0.0 | * | 21-02-2019 | 3 MB | EXE | AS3.0_HW_X20DS438A.exe | |
| Omschrijving |
V3.0 HW Upgrade (X20DS438A) Revision information X20DS438A Version 1.9.0.0: ID: 632205 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(133), 1\51904_2.fw(133) Version 1.8.0.0: ID: 595770 / Support ID: 400250484 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 609975 / Support ID: 400255526 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures inAutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614450 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(132), 1\51904_2.fw(132) Version 1.7.0.0: ID: 547450 / Support ID: 400225108 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 572050 / Support ID: 400236989 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(126) Version 1.6.1.1: ID: 539295 / Support ID: 400210434, 400214126, 400215356 SDM view revised. Configured IO-Link devices are shown in SDM view when they are detected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(125) Version 1.6.1.0: ID: 539295 / Support ID: 400210434, 400214126, 400215356 SDM view revised. Configured IO-Link devices are shown in SDM view when they are detected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(125) Version 1.6.0.2: ID: 525050 / Support ID: 400211010 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(125) Version 1.5.1.0: ID: 509920 / Support ID: 400204349 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(122) Version 1.5.0.1: ID: 492720 / Support ID: 400194261 Continuous product improvement Timeout behavior for DTM access revised; Very slow IO-Link devices can be used as well. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(122) Version 1.4.0.0: ID: 489215 / Support ID: 400189158 Firmware revised for use with AsIoLink library If channel mode of module is handled by "ioLinkSetMode" function, the module will report correctly the new channel status. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(119) Version 1.3.0.1: ID: 466810 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configurationdescription changed: No Firmware changed: No ID: 477820 / Support ID: 400184659 Continuous product improvement Initializing of output buffer (>25 Byte) revised Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 485700 / Support ID: 400189158 Initializing of IO-Link slaves revised. IO-Link devices (V1.1) without ISDU support can be used. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(118) Version 1.2.1.0: ID: 456930 Module documentation revised Datasheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(116) Version 1.2.0.0: ID: 449425 / Support ID: 400163205 Compatibility extended Additional frame type implemented Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(116) Version 1.1.0.0: ID: 443965 Compatibility extended- parameter server Changes of parameter server enables user to implementthis functionality on a wider range of OI-Link devices Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(111) Version 1.0.4.0: ID: 442295 Correction Documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\51904_1.fw(111) Version 1.0.3.0: ID: 429915 Corrections online-help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(111) Version 1.0.2.0: ID: 416640 Parameter server revised The behavior for automatic mode can be configured more detailed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(111) Version 1.0.1.0: ID: 379430 / Support ID: 400144171 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 383385 Support X20DS438A for SGC-CPU Adaptions for Usage with SGC-CPU. Adaptions in documentation (German). Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 398770 Parameter server revised Manual configuration for parameter server was added. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\51904_1.fw(108) Version 1.0.0.9: ID: 383680 adaptations of help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(104) Version 1.0.0.7: ID: 380930 HWC-file adaptations Channel description changed: Yes Configuration description changed: Yes Firmwarechanged: No Firmware: 1\51904_1.fw(104) Version 1.0.0.5: ID: 369095 Support X20DS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Versie | Taal | Besturingssysteem | Datum | Grootte | Type | Download |
| 1.8.0.0 | * | 13-11-2018 | 3 MB | EXE | AS3.0_HW_X20DS438A.exe | |
| Omschrijving |
V3.0 HW Upgrade (X20DS438A) Revision information X20DS438A Version 1.8.0.0: ID: 595770 / Support ID: 400250484 Communication behavior of IO-Link master revised The communication behavior was optimizedif there is no device is connected to an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 609975 / Support ID: 400255526 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure wasdefined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures in AutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614450 Module documentation revised Data sheet V1.40 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(132), 1\51904_2.fw(132) Version 1.7.0.0: ID: 547450 / Support ID: 400225108 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 572050 / Support ID: 400236989 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(126) Version 1.6.1.1: ID: 539295 / Support ID: 400210434, 400214126, 400215356 SDM view revised. Configured IO-Link devices are shown in SDM view when they are detected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(125) Version 1.6.1.0: ID: 539295 / Support ID: 400210434, 400214126, 400215356 SDM view revised. Configured IO-Link devices are shown in SDM view when they are detected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(125) Version 1.6.0.2: ID: 525050 / Support ID: 400211010 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(125) Version 1.5.1.0: ID: 509920 / Support ID: 400204349 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmwarechanged: No Firmware: 1\51904_1.fw(122) Version 1.5.0.1: ID: 492720 / Support ID: 400194261 Continuous product improvement Timeout behavior for DTM access revised; Very slow IO-Link devices can be used as well. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(122) Version 1.4.0.0: ID: 489215 / Support ID: 400189158 Firmware revised for use with AsIoLink library If channel mode of module is handled by "ioLinkSetMode" function, the module will report correctly the new channel status. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(119) Version 1.3.0.1: ID: 466810 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 477820 / Support ID: 400184659 Continuous product improvement Initializing of output buffer (>25 Byte) revised Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 485700 / Support ID: 400189158 Initializing of IO-Link slaves revised. IO-Link devices (V1.1) without ISDU support can be used. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(118) Version 1.2.1.0: ID: 456930 Module documentation revised Datasheet V1.13 Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 1\51904_1.fw(116) Version 1.2.0.0: ID: 449425 / Support ID: 400163205 Compatibility extended Additional frame type implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(116) Version 1.1.0.0: ID: 443965 Compatibility extended - parameter server Changes of parameter server enables user to implement this functionality ona wider range of OI-Link devices Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(111) Version 1.0.4.0: ID: 442295 Correction Documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(111) Version 1.0.3.0: ID: 429915 Corrections online-help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(111) Version 1.0.2.0: ID: 416640 Parameter server revised The behavior for automatic mode can be configured more detailed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(111) Version 1.0.1.0: ID: 379430 / Support ID: 400144171 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 383385 Support X20DS438A for SGC-CPU Adaptions for Usage with SGC-CPU. Adaptions in documentation (German). Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID:398770 Parameter server revised Manual configuration for parameter server was added. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\51904_1.fw(108) Version 1.0.0.9: ID: 383680 adaptations of help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(104) Version 1.0.0.7: ID: 380930 HWC-file adaptations Channel descriptionchanged: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\51904_1.fw(104) Version 1.0.0.5: ID: 369095 Support X20DS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmwarechanged: No |
|||||
| Versie | Taal | Besturingssysteem | Datum | Grootte | Type | Download |
| 1.7.0.0 | * | 30-05-2018 | 3 MB | EXE | AS3.0_HW_X20DS438A.exe | |
| Omschrijving |
V3.0 HW Upgrade (X20DS438A) Revision information X20DS438A Version 1.7.0.0: ID: 547450 / Support ID: 400225108 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 572050 / Support ID: 400236989 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(126) Version 1.6.1.1: ID: 539295 / Support ID: 400210434, 400214126, 400215356 SDM view revised. Configured IO-Link devices are shown in SDM view when they are detected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(125) Version 1.6.1.0: ID: 539295 / Support ID: 400210434, 400214126, 400215356 SDM view revised. Configured IO-Link devices are shown in SDM view when they are detected Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 1\51904_1.fw(125) Version 1.6.0.2: ID: 525050 / Support ID: 400211010 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(125) Version 1.5.1.0: ID: 509920 / Support ID: 400204349 Max. datatransfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(122) Version 1.5.0.1: ID: 492720 / Support ID: 400194261 Continuous product improvement Timeout behavior for DTM access revised; Very slow IO-Link devices can be used as well. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(122) Version 1.4.0.0: ID: 489215 / Support ID: 400189158 Firmware revised for use with AsIoLink library If channel mode of module is handled by "ioLinkSetMode" function, the module will report correctly the new channel status. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(119) Version 1.3.0.1: ID: 466810 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channeldescription changed: No Configuration description changed: No Firmware changed: No ID: 477820 / Support ID: 400184659 Continuous product improvement Initializing of output buffer (>25 Byte) revised Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 485700 / Support ID: 400189158 Initializing of IO-Link slaves revised. IO-Link devices (V1.1) without ISDU support can be used. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(118) Version 1.2.1.0: ID: 456930 Module documentation revised Datasheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(116) Version 1.2.0.0: ID: 449425 / Support ID: 400163205 Compatibility extended Additional frame type implemented Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(116) Version 1.1.0.0: ID: 443965 Compatibility extended - parameter server Changes ofparameter server enables user to implement this functionality on a wider range of OI-Link devices Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(111) Version 1.0.4.0: ID: 442295 Correction Documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(111) Version 1.0.3.0: ID: 429915 Corrections online-help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(111) Version 1.0.2.0: ID: 416640 Parameter server revised The behavior for automatic mode can be configured more detailed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(111) Version 1.0.1.0: ID: 379430 / Support ID: 400144171 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 383385 Support X20DS438A for SGC-CPU Adaptions for Usage with SGC-CPU. Adaptions in documentation (German). Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 398770 Parameter server revised Manual configuration for parameter server was added. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\51904_1.fw(108) Version 1.0.0.9: ID: 383680 adaptations of help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(104) Version 1.0.0.7: ID: 380930 HWC-file adaptations Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\51904_1.fw(104) Version 1.0.0.5: ID: 369095 Support X20DS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Versie | Taal | Besturingssysteem | Datum | Grootte | Type | Download |
| 1.6.1.1 | * | 05-09-2017 | 3 MB | EXE | AS3.0_HW_X20DS438A.exe | |
| Omschrijving |
V3.0 HW Upgrade (X20DS438A) Revision information X20DS438A Version 1.6.1.1: ID: 539295 / Support ID: 400210434, 400214126, 400215356 SDM view revised. Configured IO-Link devices are shown in SDM view when they are detected Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 1\51904_1.fw(125) Version 1.6.1.0: ID: 539295 / Support ID: 400210434, 400214126, 400215356 SDM view revised. Configured IO-Link devices are shown in SDM view when they are detected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(125) Version 1.6.0.2: ID: 525050 / Support ID: 400211010 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(125) Version 1.5.1.0: ID: 509920 / Support ID: 400204349 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(122) Version 1.5.0.1: ID: 492720/ Support ID: 400194261 Continuous product improvement Timeout behavior for DTM access revised; Very slow IO-Link devices can be used as well. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(122) Version 1.4.0.0: ID: 489215 / Support ID: 400189158 Firmware revised for use with AsIoLink library If channel mode of module is handled by "ioLinkSetMode" function, the module will report correctly the new channel status. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(119) Version 1.3.0.1: ID: 466810 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 477820 / Support ID: 400184659 Continuous product improvement Initializing of output buffer (>25 Byte) revised Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 485700 / Support ID: 400189158 Initializing of IO-Link slaves revised. IO-Link devices (V1.1) without ISDU support can be used. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(118) Version 1.2.1.0: ID: 456930 Module documentation revised Datasheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(116) Version 1.2.0.0: ID: 449425 / Support ID: 400163205 Compatibility extended Additional frame type implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(116) Version 1.1.0.0: ID: 443965 Compatibility extended - parameter server Changes of parameter server enables user to implement this functionality ona wider range of OI-Link devices Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(111) Version 1.0.4.0: ID: 442295 Correction Documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(111) Version 1.0.3.0: ID: 429915 Corrections online-help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(111) Version 1.0.2.0: ID: 416640 Parameter server revised The behavior for automatic mode can be configured more detailed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51904_1.fw(111) Version 1.0.1.0: ID: 379430 / Support ID: 400144171 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 383385 SupportX20DS438A for SGC-CPU Adaptions for Usage with SGC-CPU. Adaptions in documentation (German). Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 398770 Parameter server revised Manual configuration for parameter server was added. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\51904_1.fw(108) Version 1.0.0.9: ID: 383680 adaptations of help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51904_1.fw(104) Version 1.0.0.7: ID: 380930 HWC-file adaptations Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\51904_1.fw(104) Version 1.0.0.5: ID: 369095 Support X20DS438A Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||