DWL@DWL10000082668
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.6.1.0 | * | 11/02/2013 | 994 Ko | EXE | AS2.6_HW_80SD100XS.C04X-01.exe | |
| Description |
V2.7 HW Upgrade (80SD100XS.C04X-01) Revision information 80SD100XS.C04X-01 Version 1.6.1.0: ID: 319020 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 320785 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42880_1.fw(12), 1\42880_2.fw(12), 1\42880_3.fw(12) Version 1.6.0.0: ID: 288435 / Support ID: 400084530 Encoder position should be displayed at PosVal03, if SDC information is setto "on" Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 301445 Support for HW-Variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42880_1.fw(11), 1\42880_2.fw(11), 1\42880_3.fw(11) Version 1.5.3.0: ID: 296370 / Support ID: 400087355 80SD100XS.C04X-01: Erroneous Detection of Short Circuit between Motor-Phaseand Ground Due to a Firmware-Error the activation of the Controller could be blocked under certain circumstances because of a wrongly assumed Short Circuit to Ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42880_1.fw(11), 1\42880_2.fw(11) Version 1.5.2.0: ID: 290355 / Support ID: 400082483 In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = not OK). Also high motor currents in conjunction with tolerances of electronic components could lead to module internal disturbances which in consequence could generate error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42880_1.fw(10), 1\42880_2.fw(10) Version 1.5.1.0: ID: 272445 / Support ID: 400049998 Module in undefined state, if no trigger happens in mode -121 (Remaining distance mode) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 272450 / Support ID: 400051695 The ACOPOSMicro doesn't switch in switched on with a customer motor at rampmode Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 272455 Ramp mode: Wrong configuratin for referencing speed is possible Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42880_1.fw(9), 1\42880_2.fw(9) Version 1.4.1.2: ID: 245875 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42880_1.fw(8), 1\42880_2.fw(8) Version 1.4.1.1: ID: 243370 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42880_1.fw(8), 1\42880_2.fw(8) Version 1.0.0.0: ID: 195055 Support for the module 80SD100XS.C04X-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42880_1.fw(3) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.4.0.0 | * | 31/03/2016 | 1 Mo | EXE | AS2.6_HW_80SD100XS.C04X-01.exe | |