DWL@DWL10000800514
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.7.0.0 | * | 01/10/2024 | 1 Mo | EXE | AS6_HW_X20DO9322.exe | |
| Description |
V6.0 HW Upgrade (X20DO9322) Revision information X20DO9322 Version 1.7.0.0: ID: TDYD-7026 Incorrectly configured modules were not identified on the X2X bus in certain circumstances. A dynamic hardwareconfiguration is used for various customer applications. In this case, a default configuration is simply created in AS and the actual configuration is readout after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is nowconfigured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can only be delivered via production. Production will be switched to the new software accordingly. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7066_10.fw(150), 1\7066_11.fw(150), 1\7066_2.fw(561), 1\7066_20.fw(200), 1\7066_21.fw(230), 1\7066_5.fw(801) Version 1.6.0.0: ID: 759685 Support new HW variant 21 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7066_10.fw(150), 1\7066_11.fw(150), 1\7066_2.fw(561), 1\7066_20.fw(200), 1\7066_21.fw(210), 1\7066_5.fw(801) Version 1.5.0.0: ID: 738560 Support new HW variant 20 Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\7066_10.fw(150), 1\7066_11.fw(150), 1\7066_2.fw(561), 1\7066_20.fw(200), 1\7066_5.fw(801) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 676525 Support hardware variant 11 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 678820 Module documentation revised Data sheet V 3.16 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7066_10.fw(150), 1\7066_11.fw(150), 1\7066_2.fw(561), 1\7066_5.fw(801) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channeldescription changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 630155 Support hardware variant 10 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 632195 Module documentation revised Data sheet V 3.15 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7066_10.fw(100), 1\7066_2.fw(561), 1\7066_5.fw(801) Version 1.0.3.0: ID: 467170 Module documentation revised Data sheetV 3.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7066_2.fw(561), 1\7066_5.fw(801) Version 1.0.2.2: ID: 396545 Enhancement online-help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7066_2.fw(561), 1\7066_5.fw(801) Version 1.0.2.1: ID: 320115 Correction of EPlan export Adaption pin label for EPlan Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\7066_2.fw(561), 1\7066_5.fw(801) Version 1.0.2.0: ID:221375 Increase interference immunity of output status feedbacks Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7066_2.fw(561), 1\7066_5.fw(801) Version 1.0.1.0: ID: 217375 Adaptation UART Re-Init Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7066_2.fw(560), 1\7066_5.fw(800) |
|||||