DWL@DWL10000604605

Version Langue
Système d'exploitation
Date
Taille
Type Téléchargement
2.5.1.0 * 25/03/2025 879 Ko EXE AS4_HW_8BVSV2SAFE1-1.exe
Description V4.6 HW Upgrade (8BVSV2SAFE1-1)

Revision information 8BVSV2SAFE1-1

Version 2.5.1.0: (V621)

ID: 783080 / Support ID: 400416608
Bug Fix
Error SMC: Internal warning, Lockbit set, Info1=0x321 may occur sporadically.
The following error numbers refer to the problem and also occur without usingthe Safe Speed Filter:
SMC: Internal warning, Lockbit set, Info1=0x321 - 35248, 135248, -2141091408,115960, 120056, -1073560328, -1073556232, -2147298056, -2147302152, 1073923320, 1073927416
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: 783085 / Support ID: 400416608
Bug Fix
Error SMC: Encoder - Receivedposition not valid, Info1=0x4 may occur sporadically.
The following error numbers refer to the problem and also occur without usingthe Safe Speed Filter:
SMC: Encoder - Received position not valid, Info1=0x4 (35244, 115956, -2141091412, -1073560332, -2147302156, 1073923316)
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

Version 2.5.0.0: (V620)

ID: 771815
New function: Safe Speed Filter
-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version5.7.0 (function)
-mapp Safety version 5.24.0 (help entry)
-Automation Studio version AS 4.6.1.x
Channel description changed: yes
Configuration description changed: yes
Firmware changed: yes

Version 2.4.0.0: (V611)

ID: 741865
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: 741950 / Support ID: 400307322
Improved encoder error handling
When an alarm bit occurs, the alarm register is read out explicitly before changing to the error state and the error information is entered in the Safety Logger.
EnDat communication is kept active for a few milliseconds so that the ACP firmware can still read out and report the operating state error sources.
Alarm bit errors during initialization are reported by a defined Logger entryand not by debugging information.
A separate Logger entry is generated if the encoder is notconnected or an encoder timeout occurs.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: 741970 / Support ID: 400298548
Improved encoder error handling
Alarm bit errors during initialization are reported by a defined Logger entryand not by debugging information.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: 742040 / Support ID: 400339046
Error correction for 8BVSV2SAFE1-1: SafeMOTION error 35016 can occur rarely during the transition from PreOp to Operational
Error correctionfor 8BVSV2SAFE1-1: SafeMOTION error 35016: SMC FS:Internal error, cross-communication of test points can occur rarely during the transitionfrom PreOp to Operational due to a timeout of the processor.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: 742070 / Support ID: 400348100, 400341635, 400358931
Errors 7074, 7062, 7022, 7038, 7048, 35244 were sporadically reported when switching on (power on).
The following errors were sporadically reported during EnDat initialization triggered by switching on, a warm restart of the CPU or project download tothe CPU or SafeLOGIC controller.
NCT:
7074: Encoder: SafeMOTION error
7062: Encoder: SafeMOTION module not ready
7022: Encoder: Initialization is active
7038: Encoder: Position value not synchronous with absolute value
7048: Error during the reading of encoder memory
35244: Encoder - Received position not valid

Safety Logger:
115956, -2147302156: SMC: Encoder - Received position not valid: Info0=0x000X, Info1=0x00000010
or
115956, -2147302156: SMC: Encoder - Received position not valid: Info0=0x000X, Info1=0x00000200

Channel description changed: no
Configuration description changed: no
Firmware changed: yes

Version 2.2.0.0: (V570)

ID: 666760
New function: SafeCOMMISSIONING
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.1.0.0: (V570)

ID: 640870
New feature: Blackout mode (BM)
-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed:no
Configuration description changed: yes
Firmware changed: yes

ID: 646960
mapp Safety: openSafety Safe Drive Profile for all modules
Channel description changed: yes
Configuration description changed: yes
Firmware changed: yes

ID: 646985
New function: Checking safe encoder mounting
The information whether the encoder is safely mounted is read from the motor data stored in the encoder. If safety functions are used which require safe encoder evaluation and safe encoder mounting is not confirmed in the motor data (or the information is not available), it is automatically checked whether safe encoder monitoring is activated. If the configuration is wrong, the module changes into error state.

When using third-party motors or motors without a stored motor data record, the automatic check can be deactivated by setting the parameter "General settings - Encoder monitoring - Safe Encoder Mounting" to "Approved by user".
Channel description changed: no
Configuration description changed: yes
Firmware changed: yes

ID: 647000/ Support ID: 400245723
mapp Safety: The safe speed is provided in 32-bit format.
The safe speed is provided in [units/s]. There is no scaling.
Channel description changed: yes
Configuration description changed: yes
Firmware changed: yes

Version 1.10.4.0: (V351)

ID: 741835
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: 741880 / Support ID: 400299371
Loss ofsafety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: 741935 / Support ID: 400307322
Improved encoder error handling
When an alarm bit occurs, the alarm register is read out explicitly beforechanging to the error state and the error information is entered in the Safety Logger.
EnDat communication is kept active for a few milliseconds so thatthe ACP firmware can still read out and report the operating state error sources.
Alarm bit errors during initialization are reported by a defined Logger entryand not by debugging information.
A separate Logger entry is generated if the encoder is not connected or an encoder timeout occurs.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: 741985 / Support ID: 400298548
Improved encoder errorhandling
Alarm bit errors during initialization are reported by a defined Logger entryand not by debugging information.
Channel description changed:no
Configuration description changed: no
Firmware changed: yes

ID: 742085 / Support ID: 400348100, 400341635, 400358931
Errors 7074, 7062, 7022, 7038, 7048, 35244 were sporadically reported when switching on (power on).
The following errors were sporadically reported during EnDat initialization triggered by switching on, a warm restart of the CPU or project download to theCPU or SafeLOGIC controller.
NCT:
7074: Encoder: SafeMOTION error
7062: Encoder: SafeMOTION module not ready
7022: Encoder: Initializationis active
7038: Encoder: Position value not synchronous with absolute value
7048: Error during the reading of encoder memory
35244: Encoder - Received position not valid

Safety Logger:
115956, -2147302156: SMC: Encoder - Received position not valid: Info0=0x000X, Info1=0x00000010
or
115956, -2147302156: SMC: Encoder - Received position not valid: Info0=0x000X, Info1=0x00000200
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

Version 1.10.3.1: (V342)

ID: 729645 / Support ID: 400351082
Bug fix: Homing status can be lost if a SLT violation occurs
The homing status respectively the safe position validbit can be lost when the SLT torque limit is exceeded and therefore the SLT safety functions are triggered.

Automation Studio version: AS 4.0.11.0
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: 729655 / Support ID: 400339046
Solved problem: SafeMOTION error 35016 can occur rarely at the transition from PreOp to Operational
Solved problem: SafeMOTION error 35016: SMC FS: internal error, cross communication of check points can occur rarely due to a timeout of the processor at the transition from PreOp to Operational.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

Version 1.10.3.0: (V340)

ID: 652960
New feature: Blackout mode(BM)
Channel description changed: no
Configuration description changed:yes
Firmware changed: yes

ID: 653220
New function: Checking safeencoder mounting
The information whether the encoder is safely mounted is read from the motor data stored in the encoder. If safety functions are used which require safe encoder evaluation and safe encoder mounting is not confirmed in the motor data (or the information is not available), it is automaticallychecked whether safeencoder monitoring is activated. If the configuration iswrong, the module changes into error state.

When using third-party motors or motors without a stored motor data record, the automatic check can be deactivated by setting the parameter "General settings - Encoder monitoring - Safe Encoder Mounting" to "Approved by user".
Channel description changed: no
Configuration description changed: yes
Firmware changed: yes

Version 1.10.1.5: (V326)

ID: 616845 / Support ID: 400250882
Error 115958 und 115959 after ACOPOS startup
When using an EnDat encoder, the following errors could be erroneously reported in rare cases during startup or encoder error acknowledgment:
- 115958: SMC: Encoder - Initialization error, Info1=0x000000FF
- 115959: SMC: Debug Information, Info1=0x23000000
- 115959: SMC: Debug Information, Info1=0x80400000
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: 616890 / Support ID: 400229368, 400248609
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: 616995 / Support ID: 400224079
Error 7014 or 7015 after ACOPOS startup
If the encoder was used before the state "NotErrENC = TRUE" (see I/O Mapping of the SafeMOTION module), one of the following errors could have been reported:
- 7014: Encoder: CRC error during parameter transfer
- 7015: Encoder: Timeout error during parameter transfer

In addition, at least version 5.05.0 of ACP10 must be used to solve this problem.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: 619620 / Support ID: 400251128
Network initialization accelerated
Network initialization was accelerated for the following cases:
- Encoder not connected
- Encoder defective

For this new function at least version V5.05.0 of ACP10 must be used.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

Version 1.10.1.4: (V271)(V325)

ID: 601200
Display ofthe SafeModuleOK in Automation Studio
The status "SafeModuleOK" is displayed in the IO mapping of the SafeMOTION module in Automation Studio.
Channeldescription changed: yes
Configuration description changed: no
Firmwarechanged: no

Version 1.10.1.3: (V271)(V325)

ID: 597565 / SupportID: 400254396, 400254333, 400254913
Update of the timestamp of the firmware file
When updating from version 1.10.1.1 to version 1.10.1.2, the firmware file was not replaced in some cases.
The reason is an incorrect timestampin the firmware file.
In upgrade 1.10.1.3, the timestamp has been updated.Thus the issue is resolved.
Channel description changed: no
Configuration description changed: no
Firmware changed: no

Version 1.10.1.2: (V271)(V325)

ID: 588140 / Support ID: 400249653, 400250602
Not released FW version
The HW upgrades 1.10.1.0 and 1.10.1.1 incorrectly contain an unreleased FW version V324.
This FW version is not part of the module list and must be replaced with version V325!
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

Version 1.10.1.1: (V271)(V324)

ID: 580155
Provide the internal cycle time forcalculating the Safe Data Duration
The hardware description has been adjusted so that the correct internal cycletime is used to calculate the "Safe Data Duration" using the Network Analyzer.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no


Version 1.10.1.0: (V271)(V324)

ID: 513645 / Support ID: 400198909, 400193000
Some EnDat encoders have reported error 115958 erroneously.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: 562315
Firmware valid for Safety Release V1.4 and later
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: 562930
Disabling of encoder error response FFS if no safety function active
"FUNCTIONAL FAIL SAFE" in response to an encoder error can be disabled by setting parameter "FFS - Caused by encodererror" to "Only if safety functions requiring an encoder are enabled".
In the event of encoder error, bit "NotErrorEnc" is always set to FALSE regardless of the configuration.
Channel description changed: no
Configuration description changed: yes
Firmware changed: yes

Version 1.10.0.3: (V271)(V280)(V321)

ID: 549255
Support of motion system mapp Motion
HWXfile extended for usage with motion system mapp Motion.
Channel description changed: no
Configuration description changed: no
Firmware changed: no

Version 1.10.0.2: (V271)(V280)(V321)

ID: 495970
Checking of application rules in SafeDESIGNER
The rules for the application of SafeMOTION modules are checked as far as possible in SafeDESIGNER in Safety Release 1.10 and later.
If the safety application is compiled and a rule violation detected, an erroris output in SafeDESIGNER.
The check for the parameters actually transferred continues to take place on the SafeMOTION module.
Channel description changed: yes
Configuration description changed: yes
Firmware changed: yes

ID: 496005 / Support ID: 400195703
Dependencies between AR and Safety Release not correct
The dependencies between the AR version and Safety Release 1.9 have been corrected for SafeMOTION.
If subsequently SafeMachine options are used and therefore also library AsSafety, then the minimum AR version specified in the library must be taken into account.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.10.0.0: (V271)(V280)(V321)

ID: 467470
8BVSV2SAFE1-1 support in Safety Release 1.10
To support Safety Release 1.10, openSAFETY stack 1.5 has been integrated intothe module firmware.
There have been no functional changes.
An OSDD file is generated, and the parameters were regrouped and renamed according to the groupings.
The new firmware V321 is compatible with both Safety Release 1.9 and Safety Release 1.10.
Channel description changed: yes
Configuration description changed: yes
Firmware changed: yes

Version 1.9.0.2: (V271)(V280)(V302)

ID: 447805 / Support ID: 400163519
Error correction (not safety relevant): SafeMOTION module boots in FAILSAFE after warm restart of the CPU
After a warm restart of the CPU or an error in the PLK connection the safety FPGA was reconfigured.
In some cases the reconfiguration lead to invalid recognition of an CRAM-CRC error and a FAILSAFE reaction.

The firmware of the communication processor of the SafeMOTION module has beencorrected.
The changes are not safety relevant.
After updating the SafeMOTION module no FW exchange has to be acknowledged, becaus the safety relevant FW parts have not been exchanged.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

Version 1.9.0.1: (V271)(V280)(V301)

ID: 446060
HW upgrade for 8BVSV2SAFE1-1
Reduction of memory requirements of ACOPOSmulti Safety modules at the SafeLOGIC by zeroising not used configurationparameters (TypicalInputSize and TypicalOutputSize).
This change only takes effect if the axis is re-inserted in the project or the project is remade.
Channel description changed: no
Configuration description changed: no
Firmware changed: no

Version 1.9.0.0: (V271)(V280)(V301)

ID: 391060
SafeMOTION Release 1.9 for SafeMC EnDat2.2
Upgrade for SafeMOTION EnDat2.2
- supported Safety Releases:
SR 1.3 to SR 1.9
- New functionts:
* Safe Maschine Options (Additional Safety Parameters)
* Remanente Safe Position (RSP)
* Safety Function Safe Limited Acceleration (SLA)
* Parametrization of encoder type
* Support of external temperature sensors / support of B&R one-cable-motors
* Incremental position is used in safety functions to improve the availability
* Improvementof the diagnosis of safety errors
Channel description changed: yes
Configuration description changed: yes
Firmware changed: yes

ID: 391070
Support of 8BVSV2SAFE1-1 for Safety Release 1.9
Channel description changed: no
Configuration description changed: no
Firmware changed: no

ID: 422125
Error response if plug-in module is selected
Due to a wrong value (valuerange of ShutDownTime) within the HWX file error 7021 was displayed when 8BVSV2SAFE1-1 was selected in Physical View or System Designer
Channel description changed: no
Configuration description changed: no
Firmware changed: no

Version 1.6.0.0:

ID: 284170 / Support ID: 400082966
Description "Maximum Speed to norm. t. speed range"
The actual version of the usermanual contains the description of the parameter "Maximum Speed to norm. t. speed range" .
Channel description changed: no
Configurationdescription changed: no
Firmware changed: no

Version 1.4.0.4: (V271)(V280)(V321)(V325)

ID: 441005 / Support ID: 400158456
HW upgrade for 8BVSV2SAFE1-1
Correction of HWX file - illegal character 'è' removed
Channel description changed: no
Configuration description changed: no
Firmware changed: no

Version 1.4.0.3:

ID: 324415
Support of 8BVSV2SAFE1-1
Channel description changed: no
Configuration description changed: no
Firmware changed: no

Version 1.4.0.2: (V271)(V280)

ID: 271840 / Support ID: 400075818, 400075887, 400075982
Red questionmark next to 8BVSV2SAFE1-1 in the HW-tree
The HWC file of the SafeMC module was adapted in such a way that the red question mark in the HW-tree is not indicated any more.
The adaption is not safety relevant, the FW and the module-paramters have not been changed!
Channel description changed: no
Configuration description changed: no
Firmware changed: no

Version 1.4.0.0: (V271)(V280)

ID: 226485
Changes/ Features in Motion Safety Release 1.4
- New Safety Functions:
* Safely Limited Position (SLP),
* Safe Maximum Position(SMP) and
* Safe Homing
- Support of EnDat22 Functional Safety linear encoders
- If SMP and/or SMS are used and "SetPos Alive testing" is activiated, the alive test must be done within 15min; othere the SafeMC Modul will change to Functional Fail SafeState!
- Warnings are only sent by µP1
- Logging entries got defined Levels
Channel description changed: yes
Configuration description changed:yes
Firmware changed: yes

ID: 237625
Shutdown delay in case of PLK network error
The SafeMC Module is kept in "Operational" state for the time configuerd in the parameter "Shut Down delay in us" in case of a PLK connection error.
This allows the functional application to implement a defines shut down of the axis!
Channel description changed: yes
Configuration description changed: yes
Firmware changed: yes
Version Langue
Système d'exploitation
Date
Taille
Type Téléchargement
2.4.0.0 * 03/03/2022 576 Ko EXE AS4_HW_8BVSV2SAFE1-1.exe
Description V4.6 HW Upgrade (8BVSV2SAFE1-1)

Revision information 8BVSV2SAFE1-1

Version 2.4.0.0:

ID: 741865
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 741950 / Support ID: 400307322
Improved encoder error handling
When an alarm bit occurs, the alarm register is read out explicitly before changing to the error state and the error information is enteredin the Safety Logger.
EnDat communication is kept active for a few milliseconds so that the ACP firmware can still read out and report the operating state error sources.
Alarm bit errors during initialization are reported by a defined Logger entryand not by debugging information.
A separate Logger entry is generated if the encoder is not connected or an encoder timeout occurs.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 741970 / Support ID: 400298548
Improved encoder error handling
Alarm bit errors during initialization are reported by a defined Logger entry and not by debugging information.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 742040 / Support ID: 400339046
Error correction for 8BVSV2SAFE1-1: SafeMOTION error 35016 can occur rarelyduring the transition from PreOp to Operational
Error correction for 8BVSV2SAFE1-1: SafeMOTION error 35016: SMC FS:Internalerror, cross-communication of test points can occur rarely during the transition from PreOp to Operational due toa timeout of the processor.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 742070 / Support ID: 400348100, 400341635, 400358931
Errors 7074, 7062, 7022, 7038, 7048, 35244 were sporadically reported when switching on (power on).
The following errors were sporadically reported during EnDat initializationtriggered by switching on, a warm restart of the CPU or project download to the CPU or SafeLOGIC controller.
NCT:
7074: Encoder: SafeMOTION error
7062: Encoder: SafeMOTION module not ready
7022: Encoder: Initialization is active
7038: Encoder: Position value not synchronous with absolute value
7048: Error during the reading of encoder memory
35244: Encoder - Received position not valid

Safety Logger:
115956, -2147302156: SMC: Encoder -Received position not valid: Info0=0x000X,Info1=0x00000010
or
115956, -2147302156: SMC: Encoder - Received position not valid: Info0=0x000X, Info1=0x00000200
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\42798_3.fw(611)

Version 2.2.0.0:

ID: 666760
New function: SafeCOMMISSIONING
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\42798_3.fw(570)

Version 2.1.0.0:

ID: 640870
New feature: Blackout mode (BM)
-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID:646960
mapp Safety: openSafety Safe Drive Profile for all modules
-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 646985
New function: Checking safe encoder mounting
Setting the parameter "General settings - Encoder monitoring - Safe encodermounting" to the value
"From motor data record" enables the status of safe encoder mounting to be read from the stored motor data.

-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 647000 / Support ID: 400245723
mapp Safety: The safe speed is provided in 32-bit format.
The safe speed is provided in [units/s]. There is no scaling.

-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\42798_3.fw(570)

Version 1.10.1.5:

ID: 616845 / Support ID: 400250882
Error 115958 und 115959 after ACOPOS startup
When using an EnDat encoder, the following errors could be erroneously reportedin rare cases during startup or encoder error acknowledgment:
- 115958: SMC: Encoder - Initialization error, Info1=0x000000FF
- 115959: SMC: Debug Information, Info1=0x23000000
- 115959: SMC: Debug Information, Info1=0x80400000
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 616890 / Support ID: 400229368, 400248609
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 616995 / Support ID: 400224079
Error 7014 or 7015 after ACOPOS startup
If the encoder was used before the state "NotErrENC = TRUE" (see I/O Mapping of the SafeMOTION module), one of the following errors could have been reported:
- 7014: Encoder: CRC error during parameter transfer
- 7015: Encoder: Timeout error during parameter transfer

In addition, at least version 5.05.0 of ACP10 must be used to solve this problem.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 619620 / Support ID: 400251128
Network initialization accelerated
Network initialization was accelerated for the following cases:
- Encoder not connected
- Encoder defective

For this new function at least version V5.05.0 of ACP10 must be used.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\42798_3.fw(326)

Version 1.10.1.4:

ID: 601200
Display of the SafeModuleOK in Automation Studio
The status "SafeModuleOK" is displayed in the IO mapping of the SafeMOTION module in Automation Studio.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 4\42798_3.fw(325)

Version 1.10.1.3:

ID: 597565 / Support ID: 400254396, 400254333, 400254913
Update of the timestamp of the firmware file
When updating from version 1.10.1.1 to version 1.10.1.2, the firmware file was not replaced in some cases.
The reason is an incorrect timestamp in the firmware file.
In upgrade 1.10.1.3, the timestamp has been updated. Thus the issue is resolved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 4\42798_3.fw(325)

Version 1.10.1.2:

ID: 588140
Not released FW version
The HW upgrades 1.10.1.0 and 1.10.1.1 incorrectly contain an unreleased FW version V324.
This FW version is not part of the module list and must be replaced with version V325!
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 4\42798_3.fw(325)

Version 1.10.1.1:

ID: 580155
Provide the internal cycle time for calculating the Safe Data Duration
The hardware description has been adjusted so that the correct internal cycle time is used to calculate the "Safe Data Duration" using the Network Analyzer.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 4\42798_3.fw(324)

Version 1.10.1.0:

ID: 513645 / Support ID: 400198909, 400193000
Some EnDat encoders have reported error 115958 erroneously.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 562315
Firmwarevalid for Safety Release V1.4 and later
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 562930
Disabling of encoder error response FFS if no safety functionactive
"FUNCTIONAL FAIL SAFE" in response to an encoder error can be disabled by setting parameter "FFS - Caused by encoder error" to "Only if safety functions requiring an encoder are enabled".
In the event of encoder error,bit "NotErrorEnc" is always set to FALSE regardless of the configuration.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271),4\42798_3.fw(324)

Version 1.10.0.3:

ID: 549255
Support of motion system mapp Motion
HWX file extended for usage with motion system mapp Motion.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_2.fw(23), 3\42798_3.fw(321)

Version 1.10.0.2:

ID: 495970
Checking of application rules in SafeDESIGNER
The rules for the application of SafeMOTIONmodules are checked as far as possible in SafeDESIGNER in Safety Release 1.10and later.
If the safety application is compiled and a rule violation detected, an erroris output in SafeDESIGNER.
The check for the parameters actually transferred continues to take place on the SafeMOTION module.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 496005 / Support ID: 400195703
Dependencies between AR and Safety Release not correct
The dependencies between the AR version and Safety Release 1.9 have been corrected for SafeMOTION.
If subsequently SafeMachine options are used and therefore also library AsSafety,then the minimum AR version specified in the library must be taken into account.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_2.fw(23), 3\42798_3.fw(321)

Version 1.10.0.0:

ID: 467470
8BVSV2SAFE1-1 support in Safety Release 1.10
To support Safety Release 1.10, openSAFETY stack 1.5 has been integrated into the module firmware.
There have been no functionalchanges.
An OSDD file is generated, and the parameters were regrouped andrenamed according to the groupings.
The new firmware V321 is compatible with both Safety Release 1.9 and Safety Release 1.10.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed:Yes
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_2.fw(23), 3\42798_3.fw(321)

Version 1.9.0.2:

ID: 447805 / Support ID: 400163519
Error correction (not safety relevant): SafeMOTION module boots in FAILSAFEafter warm restart of the CPU
After a warm restart of the CPU or an error in the PLK connection the safetyFPGA was reconfigured.
In some cases the reconfiguration lead to invalid recognition of an CRAM-CRC error and a FAILSAFE reaction.

The firmware of the communication processor of the SafeMOTION module has beencorrected.
The changes are not safety relevant.
After updating the SafeMOTION module no FW exchange has to be acknowledged, becaus the safety relevant FW parts havenot been exchanged.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_2.fw(23),3\42798_3.fw(302)

Version 1.9.0.1:

ID: 446060
HW upgradefor 8BVSV2SAFE1-1
Reduction of memory requirements of ACOPOSmulti Safetymodules at the SafeLOGIC by zeroising not used configurationparameters (TypicalInputSize and TypicalOutputSize).
This change only takes effect if the axis is re-inserted in the project or the project is remade.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23),2\42798_3.fw(280), 3\42798_2.fw(23), 3\42798_3.fw(301)

Version 1.9.0.0:

ID: 391060
SafeMOTION Release 1.9 for SafeMC EnDat2.2
Upgrade for SafeMOTION EnDat2.2
- supported Safety Releases:
SR 1.3 to SR 1.9
- New functionts:
* Safe Maschine Options (Additional Safety Parameters)
* Remanente Safe Position (RSP)
* Safety Function Safe Limited Acceleration (SLA)
* Parametrization of encoder type
* Support of external temperature sensors / support of B&R one-cable-motors
* Incremental position is used in safety functions to improve the availability
* Improvement of the diagnosis of safety errors
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 391070
Support of 8BVSV2SAFE1-1 for Safety Release 1.9
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 422125
Error response if plug-in module is selected
Due to a wrong value (valuerange of ShutDownTime) within the HWX file error7021 was displayed when 8BVSV2SAFE1-1 was selected in Physical View or SystemDesigner
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_3.fw(301), 3\42798_2.fw(23)

Version 1.4.0.4:

ID: 441005 / Support ID: 400158456
HW upgrade for 8BVSV2SAFE1-1
Correction of HWX file- illegal character 'è' removed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_2.fw(23), 3\42798_3.fw(321), 4\42798_3.fw(325)

Version 1.4.0.2:

ID: 271840 / Support ID: 400075818
Red questionmark next to 8BVSV2SAFE1-1 in the HW-tree
The HWC file of the SafeMC module was adapted in such a way that the red question mark in the HW-tree is not indicated any more.
The adaption is not safety relevant, the FW and the module-paramters have not been changed!
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280)

Version 1.4.0.0:

ID: 226485
Changes/ Features in Motion Safety Release 1.4
- New Safety Functions:
* Safely Limited Position (SLP),
* Safe Maximum Position(SMP) and
* Safe Homing
- Support of EnDat22 Functional Safety linear encoders
- If SMPand/or SMS are used and "SetPos Alive testing" is activiated, the alive testmust be done within 15min; othere the SafeMC Modul will change to Functional Fail Safe State!
- Warnings are only sent by µP1
- Logging entries got defined Levels
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280)
Version Langue
Système d'exploitation
Date
Taille
Type Téléchargement
2.2.0.0 * 18/12/2019 573 Ko EXE AS4_HW_8BVSV2SAFE1-1.exe
Description V4.6 HW Upgrade (8BVSV2SAFE1-1)

Revision information 8BVSV2SAFE1-1

Version 2.2.0.0:

ID: 666760
New function: SafeCOMMISSIONING
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\42798_3.fw(570)

Version 2.1.0.0:

ID: 640870
New feature: Blackout mode (BM)
-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 646960
mapp Safety: openSafety Safe Drive Profile for all modules
-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 646985
New function: Checking safe encoder mounting
Setting the parameter "General settings - Encoder monitoring - Safe encodermounting" to the value
"From motor data record" enables the status of safe encoder mounting to be read from the stored motor data.

-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 647000 / Support ID: 400245723
mapp Safety: The safe speed is provided in 32-bit format.
The safe speed is provided in [units/s]. There is no scaling.

-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\42798_3.fw(570)

Version 1.10.1.5:

ID: 616845 / Support ID: 400250882
Error 115958 und 115959 after ACOPOS startup
When using an EnDat encoder, the following errors could be erroneously reported in rare cases during startup or encoder error acknowledgment:
- 115958: SMC: Encoder - Initialization error, Info1=0x000000FF
- 115959: SMC: Debug Information, Info1=0x23000000
- 115959: SMC: Debug Information, Info1=0x80400000
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 616890 / Support ID: 400229368, 400248609
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 616995 / Support ID: 400224079
Error 7014 or 7015 after ACOPOSstartup
If the encoder was used before the state "NotErrENC = TRUE" (seeI/O Mappingof the SafeMOTION module), one of the following errors could havebeen reported:
- 7014: Encoder: CRC error during parameter transfer
- 7015: Encoder: Timeout error during parameter transfer

In addition, at least version 5.05.0 of ACP10 must be used to solve this problem.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619620 / Support ID: 400251128
Network initialization accelerated
Network initialization was accelerated for the following cases:
- Encoder not connected
- Encoder defective

For thisnew function at least version V5.05.0 of ACP10 must be used.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\42798_3.fw(326)

Version 1.10.1.4:

ID: 601200
Display of the SafeModuleOK in Automation Studio
The status "SafeModuleOK" is displayed in the IO mapping of the SafeMOTION module inAutomation Studio.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 4\42798_3.fw(325)

Version 1.10.1.3:

ID:597565 / Support ID: 400254396, 400254333, 400254913
Update of the timestamp of the firmware file
When updating from version 1.10.1.1 to version 1.10.1.2, the firmware file was not replaced in some cases.
The reason is an incorrect timestamp in the firmware file.
In upgrade 1.10.1.3, the timestamp has been updated. Thus the issue is resolved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 4\42798_3.fw(325)

Version 1.10.1.2:

ID: 588140
Not released FW version
The HW upgrades 1.10.1.0 and 1.10.1.1 incorrectly contain an unreleased FW version V324.
This FW version is not part of the module list and must be replaced with version V325!
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 4\42798_3.fw(325)

Version 1.10.1.1:

ID: 580155
Provide the internal cycle time for calculating the Safe Data Duration
The hardware description has been adjusted so that the correct internalcycle time is used to calculate the "Safe Data Duration" using the Network Analyzer.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 4\42798_3.fw(324)

Version 1.10.1.0:

ID: 513645 / Support ID: 400198909, 400193000
Some EnDat encoders have reported error 115958 erroneously.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 562315
Firmware valid for Safety Release V1.4 and later
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 562930
Disabling of encoder error response FFS if no safety function active
"FUNCTIONAL FAIL SAFE" in response to an encoder error can be disabled by setting parameter "FFS - Caused by encoder error" to "Only if safety functions requiring an encoder are enabled".
In the event of encoder error, bit "NotErrorEnc" is always set to FALSE regardless of the configuration.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 4\42798_3.fw(324)

Version 1.10.0.3:

ID: 549255
Supportof motion system mapp Motion
HWX file extended for usage with motion system mapp Motion.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_2.fw(23), 3\42798_3.fw(321)

Version 1.10.0.2:

ID: 495970
Checking of application rules in SafeDESIGNER
The rules for the application of SafeMOTION modules are checked as far as possible in SafeDESIGNER in Safety Release 1.10 and later.
If the safety application is compiled and a rule violation detected, an erroris output in SafeDESIGNER.
The check for the parameters actually transferred continues to take place on the SafeMOTION module.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 496005 / Support ID: 400195703
Dependencies between AR and Safety Release not correct
The dependencies between the AR version and Safety Release 1.9 have been corrected for SafeMOTION.
If subsequently SafeMachine options are used and therefore also library AsSafety, then the minimum AR version specified in the library must be taken into account.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_2.fw(23), 3\42798_3.fw(321)

Version 1.10.0.0:

ID: 467470
8BVSV2SAFE1-1 support inSafety Release 1.10
To support Safety Release 1.10, openSAFETY stack 1.5has been integrated into the module firmware.
There have been no functional changes.
An OSDD file is generated, and the parameters were regrouped and renamed according to the groupings.
The new firmware V321 is compatible with both Safety Release 1.9 and Safety Release 1.10.
Channel descriptionchanged: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_2.fw(23), 3\42798_3.fw(321)

Version 1.9.0.2:

ID: 447805 / Support ID: 400163519
Error correction (not safety relevant): SafeMOTION module boots in FAILSAFEafter warm restart of the CPU
After a warm restart of the CPU or an error in the PLK connection the safety FPGA was reconfigured.
In some cases the reconfiguration lead to invalidrecognition of an CRAM-CRC error and a FAILSAFE reaction.

The firmwareof the communication processor of the SafeMOTION module has been corrected.
The changes are not safety relevant.
After updating the SafeMOTION moduleno FW exchange has to be acknowledged, becaus the safety relevant FW parts have not been exchanged.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_2.fw(23), 3\42798_3.fw(302)

Version 1.9.0.1:

ID: 446060
HW upgrade for 8BVSV2SAFE1-1
Reduction of memory requirements of ACOPOSmulti Safety modules at the SafeLOGIC by zeroising not used configurationparameters (TypicalInputSize and TypicalOutputSize).
This change only takes effect if the axis is re-inserted in the project or the project is remade.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_2.fw(23), 3\42798_3.fw(301)

Version 1.9.0.0:

ID: 391060
SafeMOTION Release 1.9 for SafeMC EnDat2.2
Upgrade for SafeMOTION EnDat2.2
- supported Safety Releases:
SR 1.3 to SR 1.9
- New functionts:
* Safe Maschine Options (Additional Safety Parameters)
* Remanente Safe Position (RSP)
* Safety Function Safe Limited Acceleration (SLA)
* Parametrization of encoder type
* Support of external temperature sensors / support of B&R one-cable-motors
* Incremental position is used in safety functions to improve the availability
* Improvement of the diagnosis of safety errors
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 391070
Support of 8BVSV2SAFE1-1 for Safety Release 1.9
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 422125
Error response if plug-inmodule is selected
Due to a wrong value (valuerange of ShutDownTime) within the HWX file error7021 was displayed when 8BVSV2SAFE1-1 was selected in Physical View or SystemDesigner
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_3.fw(301), 3\42798_2.fw(23)

Version 1.4.0.4:

ID: 441005 / Support ID: 400158456
HW upgrade for 8BVSV2SAFE1-1
Correction of HWX file - illegal character 'è' removed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_2.fw(23), 3\42798_3.fw(321), 4\42798_3.fw(325)

Version 1.4.0.2:

ID: 271840 / Support ID: 400075818
Red questionmark next to 8BVSV2SAFE1-1 in the HW-tree
The HWC file of the SafeMC module was adapted in such a way that the red question mark in the HW-tree is not indicated any more.
The adaption is not safety relevant, the FW and the module-paramters have not been changed!
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280)

Version 1.4.0.0:

ID: 226485
Changes/ Features in Motion Safety Release 1.4
- New Safety Functions:
* Safely Limited Position (SLP),
* Safe Maximum Position(SMP) and
* Safe Homing
- Support of EnDat22 Functional Safety linear encoders
- If SMP and/or SMS are used and "SetPos Alive testing" is activiated, thealive test must be done within 15min; othere the SafeMC Modul will change to Functional Fail Safe State!
- Warnings are only sent by µP1
- Logging entriesgot defined Levels
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280)
Version Langue
Système d'exploitation
Date
Taille
Type Téléchargement
2.1.0.0 * 05/07/2019 529 Ko EXE AS4_HW_8BVSV2SAFE1-1.exe
Description V4.6 HW Upgrade (8BVSV2SAFE1-1)

Revision information 8BVSV2SAFE1-1

Version 2.1.0.0:

ID: 640870
New feature: Blackout mode (BM)
-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 646960
mapp Safety: openSafety Safe Drive Profile for all modules
-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 646985
New function: Checking safe encoder mounting
Setting the parameter "General settings - Encoder monitoring - Safe encodermounting" to the value
"From motor data record" enables the status ofsafe encoder mounting to be read from the stored motor data.

-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID:647000 / Support ID: 400245723
mapp Safety: The safe speed is provided in 32-bit format.
The safe speed is provided in [units/s]. There is no scaling.

-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\42798_3.fw(570)

Version 1.10.1.5:

ID: 616845 / Support ID: 400250882
Error 115958 und 115959 after ACOPOS startup
When using an EnDat encoder, the following errors could be erroneously reported in rare cases during startup or encoder error acknowledgment:
- 115958: SMC: Encoder - Initialization error, Info1=0x000000FF
- 115959:SMC: Debug Information, Info1=0x23000000
- 115959: SMC: Debug Information,Info1=0x80400000
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 616890 / Support ID: 400229368, 400248609
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 616995 / Support ID: 400224079
Error 7014 or 7015 after ACOPOS startup
If the encoder was used before the state "NotErrENC = TRUE" (see I/O Mapping of the SafeMOTION module), one of the following errors could have been reported:
- 7014: Encoder: CRC error during parameter transfer
- 7015: Encoder: Timeout error during parameter transfer

In addition, at least version 5.05.0 of ACP10 must be used to solve this problem.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619620 / Support ID: 400251128
Network initialization accelerated
Network initialization was accelerated for the following cases:
- Encoder not connected
- Encoder defective

For this new function at least version V5.05.0 of ACP10 must be used.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\42798_3.fw(326)

Version 1.10.1.4:

ID: 601200
Display of the SafeModuleOK in Automation Studio
The status "SafeModuleOK" is displayed in the IO mapping of the SafeMOTION module in Automation Studio.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 4\42798_3.fw(325)

Version 1.10.1.3:

ID: 597565 / Support ID: 400254396, 400254333, 400254913
Update of the timestamp of the firmware file
When updating from version 1.10.1.1to version 1.10.1.2, the firmware file was not replaced in some cases.
Thereason is an incorrect timestamp in the firmware file.
In upgrade 1.10.1.3, the timestamp has been updated. Thus the issue is resolved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 4\42798_3.fw(325)

Version 1.10.1.2:

ID: 588140
Not released FW version
The HW upgrades 1.10.1.0 and 1.10.1.1 incorrectly contain an unreleased FW version V324.
This FW version is not part of the module list and must be replaced with version V325!
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 4\42798_3.fw(325)

Version 1.10.1.1:

ID: 580155
Provide the internal cycle time for calculating the Safe Data Duration
The hardware description has been adjusted so that the correct internal cycle time is used to calculate the "Safe Data Duration" using the Network Analyzer.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 4\42798_3.fw(324)

Version 1.10.1.0:

ID:513645 / Support ID: 400198909, 400193000
Some EnDat encoders have reported error 115958 erroneously.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 562315
Firmware valid for Safety Release V1.4 and later
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 562930
Disabling of encoder error response FFS if no safety function active
"FUNCTIONAL FAIL SAFE" in response to an encoder error can be disabled by setting parameter "FFS - Caused by encoder error" to "Only if safety functions requiring an encoder are enabled".
In the event of encoder error, bit "NotErrorEnc" is always set to FALSE regardless of the configuration.
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: Yes
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 4\42798_3.fw(324)

Version 1.10.0.3:

ID: 549255
Support of motion system mapp Motion
HWX file extended for usage with motion system mapp Motion.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_2.fw(23), 3\42798_3.fw(321)

Version 1.10.0.2:

ID: 495970
Checking of application rules in SafeDESIGNER
The rules for the applicationof SafeMOTION modules are checked as far as possible in SafeDESIGNER in Safety Release 1.10 and later.
If the safety application is compiled and a rule violation detected, an erroris output in SafeDESIGNER.
The check for the parameters actually transferred continues to take place on the SafeMOTION module.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 496005 / Support ID: 400195703
Dependencies between AR and Safety Release not correct
The dependencies between the AR version and Safety Release 1.9 have been corrected for SafeMOTION.
If subsequently SafeMachine options are used and therefore also library AsSafety, then the minimum AR version specified in the library must be taken into account.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_2.fw(23), 3\42798_3.fw(321)

Version 1.10.0.0:

ID: 467470
8BVSV2SAFE1-1 support in Safety Release 1.10
To support Safety Release 1.10, openSAFETY stack 1.5 has been integrated into the module firmware.
There have beenno functional changes.
An OSDD file is generated, and the parameters wereregrouped and renamed according to the groupings.
The new firmware V321 iscompatible with both Safety Release 1.9 and Safety Release 1.10.
Channeldescription changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_2.fw(23), 3\42798_3.fw(321)

Version 1.9.0.2:

ID: 447805 / Support ID: 400163519
Error correction (not safety relevant): SafeMOTION module boots in FAILSAFEafter warm restart of the CPU
After a warm restart of the CPU or an error in the PLK connection the safety FPGA was reconfigured.
In some cases the reconfiguration lead to invalid recognition of an CRAM-CRC error and a FAILSAFE reaction.

The firmware of the communication processor of the SafeMOTION module has beencorrected.
The changes are not safety relevant.
After updating the SafeMOTION module no FW exchange has to be acknowledged, becaus the safety relevantFW parts have not been exchanged.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_2.fw(23), 3\42798_3.fw(302)

Version 1.9.0.1:

ID: 446060
HW upgrade for 8BVSV2SAFE1-1
Reduction of memory requirements of ACOPOSmulti Safety modules at the SafeLOGIC by zeroising not used configurationparameters (TypicalInputSize and TypicalOutputSize).
This change only takes effect if the axis is re-inserted in the project or the project is remade.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_2.fw(23), 3\42798_3.fw(301)

Version 1.9.0.0:

ID: 391060
SafeMOTION Release 1.9 for SafeMC EnDat2.2
Upgrade for SafeMOTION EnDat2.2
- supported Safety Releases:
SR 1.3 to SR 1.9
- New functionts:
* Safe Maschine Options (Additional Safety Parameters)
* Remanente Safe Position (RSP)
* Safety Function Safe Limited Acceleration (SLA)
* Parametrization of encoder type
* Support of external temperature sensors / support of B&R one-cable-motors
* Incremental position is used in safety functions to improve the availability
* Improvement of the diagnosis of safety errors
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 391070
Support of 8BVSV2SAFE1-1 for Safety Release 1.9
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 422125
Error response if plug-in module is selected
Due to a wrong value (valuerange of ShutDownTime) within the HWX file error7021 was displayed when 8BVSV2SAFE1-1 was selected in Physical View or SystemDesigner
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_3.fw(301), 3\42798_2.fw(23)

Version 1.4.0.4:

ID: 441005 / Support ID: 400158456
HW upgrade for 8BVSV2SAFE1-1
Correction of HWX file - illegal character 'è' removed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280), 3\42798_2.fw(23), 3\42798_3.fw(321), 4\42798_3.fw(325)

Version 1.4.0.2:

ID: 271840 / Support ID: 400075818
Red questionmark next to 8BVSV2SAFE1-1 in the HW-tree
The HWC file of the SafeMC module wasadapted in such a way that the red question mark in the HW-tree is not indicated any more.
The adaption is not safety relevant, the FW and the module-paramters have not been changed!
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280)

Version 1.4.0.0:

ID: 226485
Changes/ Features in Motion Safety Release 1.4
- New Safety Functions:
* Safely Limited Position (SLP),
* Safe Maximum Position(SMP) and
* Safe Homing
- Support of EnDat22 Functional Safety linear encoders
- If SMP and/or SMS are used and "SetPos Alive testing" is activiated, thealive test must be done within 15min; othere the SafeMC Modul will change to Functional Fail Safe State!
- Warnings are only sent by µP1
- Logging entries got defined Levels
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42798_2.fw(23), 1\42798_3.fw(271), 2\42798_2.fw(23), 2\42798_3.fw(280)
Loading
Retour à la liste

Veuillez sélectionner un pays et une langue

B&R Logo