DWL@DWL10000681173
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.2.1.0 | * | 13/03/2026 | 877 Ko | EXE | AS4_HW_5MPC3100.K038-000.exe | |
| Description |
V4.10 HW Upgrade (5MPC3100.K038-000) Revision information 5MPC3100.K038-000 Version 1.2.1.0: ID: AQAJ-11788 New MPC3100 MTCX FWwith following changes: - Support for the 5ACCIFM0.CETH-001 interface option, only usable in the expansion option slot IF1. The 5ACCIFM0.CETH-001 is not supported in pure Automation Runtime operation. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\63893_0.fw(107) Version 1.2.0.0: ID: AQAJ-9488 Support for 5ACCIFM0.FCAN-000 Support for 5ACCIFM0.FCAN-000 in SL2 of the MPC3100 starting with followingversions: - AS 6.1.1 - AR 6.3.2 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(106) Version 1.1.0.0: ID: AQAJ-8600 Support for Onboard CAN as IF7 Support for Onboard CAN as IF7 starting with: - AS 4.12.7 and AR L4.93 - AS 6.1.1 and AR 6.1 Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(106) Version 1.0.4.0: ID: 788525 New MTCX version V01.06 - Slot detection of the expansion option slots(IF1 and IF2) implemented to optimize IRQ allocation (especially for B&R Hypervisor operation). However, for correct functioning, a new firmware for the expansion options is also necessary. An expansion option on the IF1 still reports as Device 0. An expansion option on the IF2 now reports as Device 1. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\63893_0.fw(106) Version 1.0.3.0: ID: 753145 Bugfix: Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(104) Version 1.0.2.0: ID: 740785 New MTCXversion V01.04 for MPC3100. New MTCX version V01.04 for MPC3100 with following changes: - Support for 5ACCIFM0.FPC3-000 interface card and necessary optimizations in the NMI handling. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 748850 Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(104) Version 1.0.1.0: ID: 730145 New MTCX version V01.03 New MTCX version V01.03 with following changes: - Optimizations power supply. - Support for 5MPC3100.K35F-000. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 730165 Support for the 5ACCIFM0.FPC3-000 on SL1 of the MPC3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(103) Version 1.0.0.0: ID: 711575 Support for MPC3100: The MPC3100 is supported with Automation Studio Version V4.10. As operatingsystem it is mandatory to use at least the version A4.91of the Automation Runtime Embedded. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\63893_0.fw(100) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.2.0.0 | * | 17/03/2025 | 879 Ko | EXE | AS4_HW_5MPC3100.K038-000.exe | |
| Description |
V4.10 HW Upgrade (5MPC3100.K038-000) Revision information 5MPC3100.K038-000 Version 1.2.0.0: ID: AQAJ-9488 Support for 5ACCIFM0.FCAN-000 Support for 5ACCIFM0.FCAN-000 in SL2 of the MPC3100 starting with followingversions: - AS 6.1.1 - AR 6.3.2 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(106) Version 1.1.0.0: ID: AQAJ-8600 Support for Onboard CAN as IF7 Support for Onboard CAN as IF7 starting with: - AS 4.12.7 and AR L4.93 - AS 6.1.1 and AR 6.1 Channeldescription changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(106) Version 1.0.4.0: ID: 788525 New MTCX version V01.06 - Slot detection of the expansion option slots (IF1 and IF2) implemented to optimize IRQ allocation (especially for B&R Hypervisor operation). However, for correct functioning, a new firmware for the expansion options is also necessary. An expansion option on the IF1 still reports as Device 0. An expansion option on the IF2 now reports as Device 1. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\63893_0.fw(106) Version 1.0.3.0: ID: 753145 Bugfix:Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(104) Version 1.0.2.0: ID: 740785 New MTCX version V01.04 for MPC3100. New MTCX version V01.04 for MPC3100 with following changes: - Support for 5ACCIFM0.FPC3-000 interface card and necessary optimizations in the NMI handling. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 748850 Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(104) Version 1.0.1.0: ID: 730145 New MTCX version V01.03 New MTCX version V01.03 with following changes: - Optimizations power supply. - Support for 5MPC3100.K35F-000. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 730165 Support for the 5ACCIFM0.FPC3-000 on SL1 of the MPC3100. Channel description changed: No Configuration description changed: Yes Firmwarechanged: No Firmware: 1\63893_0.fw(103) Version 1.0.0.0: ID: 711575 Support for MPC3100: The MPC3100 is supported with Automation Studio Version V4.10. As operatingsystem it is mandatory to use at least the version A4.91 of the Automation Runtime Embedded. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\63893_0.fw(100) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.1.0.0 | * | 11/02/2025 | 879 Ko | EXE | AS4_HW_5MPC3100.K038-000.exe | |
| Description |
V4.10 HW Upgrade (5MPC3100.K038-000) Revision information 5MPC3100.K038-000 Version 1.1.0.0: ID: AQAJ-8600 Support for Onboard CAN as IF7 Support for Onboard CAN as IF7 starting with: - AS 4.12.7 and AR L4.93 - AS 6.1.1 and AR 6.1 Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(106) Version 1.0.4.0: ID: 788525 New MTCX version V01.06 - Slot detection of the expansion option slots (IF1 and IF2) implemented to optimize IRQ allocation (especially for B&R Hypervisor operation). However, for correct functioning, a new firmware for the expansion options is also necessary. An expansion option on the IF1 still reports as Device 0. An expansion option on the IF2 now reports as Device 1. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\63893_0.fw(106) Version 1.0.3.0: ID: 753145 Bugfix: Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(104) Version 1.0.2.0: ID: 740785 New MTCX version V01.04 for MPC3100. New MTCX version V01.04 for MPC3100 with following changes: - Support for 5ACCIFM0.FPC3-000 interface card and necessary optimizations in the NMI handling. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 748850 Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(104) Version 1.0.1.0: ID: 730145 New MTCX version V01.03 New MTCX version V01.03 with following changes: - Optimizations power supply. - Support for 5MPC3100.K35F-000. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 730165 Support for the 5ACCIFM0.FPC3-000 on SL1 of the MPC3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(103) Version 1.0.0.0: ID: 711575 Support for MPC3100: The MPC3100 is supported with Automation Studio Version V4.10. As operatingsystem it is mandatory to use at least the version A4.91 of the Automation Runtime Embedded. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\63893_0.fw(100) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.0.4.0 | * | 10/09/2024 | 879 Ko | EXE | AS4_HW_5MPC3100.K038-000.exe | |
| Description |
V4.10 HW Upgrade (5MPC3100.K038-000) Revision information 5MPC3100.K038-000 Version 1.0.4.0: ID: 788525 / Support ID: 400425843 New MTCX version V01.06 - Slot detection of the expansion option slots (IF1 and IF2) implemented to optimize IRQ allocation (especially for B&R Hypervisor operation). However, for correct functioning, a new firmware for the expansion options is also necessary. An expansion option on the IF1 still reports as Device 0. An expansion option on the IF2 now reports as Device 1. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\63893_0.fw(106) Version 1.0.3.0: ID: 753145 Bugfix: Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware:1\63893_0.fw(104) Version 1.0.2.0: ID: 740785 New MTCX version V01.04 for MPC3100. New MTCX version V01.04 for MPC3100 with following changes: - Support for 5ACCIFM0.FPC3-000 interface card and necessary optimizations in the NMI handling. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 748850 Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(104) Version 1.0.1.0: ID: 730145 New MTCX version V01.03 New MTCX version V01.03 with following changes: - Optimizations power supply. - Support for 5MPC3100.K35F-000. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 730165 Support for the 5ACCIFM0.FPC3-000 on SL1 of the MPC3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(103) Version 1.0.0.0: ID: 711575 Support for MPC3100: The MPC3100 is supported with Automation Studio Version V4.10. As operatingsystem it is mandatory to use at least the version A4.91 of the Automation Runtime Embedded. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\63893_0.fw(100) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.0.3.0 | * | 04/08/2022 | 562 Ko | EXE | AS4_HW_5MPC3100.K038-000.exe | |
| Description |
V4.10 HW Upgrade (5MPC3100.K038-000) Revision information 5MPC3100.K038-000 Version 1.0.3.0: ID: 753145 Bugfix: Support for PTP(ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(104) Version 1.0.2.0: ID: 740785 New MTCX version V01.04 for MPC3100. New MTCX version V01.04 for MPC3100 with following changes: - Support for 5ACCIFM0.FPC3-000 interface card and necessary optimizations in the NMI handling. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:748850 Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(104) Version 1.0.1.0: ID: 730145 New MTCX version V01.03 New MTCX version V01.03 with following changes: - Optimizations power supply. - Support for 5MPC3100.K35F-000. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 730165 Support forthe 5ACCIFM0.FPC3-000 on SL1 of the MPC3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(103) Version 1.0.0.0: ID: 711575 Support for MPC3100: The MPC3100 is supported with Automation Studio Version V4.10. As operatingsystem it is mandatory to use at least the version A4.91 of the Automation Runtime Embedded. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\63893_0.fw(100) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.0.1.0 | * | 18/06/2021 | 561 Ko | EXE | AS4_HW_5MPC3100.K038-000.exe | |
| Description |
V4.10 HW Upgrade (5MPC3100.K038-000) Revision information 5MPC3100.K038-000.K038-000 Version 1.0.1.0: ID: 730145 New MTCX version V01.03 New MTCX version V01.03 with following changes: - Optimizations power supply. - Support for 5MPC3100.K35F-000. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 730165 Support for the 5ACCIFM0.FPC3-000 on SL1 of the MPC3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63893_0.fw(103) Version 1.0.0.0: ID: 711575 Support for MPC3100: The MPC3100 is supported with Automation Studio Version V4.10. As operatingsystem it ismandatory to use at least the version A4.91 of the Automation Runtime Embedded. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\63893_0.fw(100) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.0.0.0 | * | 22/03/2021 | 558 Ko | EXE | AS4_HW_5MPC3100.K038-000.exe | |
| Description |
V4.10 HW Upgrade (5MPC3100.K038-000) Revision information 5MPC3100.K038-000.K038-000 Version 1.0.0.0: ID: 711575 Support for MPC3100: The MPC3100 is supported with Automation Studio Version V4.10. As operatingsystem it is mandatory to use at least the version A4.91 of the Automation Runtime Embedded. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\63893_0.fw(100) |
|||||