DWL@DWL10000216080
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 2.3.0.0 | * | 24/02/2026 | 2 Mo | EXE | AS4_HW_80SD100XD.C044-01.exe | |
| Description |
V4.0 HW Upgrade (80SD100XD.C044-01) Revision information 80SD100XD.C044-01 Version 2.3.0.0: ID: TDYD-10579 Overtemperature error occurs when switching on the enable supply The error occurs temporary after activating the enable. The cause is the switch-on behavior of the reporting unit, which has been improved by modifying the internal communicationprotocol. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(110) Version 2.2.2.0: ID: 725990 Evaluation of EncOk0X wrong with mapp Motion Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.2.1.0: ID: 700585 Latch functionality could not be configured for the second axis. If "StepCounter" was used for the second axis of a module, the parameters set for "Reference pulse edge" and "Reference pulse source" were not used. The latch functionality could not be used correctly. The latch functionality can now be used as configured. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 703025 Function model names adapted Uniform function model names for all stepper modules Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.2.0.0: ID: 669430 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 671430 Support for mappMotion Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.1.0.1: ID: 474770 Motion Wizzardrevised In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.1.0.0: ID: 469720 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.0.0.0: ID: 438760 Drive is running in the function model motion in full-step mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(104), 1\42881_2.fw(104), 1\42881_3.fw(104), 1\42881_4.fw(104) Version 1.9.0.0: ID: 400835 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400890 Function model Ramp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 400970 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 434705 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No ID: 434710 Insert in SG3 and CAN coupler is no longer possible Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(101), 1\42881_2.fw(101), 1\42881_3.fw(101), 1\42881_4.fw(101) Version 1.7.0.0: ID: 288430 Encoder position should be displayed at PosVal03, if SDC information is setto "on" Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 318995 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 320765 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(14), 1\42881_2.fw(14), 1\42881_3.fw(14) Version 1.6.3.0: ID: 296365 80SD100XD.C044-01: Erroneous Detection of Short Circuit between Motor-PhaseandGround Due to a Firmware-Error the activation of the Controller could beblocked under certain circumstances because of a wrongly assumed Short Circuit to Ground Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 298080 Support for HW-Variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(13), 1\42881_2.fw(13), 1\42881_3.fw(13) Version 1.6.2.0: ID: 290350 In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = not OK). Also high motor currents in conjunction with tolerances of electronic components could lead to module internal disturbances which in consequence could generate error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(12), 1\42881_2.fw(12) Version 1.6.1.0: ID: 272340 Problem with the endswitch-reset at ramp mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(11), 1\42881_2.fw(11) Version 1.5.2.1: ID: 243225 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(8), 1\42881_2.fw(9) Version 1.5.2.0: ID: 232150 Reference pulse on channel two doesn't work Short circuit protection implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(8), 1\42881_2.fw(9) Version 1.1.0.1: ID: 204430 Support for buscontroller 80SD100XD.C044-01 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42881_1.fw(4), 1\42881_2.fw(4) Version 1.0.0.0: ID: 198950 Support for teh module 80SD100XD.C044-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(2) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 2.2.2.0 | * | 12/11/2021 | 1 Mo | EXE | AS4_HW_80SD100XD.C044-01.exe | |
| Description |
V4.0 HW Upgrade (80SD100XD.C044-01) Revision information 80SD100XD.C044-01.C044-01 Version 2.2.2.0: ID: 725990 / Support ID: 400346519 Evaluation of EncOk0X wrong with mapp Motion Channel description changed: Yes Configuration description changed: No Firmware changed:No Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.2.1.0: ID: 700585/ Support ID: 400325577 Latch functionality could not be configured for the second axis. If "StepCounter" was used for the second axis of a module, the parameters set for "Reference pulse edge" and "Reference pulse source" were not used. The latch functionality could not be used correctly. The latch functionality can now be used as configured. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 703025 Function model names adapted Uniform function model names for all stepper modules Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.2.0.0: ID: 669430 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 671430 Support for mappMotion Channel description changed: No Configurationdescription changed: Yes Firmware changed: No Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.1.0.1: ID: 474770 Motion Wizzard revised In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.1.0.0: ID: 469720 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.0.0.0: ID: 438760 / Support ID: 400157866 Drive is running in the function model motion in full-step mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(104), 1\42881_2.fw(104), 1\42881_3.fw(104), 1\42881_4.fw(104) Version 1.9.0.0: ID: 400835 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400890 Function modelRamp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 400970 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 434705 / Support ID: 400133806 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No ID: 434710 Insert in SG3 and CAN coupler is no longer possible Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(101), 1\42881_2.fw(101), 1\42881_3.fw(101), 1\42881_4.fw(101) Version 1.7.0.0: ID: 288430 / Support ID: 400084530 Encoder position should be displayed at PosVal03, if SDC information is setto "on" Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 318995 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 320765 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(14), 1\42881_2.fw(14), 1\42881_3.fw(14) Version 1.6.3.0: ID: 296365 / Support ID: 400087355 80SD100XD.C044-01: Erroneous Detection of Short Circuit between Motor-Phaseand Ground Due to a Firmware-Error the activation of the Controller could be blocked under certain circumstances because of a wrongly assumed Short Circuit to Ground Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 298080 Support for HW-Variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(13), 1\42881_2.fw(13), 1\42881_3.fw(13) Version 1.6.2.0: ID: 290350 / Support ID: 400082483 In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = not OK). Also high motor currents inconjunction with tolerances of electronic components could lead to module internal disturbances which in consequence could generate error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(12), 1\42881_2.fw(12) Version 1.6.1.0: ID: 272340 Problem with the endswitch-reset atramp mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(11), 1\42881_2.fw(11) Version 1.5.2.1: ID: 243225 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(8), 1\42881_2.fw(9) Version 1.5.2.0: ID: 232150 / Support ID: 400046062 Reference pulse on channel two doesn't work Short circuit protection implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(8), 1\42881_2.fw(9) Version 1.1.0.1: ID: 204430 Support for buscontroller 80SD100XD.C044-01 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42881_1.fw(4), 1\42881_2.fw(4) Version 1.0.0.0: ID: 198950 Support for teh module80SD100XD.C044-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(2) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 2.2.1.0 | * | 05/10/2020 | 1 Mo | EXE | AS4_HW_80SD100XD.C044-01.exe | |
| Description |
V4.0 HW Upgrade (80SD100XD.C044-01) Revision information 80SD100XD.C044-01 Version 2.2.1.0: ID: 700585 / Support ID: 400325577 Latch functionality could not be configured for the second axis. If "StepCounter" was used for the second axis of a module, the parameters set for "Reference pulse edge" and "Reference pulse source" were not used. The latch functionality could not be used correctly. The latch functionality can now be used as configured. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 703025 Function model names adapted Uniform function model names for all stepper modules Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.2.0.0: ID: 669430 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 671430 Support for mappMotion Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.1.0.1: ID: 474770 Motion Wizzard revised In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.1.0.0: ID: 469720 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.0.0.0: ID: 438760 /Support ID: 400157866 Drive is running in the function model motion in full-step mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(104), 1\42881_2.fw(104), 1\42881_3.fw(104), 1\42881_4.fw(104) Version 1.9.0.0: ID: 400835 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400890 Function model Ramp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 400970 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 434705 / Support ID: 400133806 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No ID: 434710 Insert in SG3 and CAN coupler is no longer possible Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(101), 1\42881_2.fw(101), 1\42881_3.fw(101), 1\42881_4.fw(101) Version 1.7.0.0: ID: 288430 / Support ID: 400084530 Encoder position should be displayed at PosVal03, if SDC information is setto "on" Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 318995 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 320765 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(14), 1\42881_2.fw(14), 1\42881_3.fw(14) Version 1.6.3.0: ID: 296365 / Support ID: 400087355 80SD100XD.C044-01: Erroneous Detection of Short Circuit between Motor-Phaseand Ground Due to a Firmware-Error the activation of the Controller could be blocked under certaincircumstances because of a wrongly assumed Short Circuit to Ground Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 298080 Support for HW-Variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(13), 1\42881_2.fw(13), 1\42881_3.fw(13) Version 1.6.2.0: ID: 290350 / Support ID: 400082483 In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = not OK). Also high motor currents in conjunction with tolerances of electronic components could lead to module internal disturbances which in consequence could generate error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(12), 1\42881_2.fw(12) Version 1.6.1.0: ID:272340 Problem with the endswitch-reset at ramp mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(11), 1\42881_2.fw(11) Version 1.5.2.1: ID: 243225 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(8), 1\42881_2.fw(9) Version 1.5.2.0: ID: 232150 / Support ID: 400046062 Reference pulse on channel two doesn't work Short circuit protection implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(8), 1\42881_2.fw(9) Version 1.1.0.1: ID: 204430 Support for buscontroller 80SD100XD.C044-01 Channel descriptionchanged: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42881_1.fw(4), 1\42881_2.fw(4) Version 1.0.0.0: ID: 198950 Support for teh module 80SD100XD.C044-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(2) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 2.2.0.0 | * | 15/01/2020 | 1 Mo | EXE | AS4_HW_80SD100XD.C044-01.exe | |
| Description |
V4.0 HW Upgrade (80SD100XD.C044-01) Revision information 80SD100XD.C044-01 Version 2.2.0.0: ID: 669430 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 671430 Support for mappMotion Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.1.0.1: ID: 474770 Motion Wizzard revised In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channel description changed:No Configuration description changed: Yes Firmware changed: No Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.1.0.0: ID: 469720 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.0.0.0: ID: 438760 / Support ID: 400157866 Drive is running in the function model motion in full-step mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(104), 1\42881_2.fw(104), 1\42881_3.fw(104), 1\42881_4.fw(104) Version 1.9.0.0: ID: 400835 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400890 Function model Ramp: newmode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 400970 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 434705 / Support ID: 400133806 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No ID: 434710 Insert in SG3 and CAN coupler is no longer possible Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(101), 1\42881_2.fw(101), 1\42881_3.fw(101), 1\42881_4.fw(101) Version 1.7.0.0: ID: 288430 / Support ID: 400084530 Encoder position should be displayed at PosVal03, if SDC information is setto "on" Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 318995 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 320765 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(14), 1\42881_2.fw(14), 1\42881_3.fw(14) Version 1.6.3.0: ID: 296365 / Support ID: 400087355 80SD100XD.C044-01: Erroneous Detection of Short Circuit between Motor-Phaseand Ground Due to a Firmware-Error the activation of the Controller could be blocked under certain circumstances because of a wrongly assumed Short Circuit to Ground Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 298080 Support for HW-Variant 3 Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\42881_1.fw(13), 1\42881_2.fw(13), 1\42881_3.fw(13) Version 1.6.2.0: ID: 290350 / Support ID: 400082483 In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = not OK). Also high motor currents in conjunction with tolerances of electronic components could lead to module internal disturbances which in consequence could generate error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(12), 1\42881_2.fw(12) Version 1.6.1.0: ID: 272340 Problem with the endswitch-reset at ramp mode. Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\42881_1.fw(11), 1\42881_2.fw(11) Version 1.5.2.1: ID: 243225 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(8), 1\42881_2.fw(9) Version 1.5.2.0: ID: 232150 / Support ID: 400046062 Reference pulse on channeltwo doesn't work Short circuit protection implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(8), 1\42881_2.fw(9) Version 1.1.0.1: ID: 204430 Support for buscontroller 80SD100XD.C044-01 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42881_1.fw(4), 1\42881_2.fw(4) Version 1.0.0.0: ID: 198950 Support for teh module 80SD100XD.C044-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(2) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 2.1.0.1 | * | 14/06/2016 | 1 Mo | EXE | AS4_HW_80SD100XD.C044-01.exe | |
| Description |
V4.0 HW Upgrade (80SD100XD.C044-01) Revision information 80SD100XD.C044-01 Version 2.1.0.1: ID: 474770 Motion Wizzard revised In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.1.0.0: ID: 469720 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.0.0.0: ID: 438760 / Support ID: 400157866 Drive is running in the function model motion in full-step mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(104), 1\42881_2.fw(104), 1\42881_3.fw(104), 1\42881_4.fw(104) Version 1.9.0.0: ID: 400835 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400890 Function modelRamp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 400970 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 434705 / Support ID: 400133806 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No ID: 434710 Insert in SG3 and CAN coupler is no longer possible Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(101), 1\42881_2.fw(101), 1\42881_3.fw(101), 1\42881_4.fw(101) Version 1.7.0.0: ID: 288430 / Support ID: 400084530 Encoder position should be displayed at PosVal03, if SDC information is setto "on" Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 318995 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 320765 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(14), 1\42881_2.fw(14), 1\42881_3.fw(14) Version 1.6.3.0: ID: 296365 / Support ID: 400087355 80SD100XD.C044-01: Erroneous Detection of Short Circuit between Motor-Phaseand Ground Due to a Firmware-Error the activation of the Controller could be blocked under certain circumstances because of a wrongly assumed Short Circuit to Ground Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 298080 Support for HW-Variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(13), 1\42881_2.fw(13), 1\42881_3.fw(13) Version 1.6.2.0: ID: 290350 / Support ID: 400082483 In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = not OK). Also high motor currents inconjunction with tolerances of electronic components could lead to module internal disturbances which in consequence could generate error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(12), 1\42881_2.fw(12) Version 1.6.1.0: ID: 272340 Problem with the endswitch-reset atramp mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(11), 1\42881_2.fw(11) Version 1.5.2.1: ID: 243225 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(8), 1\42881_2.fw(9) Version 1.5.2.0: ID: 232150 / Support ID: 400046062 Reference pulse on channel two doesn't work Short circuit protection implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(8), 1\42881_2.fw(9) Version 1.1.0.1: ID: 204430 Support for buscontroller 80SD100XD.C044-01 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42881_1.fw(4), 1\42881_2.fw(4) Version 1.0.0.0: ID: 198950 Support for teh module80SD100XD.C044-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(2) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.8.0.0 | * | 07/07/2015 | 1,007 Ko | EXE | AS4_HW_80SD100XD.C044-01.exe | |
| Description |
V4.0 HW Upgrade (80SD100XD.C044-01) Revision information 80SD100XD.C044-01 Version 1.7.0.0: ID: 288430 / Support ID: 400084530 Encoder position should be displayed at PosVal03, if SDC information is setto "on" Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 318995 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No ID:320765 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(14), 1\42881_2.fw(14), 1\42881_3.fw(14) Version 1.6.3.0: ID: 296365 / Support ID: 400087355 80SD100XD.C044-01: Erroneous Detection of Short Circuit between Motor-Phaseand Ground Due to a Firmware-Error the activation of the Controller could be blockedunder certain circumstances because of a wrongly assumed Short Circuit to Ground Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 298080 Support for HW-Variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(13), 1\42881_2.fw(13), 1\42881_3.fw(13) Version 1.6.2.0: ID: 290350 / Support ID: 400082483 In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = not OK). Also high motor currents in conjunction with tolerances of electronic components could lead to module internal disturbances which in consequence could generate error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(12), 1\42881_2.fw(12) Version 1.6.1.0: ID: 272340 Problem with the endswitch-reset at ramp mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(11), 1\42881_2.fw(11) Version 1.5.2.1: ID: 243225 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of theFieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(8), 1\42881_2.fw(9) Version 1.5.2.0: ID: 232150 / Support ID: 400046062 Reference pulse onchannel two doesn't work Shortcircuit protection implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(8), 1\42881_2.fw(9) Version 1.1.0.1: ID: 204430 Support for buscontroller 80SD100XD.C044-01 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42881_1.fw(4), 1\42881_2.fw(4) Version 1.0.0.0: ID: 198950 Support for teh module 80SD100XD.C044-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(2) |
|||||