DWL@DWL10000105568
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.9.0.0 | * | 31/03/2016 | 1 Mo | EXE | AS2.6_HW_80SD100XS.C04X-01.exe | |
| Description |
V2.7 HW Upgrade (80SD100XS.C04X-01) Revision information 80SD100XS.C04X-01 Version 1.9.0.0: ID: 472925 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42880_1.fw(106), 1\42880_2.fw(106), 1\42880_3.fw(106), 1\42880_4.fw(106), 1\42880_5.fw(106) Version 1.8.0.0: ID: 400860 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400910 Function model Ramp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 400995 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 438245 Support for HW-Variant 4 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 438255 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42880_1.fw(104), 1\42880_2.fw(104), 1\42880_3.fw(104), 1\42880_4.fw(104) Version 1.6.1.0: ID: 319020 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 320785 Accelerated firmware update. Allows reliable firmwareupdate behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42880_1.fw(12), 1\42880_2.fw(12), 1\42880_3.fw(12) Version 1.6.0.0: ID: 288435 / Support ID: 400084530 Encoder position should bedisplayed at PosVal03, if SDC information is set to "on" Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 301445 Support for HW-Variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42880_1.fw(11), 1\42880_2.fw(11), 1\42880_3.fw(11) Version 1.5.3.0: ID: 296370 / Support ID: 400087355 80SD100XS.C04X-01: Erroneous Detection of Short Circuit between Motor-Phaseand Ground Due to a Firmware-Error the activation of the Controller could be blocked under certain circumstances because of a wrongly assumed Short Circuit to Ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42880_1.fw(11), 1\42880_2.fw(11) Version 1.5.2.0: ID: 290355 / Support ID: 400082483 In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = not OK). Also high motor currents in conjunction with tolerances of electronic components could lead to module internal disturbances which in consequence could generate error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42880_1.fw(10), 1\42880_2.fw(10) Version 1.5.1.0: ID:272445 / Support ID: 400049998 Module in undefined state, if no trigger happens in mode -121 (Remaining distance mode) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 272450 / Support ID: 400051695 The ACOPOSMicro doesn't switch in switched on with a customer motor at rampmode Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 272455 Ramp mode: Wrong configuratin for referencing speed is possible Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42880_1.fw(9), 1\42880_2.fw(9) Version 1.4.1.2: ID: 245875 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42880_1.fw(8), 1\42880_2.fw(8) Version 1.4.1.1: ID: 243370 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42880_1.fw(8), 1\42880_2.fw(8) Version 1.0.0.0: ID: 195055 Support for the module 80SD100XS.C04X-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42880_1.fw(3) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.6.0.0 | * | 11/02/2013 | 994 Ko | EXE | AS2.6_HW_80SD100XS.C04X-01.exe | |
| Description |
V2.7 HW Upgrade (80SD100XS.C04X-01) Revision information 80SD100XS.C04X-01 Version 1.6.0.0: ID: 288435 / Support ID: 400084530 Encoder position should be displayed at PosVal03, if SDC information is setto"on" Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 301445 Support for HW-Variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42880_1.fw(11), 1\42880_2.fw(11), 1\42880_3.fw(11) Version 1.5.3.0: ID: 296370 / Support ID: 400087355 80SD100XS.C04X-01: Erroneous Detection of Short Circuit between Motor-Phaseand Ground Due to a Firmware-Error the activation of the Controller could be blocked under certain circumstances because of a wrongly assumed Short Circuit to Ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\42880_1.fw(11), 1\42880_2.fw(11) Version 1.5.2.0: ID: 290355 / Support ID: 400082483 In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = not OK). Also high motor currents in conjunction with tolerances of electronic components could lead to module internal disturbances which in consequence could generate error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42880_1.fw(10), 1\42880_2.fw(10) Version 1.5.1.0: ID: 272445 / Support ID: 400049998 Module in undefined state, if no trigger happens in mode -121 (Remaining distance mode) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 272450 / Support ID: 400051695 The ACOPOSMicro doesn't switch in switched on with a customer motor at rampmode Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 272455 Ramp mode: Wrong configuratin for referencing speed is possible Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42880_1.fw(9), 1\42880_2.fw(9) Version 1.4.1.2: ID: 245875 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42880_1.fw(8), 1\42880_2.fw(8) Version 1.4.1.1: ID: 243370 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42880_1.fw(8), 1\42880_2.fw(8) Version 1.0.0.0: ID: 195055 Support for the module 80SD100XS.C04X-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42880_1.fw(3) |
|||||