DWL@DWL10000050487
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 3.0.64 SP06 | * | 23/04/2007 | 385 Mo | EXE | AS30649SP06_CD1.exe | |
| Description |
B&R Automation Studio Beta 3.0.64 SP06 IO System - CANopen (ID#154675) CPU never finishes booting if node number set to >= 100 The CPU never finishes booting if a node number >= 100 is given for a CANopen slave. IO System - Powerlink (ID#155290) Modules on the X20BC0083 bus coupler not working Transferring data to modules on the X20BC0083 bus coupler do not work. The problem is noticeable because the modules on the bus coupler cannot be addressed by the system (ModuleOk=0). Library - AsCANopen (ID#155200) CANopenGetState() function block not returning "state" If the CANopenGetState() function block is called, it doesn't return the desired state of a certain node. The FBK does return Status = 0, but the "state" parameter is not set at all. Motion Builder (ID#155505) Cam profile compiler creates invalid BR module if slave position doesn't begin at 0 If a cam profile is used whose slave position doesn't begin at 0, the resulting BR module does not work on the PLC. Tools - Debugger (ID#155475) Automation Studio sometimes inoperable after turning off monitor mode If a trace is loading when monitor mode is turned off, it may (depending on the size of the project) cause an internal process to close prematurely and improperly, making it impossible to operate Automation Studio. |
|||||