Portfolio Evolution

Updating our Codian robotics portfolio is driven by real‑world machine‑building demands. The latest portfolio revisions for Codian Delta robotics reflect two priorities: smarter use of space and greater robustness for high‑payload applications.

Delta Performance in a compact design

The D4‑ST21 Compact series brings the proven Delta platform into a more space‑efficient form. Thanks to a reduced motor radius, Delta robots can be positioned closer together, enabling tighter layouts and enhanced nesting – all while preserving Codian’s signature speed, precision and dynamic motion. With working envelopes of 500, 700 and 900 mm, the updated series empowers OEMs to build high-performance production lines on a significantly smaller footprint if required.

Fixed Link option for high‑payload

For demanding high‑payload applications, B&R introduces a Fixed Link option for D4 and D5 Delta robots covering payloads from 20 to 35 kg. The rigid arm connection replaces the spring solution and ensures that arms remain securely attached in the event of a collision. By minimizing the risk of damage to grippers and conveyor systems, this option is ideally suited for CPG, packaging and pre‑palletizing environments. Depending on application needs, customers can choose between the Fixed Link and the classic spring connection.

Our latest portfolio updates for Codian Delta robotics are a direct response to customer feedback. Whether space is limited or payloads are high, these enhancements allow OEMs to design more efficient machines.

Ricardo Bosman
Product Manager Codian Robotics

Codian Delta robot mechanics

Codian Robotics provides versatile pick-and-place solutions, available as open robot mechanics compatible with any machine control platform, or as an integrated solution with B&R controllers in a Machine-Centric Robotics setup. This unique blend of design freedom and synchronized performance allows us to deliver the most effective solution tailored to your specific application needs.

Go to product

Codian SCARA robot mechanics

B&R Codian SCARA robots offer high-speed and precise motion for a wide range of assembly and handling applications. Available as open robot mechanics for integration with any control platform, or as a fully integrated Machine-Centric Robotics solution with B&R controllers, they combine mechanical excellence with perfect synchronization. This flexibility ensures optimal performance and seamless integration tailored to your specific application requirements.

Go to product

Codian 6-Axis robot mechanics

B&R 6-Axis robots provide maximum flexibility and reach for complex handling, assembly, and processing tasks. Available as open robot mechanics for use with any control platform, or as an integrated Machine-Centric Robotics solution with B&R controllers, they combine smooth, coordinated motion with precise control. This versatility ensures optimal performance and seamless integration for even the most demanding automation applications.

Go to product

Veuillez sélectionner un pays et une langue

B&R Logo