Compact X20 controllers with integrated I/O
Unlimited expansion possibilities B&R has expanded the X20 system to include a new series of compact controllers with integrated I/O. As with all X20 CPUs, additional I/O modules can be connected either [...] features. Each of theses systems comes equipped with 32 built-in digital and analog I/O channels and an x86 processor as standard features. Integrated POWERLINK, standard Ethernet, CAN, RS232 and USB interfaces [...] fieldbus connections are needed, all CPUs can be upgraded with an interface module from the standard X20 product range. These CPUs do not require fans or batteries and are therefore maintenance-free. 30 different