Soft-Start for injection molders and extruders
Heat up temperature zones gently and evenly with mapp Temperature B&R's mapp Temperature software package provides a new pre-programmed way to get manufacturing systems up to temperature. At the push of [...] mechanical stresses and allows for controlled evaporation of liquid residues in the machine. With mapp Temperature 's Soft-Start function, equipment such as filtration systems, extruders and injection [...] programming required All the necessary settings, such as the target temperature, are easy to configure in mapp Temperature. Individual heating zones can be adjusted individually, or even excluded from the Soft-Start