AP.ACC-1490

Référence produit:
AP.ACC-1490
Description:
HDClone X.4 Professional Portable OEM for APROL R4.4 Included in delivery: - OEM license (for the EULA, see the APROL CaeManager license information) - Service-level agreement SLA P (B&R) for 2 years. B&R initiates possible bug fixes at Miray; these are available as an update for dongle AP.ACC-1490 after release as long as there is still a valid SLA for it. Important: Updates are only available within HDClone X.4. - Language: ENGLISH - 1 token with one registered license Use by licensee on any number of PCs to be serviced using the USB token provided. The software can be permanently installed on the respective APROL PCs but can only be used with a connected token. The token is delivered with a concrete software version of HDClone X.4; updating this software by downloading from Miray requires a valid Software License Agreement (SLA) for this dongle. BACKUP AND RECOVERY: HDClone X.4 offers high speed for backup and recovery tasks on B&R APCs with APROL R4.4 installations based on SUSE Linux Enterprise Server 15 SP4.

Veuillez sélectionner un pays et une langue

B&R Logo