DWL@DWL10000403337
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
---|---|---|---|---|---|---|
2.0.1.0 | * | 10/06/2022 | 281 KB | EXE | AS4_HW_5ACCIF01.ICAN-000.exe | |
Description |
V4.1 HW Upgrade (5ACCIF01.ICAN-000) Revision information 5ACCIF01.ICAN-000 Version 2.0.1.0: ID: 751750 Configurable module supervision of the xPC2100/xPC2200 IF option The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.0: ID: 672525 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 672830 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 647805 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmwarechanged: No Version 1.0.0.0: ID: 457420 Support for 5ACCIF01.ICAN-000 The 5ACCIF01.ICAN-000 interface card is supported beginningwith Automation Studio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.ICAN-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
2.0.0.0 | * | 21/01/2020 | 278 KB | EXE | AS4_HW_5ACCIF01.ICAN-000.exe | |
Description |
V4.1 HW Upgrade (5ACCIF01.ICAN-000) Revision information 5ACCIF01.ICAN-000 Version 2.0.0.0: ID: 672525 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 672830 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 647805 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 457420 Support for 5ACCIF01.ICAN-000 The 5ACCIF01.ICAN-000 interface card issupported beginning with Automation Studio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.ICAN-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
1.1.0.0 | * | 16/07/2019 | 234 KB | EXE | AS4_HW_5ACCIF01.ICAN-000.exe | |
Description |
V4.1 HW Upgrade (5ACCIF01.ICAN-000) Revision information 5ACCIF01.ICAN-000 Version 1.1.0.0: ID: 647805 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 457420 Support for 5ACCIF01.ICAN-000 The 5ACCIF01.ICAN-000 interface card is supported beginning with AutomationStudio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.ICAN-000 interfacecard is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
1.0.0.0 | * | 12/01/2016 | 297 KB | EXE | AS4_HW_5ACCIF01.ICAN-000.exe | |
Description |
V4.1 HW Upgrade (5ACCIF01.ICAN-000) Revision information 5ACCIF01.ICAN-000 Version 1.0.0.0: ID: 457420 Support for 5ACCIF01.ICAN-000 The 5ACCIF01.ICAN-000 interface card is supported beginning with AutomationStudio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.ICAN-000interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configurationdescription changed: Yes Firmware changed: No |