DWL@DWL10000308414
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.16.0.0 | * | 08/04/2025 | 2 Mo | EXE | AS4_HW_X20cIF1082-2.exe | |
| Description |
V4.0 HW Upgrade (X20cIF1082-2) Revision information X20cIF1082-2 Version 1.16.0.0: ID: RKFY-9021 Support new HW-variant 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(36364), 1\57910_1.pci(36359), 1\57910_2.pci(36609),1\57910a0.epl(142), 1\57910a1.epl(142), 1\57910a2.epl(143) Version 1.14.0.0: ID: 735710 Update problem If the firmware update of the interface card was interrupted (e.g. by a power failure), it was possible that the interface was no longer booted by Automation Runtime. This problem can only occur with interfaces with revisions ≥ E0 and when the hardware upgrade is changed. To correct this problem, it is necessary to switch to another hardware upgrade. This will force an update or use this current hardware upgrade. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(36364), 1\57910_1.pci(36359), 1\57910a0.epl(142), 1\57910a1.epl(142) Version 1.13.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.12.0.0: ID: 705090 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(36364), 1\57910_1.pci(36357), 1\57910a0.epl(142), 1\57910a1.epl(142) Version 1.11.1.0: ID: 692870 Support HW variant 1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 694020 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57910_0.pci(36108), 1\57910_1.pci(36101), 1\57910a0.epl(141), 1\57910a1.epl(141) Version 1.10.0.0: ID: 652270 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 652495 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(36108), 1\57910a0.epl(141) Version 1.9.0.0: ID: 636515 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen thatfailed CN's were not longer adressed by the manager. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\57910_0.pci(35340), 1\57910a0.epl(138) Version 1.8.0.0: ID: 591130 Documentation updated Version 1.23 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 603475 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 608220 Cannot connect hardware module to PLK2 interface of X20IF1082-2 in Ethernetmode in AS Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57910_0.pci(34825), 1\57910a0.epl(136) Version 1.7.0.0: ID: 568875 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(34313), 1\57910a0.epl(134) Version 1.6.0.0: ID: 539755 POWERLINK V2: no asynchronous frames in mode NMTPRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(33545), 1\57910a0.epl(131) Version 1.5.0.0: ID: 504060 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504205 Documentation updated version 1.22 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.2.0.0: ID: 443865 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.1.0.0: ID: 417940 Support Bonding feature Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 417945 Support of Poll Response Chaining oniCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424020 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424060 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32521), 1\57910a0.epl(127) Version 1.0.0.0: ID: 334965 Support X20cIF1082-2 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(31496), 1\57910a0.epl(123) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.14.0.0 | * | 17/02/2022 | 1 Mo | EXE | AS4_HW_X20cIF1082-2.exe | |
| Description |
V4.0 HW Upgrade (X20cIF1082-2) Revision information X20cIF1082-2 Version 1.14.0.0: ID: 735710 Update problem If the firmware update of the interface card was interrupted (e.g. by a power failure), it was possible that the interface was no longer booted by Automation Runtime. This problem can only occur with interfaces with revisions # E0 and when the hardware upgrade is changed. To correct this problem, it is necessary to switch to another hardware upgrade. This will force an update or use this current hardware upgrade. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(36364), 1\57910_1.pci(36359), 1\57910a0.epl(142), 1\57910a1.epl(142) Version 1.13.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.12.0.0: ID: 705090 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operatedin operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(36364), 1\57910_1.pci(36357), 1\57910a0.epl(142), 1\57910a1.epl(142) Version 1.11.1.0: ID: 692870 Support HW variant 1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 694020 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configurationdescription changed: Yes Firmware changed: No Firmware: 1\57910_0.pci(36108), 1\57910_1.pci(36101), 1\57910a0.epl(141), 1\57910a1.epl(141) Version 1.10.0.0: ID: 652270 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 652495 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(36108), 1\57910a0.epl(141) Version 1.9.0.0: ID: 636515 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(35340), 1\57910a0.epl(138) Version 1.8.0.0: ID: 591130 Documentation updated Version 1.23 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 603475 / Support ID: 400250890 POWERLINK CNs withconfiguration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 608220 Cannot connect hardware module to PLK2 interface of X20IF1082-2 in Ethernetmode in AS Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57910_0.pci(34825), 1\57910a0.epl(136) Version 1.7.0.0: ID: 568875 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(34313), 1\57910a0.epl(134) Version 1.6.0.0: ID: 539755 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(33545), 1\57910a0.epl(131) Version 1.5.0.0: ID: 504060 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504205 Documentation updated version 1.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.2.0.0: ID: 443865 / Support ID: 400154848 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.1.0.0: ID: 417940 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 417945 / Support ID: 400135055 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424020 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing ofthe input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424060 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registeredwith an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32521), 1\57910a0.epl(127) Version 1.0.0.0: ID: 334965 Support X20cIF1082-2 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(31496), 1\57910a0.epl(123) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.13.0.0 | * | 23/07/2021 | 1 Mo | EXE | AS4_HW_X20cIF1082-2.exe | |
| Description |
V4.0 HW Upgrade (X20cIF1082-2) Revision information X20cIF1082-2 Version 1.13.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed:yes Firmware changed: no Version 1.12.0.0: ID: 705090 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in thismode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(36364), 1\57910_1.pci(36357), 1\57910a0.epl(142), 1\57910a1.epl(142) Version 1.11.1.0: ID: 692870 Support HW variant 1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 694020 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57910_0.pci(36108), 1\57910_1.pci(36101), 1\57910a0.epl(141), 1\57910a1.epl(141) Version 1.10.0.0: ID: 652270 POWERLINK: Possible failure ofalready configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 652495 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(36108), 1\57910a0.epl(141) Version 1.9.0.0: ID: 636515 POWERLINK-Manager: With frequent failure of CN's, which areoperated with the optimization "Chained station" it can be happen that failedCN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(35340), 1\57910a0.epl(138) Version 1.8.0.0: ID: 591130 Documentation updated Version 1.23 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 603475 / Support ID: 400250890 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 608220 Cannot connect hardware module to PLK2 interface of X20IF1082-2 in Ethernetmode in AS Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57910_0.pci(34825), 1\57910a0.epl(136) Version 1.7.0.0: ID: 568875 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(34313), 1\57910a0.epl(134) Version 1.6.0.0: ID: 539755 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(33545), 1\57910a0.epl(131) Version 1.5.0.0: ID: 504060 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504205 Documentation updated version 1.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.2.0.0: ID: 443865 / Support ID: 400154848 IP packets with multicastaddresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.1.0.0: ID: 417940 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 417945 / Support ID: 400135055 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424020 / Support ID:400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424060 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32521), 1\57910a0.epl(127) Version1.0.0.0: ID: 334965 Support X20cIF1082-2 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(31496), 1\57910a0.epl(123) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.12.0.0 | * | 28/01/2021 | 1 Mo | EXE | AS4_HW_X20cIF1082-2.exe | |
| Description |
V4.0 HW Upgrade (X20cIF1082-2) Revision information X20cIF1082-2-2 Version 1.12.0.0: ID: 705090 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(36364), 1\57910_1.pci(36357), 1\57910a0.epl(142), 1\57910a1.epl(142) Version 1.11.1.0: ID: 692870 Support HW variant 1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 694020 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57910_0.pci(36108), 1\57910_1.pci(36101), 1\57910a0.epl(141), 1\57910a1.epl(141) Version 1.10.0.0: ID: 652270 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 652495 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(36108), 1\57910a0.epl(141) Version 1.9.0.0: ID: 636515 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(35340),1\57910a0.epl(138) Version 1.8.0.0: ID: 591130 Documentation updated Version 1.23 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 603475/ Support ID: 400250890 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration"Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 608220 Cannot connect hardware module to PLK2 interface of X20IF1082-2 in Ethernetmode in AS Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57910_0.pci(34825), 1\57910a0.epl(136) Version 1.7.0.0: ID: 568875 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(34313), 1\57910a0.epl(134) Version 1.6.0.0: ID: 539755 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(33545), 1\57910a0.epl(131) Version 1.5.0.0: ID: 504060 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504205 Documentation updated version 1.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.2.0.0: ID: 443865 / Support ID: 400154848 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.1.0.0: ID: 417940 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 417945 / Support ID: 400135055 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424020 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out ofan SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424060 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32521), 1\57910a0.epl(127) Version 1.0.0.0: ID: 334965 Support X20cIF1082-2 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(31496), 1\57910a0.epl(123) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.11.1.0 | * | 09/07/2020 | 1 Mo | EXE | AS4_HW_X20cIF1082-2.exe | |
| Description |
V4.0 HW Upgrade (X20cIF1082-2) Revision information X20cIF1082-2 Version 1.11.1.0: ID: 692870 Support HW variant 1 Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 694020 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57910_0.pci(36108), 1\57910_1.pci(36101), 1\57910a0.epl(141), 1\57910a1.epl(141) Version 1.10.0.0: ID: 652270 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 652495 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(36108), 1\57910a0.epl(141) Version 1.9.0.0: ID: 636515 POWERLINK-Manager: With frequent failure of CN's, which are operatedwith the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(35340), 1\57910a0.epl(138) Version 1.8.0.0: ID: 591130 Documentation updated Version 1.23 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 603475 / Support ID: 400250890 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 608220 Cannot connect hardware module to PLK2 interface of X20IF1082-2 in Ethernetmode in AS Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57910_0.pci(34825), 1\57910a0.epl(136) Version 1.7.0.0: ID: 568875 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(34313), 1\57910a0.epl(134) Version 1.6.0.0: ID: 539755 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent inthe mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(33545), 1\57910a0.epl(131) Version 1.5.0.0: ID: 504060 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504205 Documentation updated version 1.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.2.0.0: ID: 443865 / Support ID: 400154848 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.1.0.0: ID: 417940 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 417945 / Support ID: 400135055 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424020 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424060 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered withan incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32521), 1\57910a0.epl(127) Version 1.0.0.0: ID: 334965 Support X20cIF1082-2 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(31496), 1\57910a0.epl(123) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.10.0.0 | * | 02/12/2019 | 979 Ko | EXE | AS4_HW_X20cIF1082-2.exe | |
| Description |
V4.0 HW Upgrade (X20cIF1082-2) Revision information X20cIF1082-2 Version 1.10.0.0: ID: 652270 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 652495 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(36108), 1\57910a0.epl(141) Version 1.9.0.0: ID: 636515 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(35340), 1\57910a0.epl(138) Version 1.8.0.0: ID: 591130 Documentation updated Version 1.23 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 603475 / Support ID: 400250890 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 608220 Cannot connect hardwaremodule to PLK2 interface of X20IF1082-2 in Ethernet mode in AS Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57910_0.pci(34825), 1\57910a0.epl(136) Version 1.7.0.0: ID: 568875 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(34313), 1\57910a0.epl(134) Version 1.6.0.0: ID: 539755 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(33545), 1\57910a0.epl(131) Version 1.5.0.0: ID: 504060 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504205 Documentation updated version 1.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.2.0.0: ID: 443865 / Support ID: 400154848 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.1.0.0: ID: 417940 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 417945 / Support ID: 400135055 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424020 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424060 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\57910_0.pci(32521), 1\57910a0.epl(127) Version 1.0.0.0: ID: 334965 Support X20cIF1082-2 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(31496), 1\57910a0.epl(123) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.9.0.0 | * | 09/04/2019 | 936 Ko | EXE | AS4_HW_X20cIF1082-2.exe | |
| Description |
V4.0 HW Upgrade (X20cIF1082-2) Revision information X20cIF1082-2 Version 1.9.0.0: ID: 636515 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(35340), 1\57910a0.epl(138) Version 1.8.0.0: ID: 591130 Documentation updated Version 1.23 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 603475 / Support ID: 400250890 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in thenetwork can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 608220 Cannot connect hardware module to PLK2 interface of X20IF1082-2 in Ethernetmode in AS Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57910_0.pci(34825), 1\57910a0.epl(136) Version 1.7.0.0: ID: 568875 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(34313), 1\57910a0.epl(134) Version 1.6.0.0: ID: 539755 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(33545), 1\57910a0.epl(131) Version 1.5.0.0: ID: 504060 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504205 Documentation updated version 1.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.2.0.0: ID: 443865 / Support ID: 400154848 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.1.0.0: ID: 417940 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 417945 / Support ID: 400135055 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424020 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424060 / Support ID: 400150240 POWERLINKV2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32521), 1\57910a0.epl(127) Version 1.0.0.0: ID: 334965 Support X20cIF1082-2 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(31496), 1\57910a0.epl(123) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.8.0.0 | * | 24/08/2018 | 932 Ko | EXE | AS4_HW_X20cIF1082-2.exe | |
| Description |
V4.0 HW Upgrade (X20cIF1082-2) Revision information X20cIF1082-2 Version 1.8.0.0: ID: 591130 Documentation updated Version1.23 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 603475 / Support ID: 400250890 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configurationdescription changed: No Firmware changed: Yes ID: 608220 Cannot connect hardware module to PLK2 interface of X20IF1082-2 in Ethernetmode in AS Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57910_0.pci(34825), 1\57910a0.epl(136) Version 1.7.0.0: ID: 568875 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(34313), 1\57910a0.epl(134) Version 1.6.0.0: ID: 539755 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(33545), 1\57910a0.epl(131) Version 1.5.0.0: ID: 504060 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504205 Documentation updated version 1.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.2.0.0: ID: 443865 / Support ID: 400154848 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.1.0.0: ID: 417940 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 417945 / Support ID: 400135055 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424020 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 424060 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32521), 1\57910a0.epl(127) Version 1.0.0.0: ID: 334965 Support X20cIF1082-2 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(31496), 1\57910a0.epl(123) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.7.0.0 | * | 02/02/2018 | 921 Ko | EXE | AS4_HW_X20cIF1082-2.exe | |
| Description |
V4.0 HW Upgrade (X20cIF1082-2) Revision information X20cIF1082-2 Version 1.7.0.0: ID: 568875 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(34313), 1\57910a0.epl(134) Version 1.6.0.0: ID: 539755 / Support ID: 400204420 POWERLINKV2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames weresent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(33545), 1\57910a0.epl(131) Version 1.5.0.0: ID: 504060 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No ID: 504205 Documentation updated version 1.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.2.0.0: ID: 443865 / Support ID: 400154848 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128) Version 1.1.0.0: ID: 417940 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 417945 / Support ID: 400135055 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424020 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezingof the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424060 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57910_0.pci(32521), 1\57910a0.epl(127) Version 1.0.0.0: ID: 334965 Support X20cIF1082-2 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57910_0.pci(31496), 1\57910a0.epl(123) |
|||||