DWL@DWL10000058566

Version Langue
Système d'exploitation
Date
Taille
Type Téléchargement
1.2.3.0 * 11/12/2013 527 Ko EXE AS2.6_HW_3IF782.9-1.exe
Description V2.7 HW Upgrade (3IF782.9-1)

Revision information 3IF782.9-1

Version 1.2.3.0:

ID: 358905
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 359130 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses may occuras a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7660_0.pci(12), 1\7660a0.epl(64)

Version 1.2.2.0:

ID: 332270 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communicationoff" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 336675
POWERLINK V2 MN mode:
It was possible that an undefinedstate occurred during booting that caused the interface to fail.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337410 / Support ID: 400108118
POWERLINK V2CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\7660_0.pci(12), 1\7660a0.epl(63)

Version 1.2.1.0:

ID: 285910
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286130
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime(used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7660_0.pci(12), 1\7660a0.epl(60)

Version 1.2.0.2:

ID: 243507
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 245370
Error correction in the FPGA UART implementation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256455 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256820
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 256970
POWERLINK: Supportfor 100 Mbit full duplex in Ethernet operating mode.
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 262397
POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265665
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265775
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7660_0.pci(12), 1\7660a0.epl(58)

Version 1.1.12.0:

ID: 230815
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7660_0.pci(10), 1\7660a0.epl(52)

Version 1.1.9.0:

ID: 220415
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7660_0.pci(10), 1\7660a0.epl(51)

Version 1.1.8.0:

ID: 208465
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7660_0.pci(10), 1\7660a0.epl(47)

Version 1.1.7.0:

ID: 206460
New POWERLINK firmware V45 and basis firmware V10
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7660_0.pci(10), 1\7660a0.epl(45)

Version 1.1.6.0:

ID: 199505
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7660_0.pci(9), 1\7660a0.epl(44)

Version 1.1.5.1:

ID: 191720
New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclictraffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediately in incorrect failure detection by manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7660_0.pci(9), 1\7660a0.epl(42)

Version 1.1.4.0:

ID: 185565
New POWERLINK V1/V2 firmware V39 and basis firmware V9
- Error correction for POWERLINK V2: Certain configurations may cause multiplexed stations to fail.
- Error correction for POWERLINK V2: An error while switching the alternating buffer caused old input data to be resent. (This error only occurred with upgrade 1.1.3.0.)
- Error correction: In configurations with a large amount of I/O data, incorrect input data was sent.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7660_0.pci(9), 1\7660a0.epl(39)

Version 1.1.3.0:

ID: 183645
New POWERLINK V1/V2 firmware V38 and basis firmware V8
- Error correction for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
- Improved stability for network disturbances.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7660_0.pci(8), 1\7660a0.epl(38)

Version 1.1.2.0:

ID: 177980
New POWERLINK V1/V2 firmware V37 and base firmware V7
Error corrections:
- POWERLINK V2 CN mode: Various error corrections made.
- Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle.
- POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary starting with channel >= 0x20 (previously starting with 0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7660_0.pci(7), 1\7660a0.epl(37)

Version 1.1.1.0:

ID: 171865
New POWERLINK firmware V36
Error correction:
- When using an I/O prescaler > 1, in certain circumstances the old input data for the station is provided to the application.

Changes - POWERLINK V2:
- The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- From now on, stations are addressed with poll requests starting in status"PreOperational 2".
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7660_0.pci(6), 1\7660a0.epl(36)

Version 1.1.0.0:

ID: 171110
Performance improvement - POWERLINK manager
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\7660_0.pci(6), 1\7660a0.epl(35)

Version 1.0.5.0:

ID: 165785
New POWERLINK V1/V2 FirmwareV34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7660_0.pci(5), 1\7660a0.epl(34)

Version 1.0.4.0:

ID: 165430
New POWERLINK V1/V2 Firmware V33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7660_0.pci(5), 1\7660a0.epl(33)

Version 1.0.3.0:

ID: 164745
New POWERLINK V1/V2 Firmware V31
- Optimizations for EPL V2 startup carried out.
- NettimeIEEE 1588 for EPL V2 implemented.
- From now on, the asynchronous scheduler will handle asynchronous requestsbased on their priority.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\7660_0.pci(5), 1\7660a0.epl(31)

Version 1.0.2.0:

ID: 163840
New Base Firmware V5
Error correction: problems when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7660_0.pci(5), 1\7660a0.epl(30)

Version 1.0.1.0:

ID: 160730
New POWERLINK V1/V2 Firmware V30
In "Controlled Node" mode, the following errors may occur:
- With heavy asynchronous loads, asynchronous TX packets may belost.
- Collisions on the network can cause the station to stop receiving Ethernet packets.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7660_0.pci(4), 1\7660a0.epl(30)
Loading
Retour à la liste

Veuillez sélectionner un pays et une langue

B&R Logo