Référence produit Description
1TCMPVIEW.00-01 License for mapp View "Starter" package, includes widgets for creating simple HMI applications, one mapp View client and the connection to an OPC UA server. One license is required per target system.
1TCMPVIEW.20-01 License for mapp View Ultimate package, includes all widgets, as well as any number of client and server connections supported by the system. One license per target system is required.
1TCMPVIEWCLT.10-01 License for mapp View client "Premium" package, includes any number of clients supported by the system. One license per target system is required.
1TCMPVIEWSRV.10-01 License for mapp View Server "Premium" package, includes any number of parallel OPC UA connections supported by the system. One license per target system is required.
1TCMPVIEWWGT.10-01 License for mapp View widget "Premium" package, includes all widgets. One license per target system is required.

Veuillez sélectionner un pays et une langue

B&R Logo