DWL@DWL10000800516
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.7.0.0 | * | 01/10/2024 | 1 Mo | EXE | AS6_HW_X20DO8332.exe | |
| Description |
V6.0 HW Upgrade (X20DO8332) Revision information X20DO8332 Version 1.7.0.0: ID: TDYD-7027 Incorrectly configured modules were not identified on the X2X bus in certain circumstances. A dynamic hardwareconfiguration is used for various customer applications. In this case, a default configuration is simply created in AS and the actual configuration is readout after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is nowconfigured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can only be delivered via production. Production will be switched to the new software accordingly. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7069_1.fw(560), 1\7069_10.fw(150), 1\7069_11.fw(150), 1\7069_20.fw(200), 1\7069_21.fw(230), 1\7069_5.fw(801) Version 1.6.0.0: ID: 759680 Support new HW variant 21 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7069_1.fw(560), 1\7069_10.fw(150), 1\7069_11.fw(150), 1\7069_20.fw(200), 1\7069_21.fw(210), 1\7069_5.fw(801) Version 1.5.0.0: ID: 738555 Support new HW variant 20 Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\7069_1.fw(560), 1\7069_10.fw(150), 1\7069_11.fw(150), 1\7069_20.fw(200), 1\7069_5.fw(801) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 676535 Support hardware variant 11 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 679820 Module documentation revised Data sheet V 3.26 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7069_1.fw(560), 1\7069_10.fw(150), 1\7069_11.fw(150), 1\7069_5.fw(801) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channeldescription changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 630145 Support hardware variant 10 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 632225 Module documentation revised Data sheet V 3.25 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7069_1.fw(560), 1\7069_10.fw(100), 1\7069_5.fw(801) Version 1.0.2.0: ID: 469185 Module documentation revised Data sheetV3.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7069_1.fw(560), 1\7069_5.fw(801) Version 1.0.1.4: ID: 396405 Enhancement online-help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7069_1.fw(560), 1\7069_5.fw(801) Version 1.0.1.3: ID: 394490 Enhancements packed data point for outputs Channel description changed: Yes Configurationdescription changed: No Firmware changed: No Firmware: 1\7069_1.fw(560), 1\7069_5.fw(801) Version 1.0.1.1: ID: 216005 Support of asynchronous module status data points, UART Re-Init Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\7069_1.fw(560), 1\7069_5.fw(800) Version 1.0.1.0: ID: 184975 HWC correction, correct display of PS status HWC correction, correct display of PS status if dig. status=off Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7069_1.fw(530) |
|||||