DWL@DWL10000878103
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.9.1.1 | * | 06/10/2026 | 2 Mo | EXE | AS6_HW_X20cIF1061-1.exe | |
| Description |
V6.0 HW Upgrade (X20cIF1061-1) Revision information X20cIF1061-1 Version 1.9.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.0.0: ID: 721860 Expansion: Operationbehind an X20(c)EM* possible The module can now also be operated on an X20(c)EM* Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 729175 PROFIBUS CPU redundancy works as expected PROFIBUS CPU redundancy works as expected Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57908a1.fw(36), 1\57908_1.fw(13) Version 1.8.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.0.0: ID: 627925 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed:Yes Firmware changed: No ID: 703320 Firmware libraries updated to latest release. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57908a1.fw(34), 1\57908_1.fw(13) Version 1.1.1.0: ID: 466510 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466515 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57908a1.fw(33), 1\57908_1.fw(12) Version 1.1.0.0: ID: 458650 X20IF1061-1: NetX: Cyclic statusbits wrong when cable is disconnected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57908a1.fw(33), 1\57908_1.fw(12) Version 1.0.0.1: ID: 342490 Support X20cIF1061-1 Supportfor Automation Studio Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 1\57908a1.fw(29), 1\57908_1.fw(12) Version 1.0.0.0: ID: 342490 Support X20cIF1061-1 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57908a1.fw(27), 1\57908_1.fw(12) |
|||||