DWL@DWL10000879064
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.0.0.2 | * | 12/10/2026 | 662 Ko | EXE | AS6_HW_7XV108.50-51.exe | |
| Description |
V6.0 HW Upgrade (7XV108.50-51) Revision information 7XV108.50-51 Version 1.0.0.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no |
|||||