DWL@DWL10000815587
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1V9.0.5 | * | 22/04/2026 | 954 Mo | ZIP | BR-X20_update_debian_1v9.0.5.zip | |
| Description |
Software full update image X20 Edge X20 Edge Image version BR-X20_1v9.0.5_348f1011e609 Details: + Major Kernel update to 6.6.52 X20 Edge Image version BR-X20_1v8.3.3_8df8a8c32d50 Details: + Adaptions for bridging feature X20 Edge Image version BR-X20_1v8.3.1_7e4d820b62a8 Details: + Bridging feature for ETH interfaces + Support for additional USB devices (RealTek 8812AU/BU Wi-Fi USB module, ASUS BT500 bluetooth module, Bluegiga BLED112 module) X20 Edge Image version BR-X20_1v8.2_4d0e7eb4bf56 Details: + Changed user rights for "admin" - UID and GID changed to 1000 + Update image released to make OS update via Web interface X20 Edge Image version BR-X20_1v8.1.1_c2f0ff2683bc Details: Web interface providing following features + Network Settings + Time Settings - RTC and NTP + System Management + System Information + Resource Usages Container runtime |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1V8.3.3 | * | 02/09/2025 | 966 Mo | ZIP | BR-X20_update_debian_1v8.3.3.zip | |
| Description |
Software full update image X20 Edge X20 Edge Image version BR-X20_1v8.3.3_8df8a8c32d50 Details: + Adaptions for bridging feature X20 Edge Image version BR-X20_1v8.3.1_7e4d820b62a8 Details: + Bridging feature for ETH interfaces + Support for additional USB devices (RealTek 8812AU/BU Wi-Fi USB module, ASUS BT500 bluetooth module, Bluegiga BLED112 module) X20 Edge Image version BR-X20_1v8.2_4d0e7eb4bf56 Details: + Changed user rights for "admin" - UID and GID changed to 1000 + Update image released to make OS update via Web interface X20 Edge Image version BR-X20_1v8.1.1_c2f0ff2683bc Details: Web interface providing following features + Network Settings + Time Settings - RTC and NTP + System Management + System Information + Resource Usages Container runtime |
|||||