Référence produit Description
X20CA0X48.0010 X2X Link attachment cable, open-ended on one side, 1 m
X20CA0X48.0020 X2X Link attachment cable, open-ended on one side, 2 m
X20CA0X48.0050 X2X Link attachment cable, open-ended on one side, 5 m
X20CA0X48.0100 X2X Link attachment cable, open-ended on one side, 10 m
X20CA0X48.0200 X2X Link attachment cable, open-ended on one side, 20 m
X67CA0X01.0002 X2X Link connection cable, 0.25 m
X67CA0X01.0003 X2X Link connection cable, 0.3 m
X67CA0X01.0005 X2X Link connection cable, 0.5 m
X67CA0X01.0010 X2X Link connection cable, 1 m
X67CA0X01.0020 X2X Link connection cable, 2 m
X67CA0X01.0050 X2X Link connection cable, 5 m
X67CA0X01.0100 X2X Link connection cable, 10 m
X67CA0X01.0150 X2X Link connection cable, 15 m
X67CA0X01.0250 X2X Link connection cable, 25 m
X67CA0X01.0500 X2X Link connection cable, 50 m
X67CA0X11.0002 X2X Link connection cable, angled, 0.25 m
X67CA0X11.0005 X2X Link connection cable, angled, 0.5 m
X67CA0X11.0010 X2X Link connection cable, angled, 1 m
X67CA0X11.0020 X2X Link connection cable, angled, 2 m
X67CA0X11.0050 X2X Link connection cable, angled, 5 m
X67CA0X11.0100 X2X Link connection cable, angled, 10 m
X67CA0X11.0150 X2X Link connection cable, angled, 15 m
X67CA0X11.0250 X2X Link connection cable, angled, 25 m
X67CA0X11.0500 X2X Link connection cable, angled, 50 m
X67CA0X21.0005 X2X Link attachment cable, 0.5 m
X67CA0X21.0010 X2X Link attachment cable, 1 m
X67CA0X21.0050 X2X Link attachment cable, 5 m
X67CA0X21.0150 X2X Link attachment cable, 15 m
X67CA0X21.0200 X2X Link attachment cable, 20 m
X67CA0X21.0500 X2X Link attachment cable, 50 m
X67CA0X31.0020 X2X Link attachment cable, angled, 2 m
X67CA0X31.0050 X2X Link attachment cable, angled, 5 m
X67CA0X31.0100 X2X Link attachment cable, angled, 10 m
X67CA0X31.0150 X2X Link attachment cable, angled, 15 m
X67CA0X31.0500 X2X Link attachment cable, angled, 50 m
X67CA0X41.0010 X2X Link open-ended cable, 1 m
X67CA0X41.0020 X2X Link open-ended cable, 2 m
X67CA0X41.0050 X2X Link open-ended cable, 5 m
X67CA0X41.0100 X2X Link open-ended cable, 10 m
X67CA0X51.0020 X2X Link open-ended cable, angled, 2 m
X67CA0X51.0050 X2X Link open-ended cable, angled, 5 m

Veuillez sélectionner un pays et une langue

B&R Logo