Référence produit Description
AP.ACC-1250 Ethernet adap. PCI2.3 single port ≤ R4.x NIC for computer/server 10/100/1000 Mbps for PCI 2.3 32-bit 33/66 Mhz
AP.ACC-1256 NIC for computer/server - 10/100/1000 Mbps For x1 PCI Express Serial Link (PCI Express 1.1. (2.5 GT/s)) (also runs in x4, x8 and x16 slots) Can be used with APROL R3.6 / R4.0!
AP.ACC-1258 Ethernet adapter PCIe x1 single port 10BASE-T, 100BASE-TX, 1000BASE-T number of ports: 1x copper, cable type: RJ45 for x1 PCI Express (PCI Express 1.1 (2.5 GT/s)) Can be used with APROL R4.2 or later!
AP.ACC-1259 Ethernet adap. PCIe x4 dual port ≥R4.2 10BASE-T, 100BASE-TX, 1000BASE-T number of ports: 2x copper, cable type: RJ45 For x4 PCI Express (PCIe v2.1 (5.0GT/s)) (also runs in x4, x8 and x16 slots) Can be used with APROL R4.2 or later!

Veuillez sélectionner un pays et une langue

B&R Logo